Products
Data Briefs | Power Management | AC-DC Conversion | PWM Controllers

55 W flyback SMPS demonstration board for alarm system based on the L5991 and STP12NK80Z

Data Brief
Format: PDF(253 kb) Last Updated: 30/06/2008 Pages: 6

Untitled Document


Related
Related Application Notes
25W off-line autoranging battery charger with L5991A
300W SECPNDARY CONTROLLED TWO-SWITCH FORWARD CONVERTER WITH L5991A
45W AC-DC adapter with standby function
60W WIDE-RANGE POWER SUPPLY FOR LCD MONITOR OR TV, USING THE L5991
80W POWER-FACTOR-CORRECTED AC-DC ADAPTER WITH STANDBY USING THE L6561 AND THE L5991A
90W SMPS for monitors with standby function
A simple trick enhances l5991s standby function
AN L5991-based converter with temporary extra power capability
Evaluation board for off-line forward converter based on L5991
HIGH POWER 3-PHASE AUXILIARY POWER SUPPLY DESIGN BASED ON L5991 AND ESBT STC08DE150
How to handle short circuit conditions with ST's advanced PWM controllers
Minimize power losses of lightly loaded flyback converters with the L5991 PWM controller
Related Datasheets
N-CHANNEL 800V 0.65 OHM 10.5A TO-220/D2PAK/TO-247 ZENER-PROTECTED SUPERMESH POWER MOSFET
PRIMARY CONTROLLER WITH STANDBY
Related Information
"Product information: SuperMESH(TM) Family - New ""NK"" Series Of High Voltage MOSFETs"
ECOPAK Products information: Lead-Free Semiconductor Packages
MOSFETs Home Page