Products
Data Briefs | Microcontrollers | 8-bit Microcontrollers | ST7 - 8-bit Microcontrollers

250 W electronic ballast demonstration board for metal halide lamps based on the L6562 and ST7LITE39F2

Data Brief
Format: PDF(266 kb) Last Updated: 10/07/2008 Pages: 6

Untitled Document


Related Application Notes
250 W HID metal halide electronic ballast
CIRCUITS FOR POWER FACTOR CORRECTION WITH REGARDS TO MAINS FILTERING
DESIGN OF FIXED-OFF-TIME-CONTROLLED PFC PRE-REGULATORS WITH THE L6562
Low cost self-synchronizing PMAC motor drive using ST7FLite35
MCUS - 8/16/32-BIT MICROCONTROLLERS (MCUS) APPLICATION NOTES ABSTRACTS BY TOPICS
SWITCHING FROM THE L6561 TO THE L6562
Single-Phase Energy Meter with Tamper Detection based on ST7Flite2x
Related Datasheets
8-bit MCU with single voltage Flash, data EEPROM, ADC, timers, SPI, LINSCI
Transition-mode PFC controller
Related Programming Manuals
ST7 FAMILY FLASH PROGRAMMING REFERENCE MANUAL
ST7 FAMILY ICC PROTOCOL - REFERENCE MANUAL
ST7 FAMILY PROGRAMMING MANUAL
ST7 Flash programming quick reference guide
Related User Manuals
Detection LED matrix evaluation kit
Getting started with the Cold Thermostat Kit based on AC switches and ST7LITE MCU
ST7 Software Library User Manual
Security door keypad controller
Set-top box front panel evaluation board based on the STLED316S
Universal motor control starter kit