About ST
Products
Applications
Support
Buy
News & Events
ST Worldwide
Contact Us
Login
Datasheets
|
Transistors
|
Transistors, Power Bipolar
|
Very High Voltage
High voltage fast-switching NPN power transistor
Datasheet
Format:
(167 kb)
or
(4 kb)
Last Updated: 14/01/2008
Pages: 6
Untitled Document
Generic Part Number
Orderable Part Number
Status
BUL213
BUL213
Active
Related Information
Additional Information: Power Bipolar Transistors for High Frequency Ballasts
ECOPAK Products information: Lead-Free Semiconductor Packages
Power Bipolar Transistors Home Page
Power Bipolar Transistors Product Page
Raw Ascii Text
- (
Hide
)
(Unformatted textual content of the document used by search engines)
BUL213
HIGH VOLTAGE FAST-SWITCHING NPN POWER TRANSISTOR
s
s s s
s s s
STMicroelectronics PREFERRED SALESTYPE NPN TRANSISTOR HIGH VOLTAGE CAPABILITY MINIMUM LOT-TO-LOT SPREAD FOR RELIABLE OPERATION LOW BASE-DRIVE REQUIREMENTS VERY HIGH SWITCHING SPEED FULLY CHARACTERIZED AT 125oC
1 2
3
APPLICATIONS s ELECTRONIC BALLASTS FOR FLUORESCENT LIGHTING s SWITCH MODE POWER SUPPLIES DESCRIPTION The BUL213 is manufactured using high voltage Multiepitaxial Mesa technology for cost-effective high performance. It uses a Hollow Emitter structure to enhance switching speeds. The BUL series is designed for use in lighting applications and low cost switch-mode power supplies.
TO-220
INTERNAL SCHEMATIC DIAGRAM
ABSOLUTE MAXIMUM RATINGS
Symbol V CE S VC EO VEBO IC I CM IB IBM Ptot Tstg Tj Parameter C o ll e c t o r -E m i t t e r Voltage (V B E = 0) C o ll e c t o r -E m i t t e r Voltage (I B = 0) Em it t e r -B a s e Voltage (I C = 0) C o ll e c t o r Current C o ll e c t o r Peak Current (t p < 5 ms) Ba s e Current Ba s e Peak Current (t p < 5 ms) T o t a l Dissipation at T c = 25 o C St o r a g e Temperature M a x . Operating Junction Temperature Value 1300 600 9 3 6 2 4 60 - 6 5 to 150 150 U ni t V V V A A A A W
o o
C C
February 2003
1/6
BUL213
THERMAL DATA
R t h j - c a se R t hj- amb T h e r m a l Resistance Junction-Case T h e r m a l Resistance Junction-Ambient Max Max 2 .0 8 62.5
o o
C/W C/W
ELECTRICAL CHARACTERISTICS (Tcase = 25 oC unless otherwise specified)
Symbol I CE S IC EO Pa ra m e te r C o l l e c t o r Cut-off C u r r e n t (V B E = 0) C o l l e c t o r Cut-off C u r r e n t (I B = 0) T e s t Conditions V C E = 1300 V V C E = 1300 V V C E = 600 V I C = 100 mA L = 25 mH 600 T c = 125 o C Min. Typ. Ma x. 10 0 50 0 25 0 Unit A A A V
V CE O ( s u s ) C o l l e c t o r- E m i t te r S u s t a i n i n g Voltage ( I B = 0) VEBO V C E(s at ) V B E (s at ) hFE E m i t t e r- B a s e Voltage ( I C = 0) C o l l e c t o r- E m i t te r S a t u r a t io n Voltage B a s e - E m i tt e r S a t u r a t io n Voltage D C Current Gain I N D U C T I V E LOAD S t o r a g e Time F a l l Time I N D U C T I V E LOAD S t o r a g e Time F a l l Time
I E = 10 mA I C = 0.5 A IC = 1 A I C = 0.5 A IC = 1 A I C = 0.35 A I C = 10 mA IC = 1 A I B 1 = 0.2 A L = 200 H IC = 1 A I B 1 = 0.2 A L = 200 H I B = 0.1 A I B = 0.2 A I B = 0.1 A I B = 0.2 A VCE = 3 V VCE = 5 V V C L = 400 V I B 2 = -0.4 A V C L = 400 V I B 2 = -0.4 A T c = 125 o C
9 0.5 0.9 1.2 1.5 16 12 4 250 5.2 380 36
V V V V V
ts tf ts tf
6 42 0
s ns s ns
Pulsed: Pulse duration = 300 s, duty cycle 1.5 %
2/6
BUL213
Safe Operating Areas Derating Curve
DC Current Gain
DC Current Gain
Collector Emitter Saturation Voltage
Base Emitter Saturation Voltage
3/6
BUL213
Reverse Biased SOA Inductive Load Switching Test Circuit
1 ) Fast electronic switch 2 ) Non-inductive Resistor 3 ) Fast recovery rectifier
4/6
BUL213
TO-220 MECHANICAL DATA
DIM. A C D E F F1 F2 G G1 H2 L2 L4 L5 L6 L7 L9 M DIA. 3.75 13.00 2.65 15.25 6.20 3.50 2.60 3.85 0.147 mm MIN. 4.40 1.23 2.40 0.49 0.61 1.14 1.14 4.95 2.40 10.00 16.40 14.00 2.95 15.75 6.60 3.93 0.511 0.104 0.600 0.244 0.137 0.102 0.151 TYP. MAX. 4.60 1.32 2.72 0.70 0.88 1.70 1.70 5.15 2.70 10.40 MIN. 0.173 0.048 0.094 0.019 0.024 0.044 0.044 0.194 0.094 0.394 0.645 0.551 0.116 0.620 0.260 0.154 inch TYP. MAX. 0.181 0.052 0.107 0.027 0.034 0.067 0.067 0.202 0.106 0.409
P011CI
5/6
BUL213
Information furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specification mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without express written approval of STMicroelectronics. The ST logo is a trademark of STMicroelectronics 2003 STMicroelectronics Printed in Italy All Rights Reserved STMicroelectronics GROUP OF COMPANIES Australia - Brazil - Canada - China - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan - Malaysia - Malta - Morocco Singapore - Spain - Sweden - Switzerland - United Kingdom - United States. http://www.st.com
6/6
Document Number: 1020
Untitled Document
Further Information
Contact
Online Support
(Registration Required)