Products
Datasheets | Microcontrollers | 32-bit Microcontrollers | STR7 (ARM) - 32-bit Microcontrollers

ARM7TDMI-S™ 32-Bit MCU with Flash, SMI, 3 std 16-bit timers, PWM timer, fast 10-bit ADC, I2C, UART, SSP, USB and CAN

Datasheet
Format: PDF(2107 kb) Last Updated: 25/10/2007 Pages: 84

Untitled Document


Related Application Notes
STR7/STR9 audio generation with PWM
STR71x In-Application Programming using UART
STR75x SystemMemory boot mode
STR75x hardware development getting started
STR75x low power modes
Related Reference Manuals
STR750 ARM7TDMI-S®-based microcontroller family
Related User Manuals
Getting started with DfuSe USB device firmware upgrade STMicroelectronics extension
Multiple application platform based on STR750FV2
STR7 family Flash programming
STR7/STR9 USB developer kit
STR750 AC induction motor FOC software library
STR75x demonstration software
STR75x software library
Sensored PMSM field-oriented control software library