STP5NK52ZD - STB5NK52ZD-1 STD5NK52ZD - STD5NK52ZD-1
N-channel 520V - 1.22 - 4.4A - TO-220 - DPAK - I2PAK - IPAK Zener-protected SuperMESHTM Power MOSFET
General features
Type STB5NK52ZD-1 STD5NK52ZD STD5NK52ZD-1 STP5NK52ZD
VDSS 520V 520V 520V 520V
RDS(on) <1.5 <1.5 <1.5 <1.5
ID 4. 4A 4. 4A 4. 4A 4. 4A
Pw 70W 70W 70W 70W I²PAK
2
3
3 12
1
IPAK
100% avalanche tested Extremely high dv/dt capability Gate charge minimized Very low intrinsic capacitances Very good manufacturing repeatability Improved ESD capability
3 1
1 3 2
DPAK
TO-220
Internal schematic diagram
Description
The SuperFREDMeshTM series associates all advantages of reduced on-resistance, zener gate protection and very high dv/dt capability with a Fast body-drain recovery diode. Such series complements the "FDmeshTM" advanced technology.
Applications
Switching application
Order codes
Part number STB5NK52ZD-1 STD5NK52ZD STD5NK52ZD-1 STP5NK52ZD M arking B5NK52ZD D 5NK52ZD D 5NK52ZD P5NK52ZD Package I²PAK DPAK IPAK TO-220 Packaging Tube Tape & reel Tube Tube
March 2006
Rev 4
1/17
www.st .com 17
Contents
STB5NK52ZD-1 - STD5NK52ZD-1 - STD5NK52ZD - STP5NK52ZD
Contents
1 2 Electrical ratings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 3 Electrical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4
2.1 Electrical characteristics (curves) . . .. . .. . .. . .. . .... 6
3 4 5 6
Test circuits
. . .. . .. . .. . .. . .. . .. . .. . .. . .. 9
Package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 10 Package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 15 Revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 16
2/17
STB5NK52ZD-1 - STD5NK52ZD-1 - STD5NK52ZD - STP5NK52ZD
Electrical ratings
1
Electrical ratings
Table 1.
S y mb o l VDS VDGR VG S ID ID IDM
(1)
Absolute maximum ratings
Parameter Drain-source voltage (VGS = 0) Drain-gate voltage (R GS = 20 k) Gate- source voltage Drain current (continuous) at TC = 25C Drain current (continuous) at TC = 100C Drain current (pulsed) Total dissipation at T C = 25C Derating factor Value 520 520 30 4.4 2.7 17.6 70 0.56 2800 15 -55 to 150 U nit V V V A A A W W/ C V V/ ns C
PTOT
VESD(G-S) Gate source ESD(HBM-C=100pF, R=1.5K) dv/dt
(2)
Peak diode recovery voltage slope Operating junction temperature Storage temperature
Tj Tstg
1. Pulse width limited by safe operating area 2. ISD <4.4A, di/dt <200A/s, VDD =80% V(BR)DSS
Table 2.
Thermal data
TO-220/I²PAK DPAK/IPAK C/W 100 300 C/W C 1.78 62.5
Rthj-case Thermal resistance junction-case Max Rthj-amb Thermal resistance junction-ambient Max Tl Maximum lead temperature for soldering purpose
Table 3.
Symbol IAR EAS
Avalanche Characteristics
Parameter Avalanche current, repetitive or not-repetitive (pulse width limited by Tj max) Single pulse avalanche energy (starting Tj = 25C, ID = IAR, VDD = 50V) M ax value 4.4 170 Un i t A mJ
3/17
Electrical characteristics
STB5NK52ZD-1 - STD5NK52ZD-1 - STD5NK52ZD - STP5NK52ZD
2
Electrical characteristics
(Tcase =25C unless otherwise specified) Table 4.
S y mb o l V(BR)DSS IDSS IGSS VGS(th) RDS(on
On /off states
Parameter Drain-source breakdown voltage Test conditions ID = 1mA, VGS = 0 Mi n . 520 1 50 10 2.5 3.75 1.22 4.5 1.5 Typ. Ma x . Unit V A A A V
VDS = Max rating Zero gate voltage drain current (VGS = 0) VDS = Max rating, TC=125C G ate-body leakage current (VDS = 0) VGS = 20V
G ate threshold voltage VDS = VGS, ID = 50A Static drain-source on resistance VGS = 10V, ID = 2.2A
Table 5.
S y mb o l gfs (1) Ciss Coss C rss COSS eq(1) Qg Qg s Qgd
Dynamic
Parameter Forward transconductance Input capacitance Output capacitance Reverse transfer capacitance Equivalent output capacitance Total gate charge Gate-source charge Gate-drain charge Test conditions VDS = 15V , ID = 2.2A Min. Typ. 3.1 529 71 13.4 11 16.9 4.2 8.4 Max. Unit S pF pF pF pF nC nC nC
VDS = 25 V, f = 1 MHz, VGS = 0
VGS = 0V, VDS = 0 to 416V VDD = 416V, ID = 4.4A, VGS = 10V (see Figure 16 )
1. Cos s eq. is defined as a constant equivalent capacitance giving the same charging time as Cos s when VDS increases from 0 to 80% VDSS
4/17
STB5NK52ZD-1 - STD5NK52ZD-1 - STD5NK52ZD - STP5NK52ZD
Electrical characteristics
Table 6.
Symbol td(on) tr td(off) tf
Switching times
Parameter Turn-on delay time Rise time Turn-off-delay time Fall time Test Conditions VDD = 260V, ID = 2.2A, RG = 4.7, V GS = 10V (see Figure 15 ) Mi n . Typ. 11.4 13.6 23.1 15 Max Unit ns ns ns ns
Table 7.
Symbol ISD ISDM
(1)
Source drain diode
Parameter Source-drain current Source-drain current (pulsed) Forward On Voltage Reverse Recovery Time Reverse Recovery Charge Reverse Recovery Current Reverse Recovery Time Reverse Recovery Charge Reverse Recovery Current ISD = 4.4A, V GS = 0 ISD = 4.4A, di/dt = 100A/s VDD = 60V, Tj = 25C (see Figure 20) ISD = 4.4A, di/dt = 100A/s VDD = 60V, Tj = 150C (see Figure 20) 97.7 300 5. 9 139 500 7. 2 Test Conditions Min. Typ. M ax. Unit 4.4 17.6 1.6 A A V ns nC A ns nC A
VSD (2) trr Q rr IRRM trr Q rr IRRM
1. Pulse width limited by safe operating area 2. Pulsed: Pulse duration = 300 s, duty cycle 1.5 %
Table 8.
Symbol BVGSO(1)
Gate-source zener diode
Parameter Gate-source breakdown voltage Test conditions Igs= 1mA (Open Drain) Mi n 30 Typ Ma x Unit V
1. The built-in back-to-back Zener diodes have specifically been designed to enhance not only the device's ESD capability, but also to make them safely absorb possible voltage transients that may occasionally be applied from gate to source. In this respect the Zener voltage is appropriate to achieve an efficient and cost-effective intervention to protect the device's integrity. These integrated Zener diodes thus avoid the usage of external components
5/17
Electrical characteristics
STB5NK52ZD-1 - STD5NK52ZD-1 - STD5NK52ZD - STP5NK52ZD
2.1
Figure 1.
Electrical characteristics (curves)
Safe operating area for TO-220 / I²PAK / D²PAK Figure 2. Thermal impedance for TO-220 / I²PAK / D²PAK
Figure 3.
Safe operating area for DPAK / IPAK Figure 4.
Thermal impedance for DPAK / IPAK
Figure 5.
Output characterisics
Figure 6.
Transfer characteristics
6/17
STB5NK52ZD-1 - STD5NK52ZD-1 - STD5NK52ZD - STP5NK52ZD Figure 7. Normalized BVDSS vs temperature Figure 8.
Electrical characteristics
Static drain-source on resistance
Figure 9.
Gate charge vs gate-source voltage Figure 10. Capacitance variations
Figure 11. Normalized gate threshold voltage vs temperature
Figure 12. Normalized on resistance vs temperature
7/17
Electrical characteristics
STB5NK52ZD-1 - STD5NK52ZD-1 - STD5NK52ZD - STP5NK52ZD Figure 14. Maximum avalanche energy vs temperature
Figure 13. Source-drain diode forward characteristics
8/17
STB5NK52ZD-1 - STD5NK52ZD-1 - STD5NK52ZD - STP5NK52ZD
Test circuits
3
Test circuits
Figure 16. Gate charge test circuit
Figure 15. Switching times test circuit for resistive load
Figure 17. Test circuit for inductive load Figure 18. Unclamped Inductive load test switching and diode recovery times circuit
Figure 19. Unclamped inductive waveform
Figure 20. Switching time waveform
9/17
Package mechanical data
STB5NK52ZD-1 - STD5NK52ZD-1 - STD5NK52ZD - STP5NK52ZD
4
Package mechanical data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a Lead-free second level interconnect . The category of second level interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com
10/17
STB5NK52ZD-1 - STD5NK52ZD-1 - STD5NK52ZD - STP5NK52ZD
Package mechanical data
TO-220 MECHANICAL DATA
DIM. A b b1 c D E e e1 F H1 J1 L L1 L20 L30 mm. MIN. 4.40 0.61 1.15 0.49 15.25 10 2.40 4.95 1.23 6.20 2.40 13 3.50 16.40 28.90 3.75 2.65 3.85 2.95 0.147 0.104 TYP M AX. 4.60 0.88 1.70 0.70 15.75 10.40 2.70 5.15 1.32 6.60 2.72 14 3.93 MIN. 0.173 0.024 0.045 0.019 0.60 0.393 0.094 0.194 0.048 0.244 0.094 0.511 0.137 0.645 1.137 0.151 0.116 inch TYP. M AX . 0.181 0.034 0.066 0.027 0.620 0.409 0.106 0.202 0.052 0.256 0.107 0.551 0.154
øP
Q
11/17
Package mechanical data
STB5NK52ZD-1 - STD5NK52ZD-1 - STD5NK52ZD - STP5NK52ZD
TO-251 (IPAK) MECHANICAL DATA
DIM. MIN. A A1 A3 B B2 B3 B5 B6 C C2 D E G H L L1 L2 0.45 0.48 6 6.4 4.4 15.9 9 0.8 0.8 0.3 0.95 0.6 0.6 6.2 6.6 4.6 16.3 9.4 1.2 1 0.017 0.019 0.236 0.252 0.173 0.626 0.354 0.031 0.031 2.2 0.9 0.7 0.64 5.2 mm TYP. MAX. 2.4 1.1 1.3 0.9 5.4 0.85 0.012 0.037 0.023 0.023 0.244 0.260 0.181 0.641 0.370 0.047 0.039 MIN. 0.086 0.035 0.027 0.025 0.204 inch TYP. MAX. 0.094 0.043 0.051 0.031 0.212 0.033
H C A C2 L2 D B3 B6 A1 L
= =
3
B5
B
A3
=
B2
=
G
=
E
L1
1
2
=
0068771-E
12/17
STB5NK52ZD-1 - STD5NK52ZD-1 - STD5NK52ZD - STP5NK52ZD
Package mechanical data
DPAK MECHANICAL DATA
mm. DIM. MIN. A A1 A2 B b4 C C2 D D1 E E1 e e1 H L (L1) L2 L4 R V2 2.2 0.9 0.03 0.64 5.2 0.45 0.48 6 5.1 6.4 4.7 2.28 4.4 9.35 1 2.8 0.8 0.6 0.2 0 8 0 1 0.023 0.008 8 4.6 10.1 0.173 0.368 0.039 0.110 0.031 0.039 6.6 0.252 0.185 0.090 0.181 0.397 TYP MAX. 2.4 1.1 0.23 0.9 5.4 0.6 0.6 6.2 MIN. 0.086 0.035 0.001 0.025 0.204 0.017 0.019 0.236 0.200 0.260 TYP. MAX. 0.094 0.043 0.009 0.035 0.212 0.023 0.023 0.244 inch
0068772-F
13/17
Package mechanical data
STB5NK52ZD-1 - STD5NK52ZD-1 - STD5NK52ZD - STP5NK52ZD
TO-262 (I2PAK) MECHANICAL DATA
mm. DIM. MIN. A A1 b b1 c c2 D e e1 E L L1 L2 4.40 2.40 0.61 1.14 0.49 1.23 8.95 2.40 4.95 10 13 3.50 1.27 TYP MAX. 4.60 2.72 0.88 1.70 0.70 1.32 9.35 2.70 5.15 10.40 14 3.93 1.40 MIN. 0.173 0.094 0.024 0.044 0.019 0.048 0.352 0.094 0.194 0.393 0.511 0.137 0.050 TYP. MAX. 0.181 0.107 0.034 0.066 0.027 0.052 0.368 0.106 0.202 0.410 0.551 0.154 0.055 inch
14/17
STB5NK52ZD-1 - STD5NK52ZD-1 - STD5NK52ZD - STP5NK52ZD
Package mechanical data
5
Package mechanical data
DPAK FOOTPRINT
All dimensions are in millimeters
TAPE AND REEL SHIPMENT
REEL MECHANICAL DATA
DIM. A B C D G N T 1. 5 12.8 20.2 16.4 50 22. 4 18. 4 13. 2 mm MIN. MAX . 330 0. 059 0.504 0.520 0. 795 0.645 0.724 1. 968 0.881 BULK QTY 2500 i n ch MIN. MAX. 12. 992
TAPE MECHANICAL DATA
DIM. A0 B0 B1 D D1 E F K0 P0 P1 P2 R
W
BASE QTY 2500
mm MIN. 6. 8 10.4 1. 5 1. 5 1.65 7. 4 2.55 3. 9 7. 9 1. 9 40
15.7 16.3
inch MIN. MAX . 7 0.267 0.275 0.409 0.417 0.476 0.059 0.063 0. 059 0.065 0.073 0.291 0.299 0.100 0.108 0.153 0.161 0.311 0.319 0.075 0.082 1. 574
0.618 0.641
MAX . 10. 6 12. 1 1.6 1. 85 7.6 2. 75 4.1 8.1 2.1
15/17
Revision history
STB5NK52ZD-1 - STD5NK52ZD-1 - STD5NK52ZD - STP5NK52ZD
6
Revision history
Table 9.
Dat e 16-Jun-2005 06-Sep-2005 03-Oct-2005 23-Mar-2006 Revision 1 2 3 4 First release Inserted ecopack indication Corrected value on Table 1 Com plete version. New template Changes
16/17
STB5NK52ZD-1 - STD5NK52ZD-1 - STD5NK52ZD - STP5NK52ZD
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZE REPRESENTATIVE OF ST, ST PRODUCTS ARE NOT DESIGNED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS, WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2006 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
17/17
|