About ST
Products
Applications
Support
Buy
News & Events
ST Worldwide
Contact Us
Login
Datasheets
|
Transistors
|
IGBTs
|
600V
30 A, 600 V ultra fast IGBT
Datasheet
Format:
(542 kb)
or
(11 kb)
Last Updated: 28/11/2008
Pages: 14
Untitled Document
Generic Part Number
Orderable Part Number
Status
STGW30NC60WD
STGW30NC60WD
Active
Related Information
IGBTs Product Page
Raw Ascii Text
- (
Hide
)
(Unformatted textual content of the document used by search engines)
STGW30NC60WD
30 A, 600 V ultra fast IGBT
Features
High frequency operation Lower CRES / CIES ratio (no cross-conduction susceptibility) Very soft ultra fast recovery antiparallel diode
3
Applications
2
High frequency motor controls, inverters, UPS HF, SMPS and PFC in both hard switch and resonant topologies TO-247
1
Description
This IGBT utilizes the advanced Power MESHTM process resulting in an excellent trade-off between switching performance and low on-state behavior. Figure 1. Internal schematic diagram
Table 1.
Device summary
Marking GW30NC60WD Package TO-247 Packaging Tube
Order code STGW30NC60WD
November 2008
Rev 5
1/14
www.st.com 14
Contents
ST G W 30 NC 60 WD
Contents
1 2 Electrical ratings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 3 Electrical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4
2.1 Electrical characteristics (curves) . . .. . .. . .. . .. . ..... 7
3 4 5
Test circuit
. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 10
Package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 11 Revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 13
2/14
STGW30NC60WD
Electrical ratings
1
Electrical ratings
Table 2.
Symbol VCES IC (1) IC (1) ICP(2) ICL (3) VGE IF IFSM PTOT Tstg Tj
1.
Absolute maximum ratings
Parameter Collector-emitter voltage (VGE = 0) Collector current (continuous) at 25 C Collector current (continuous) at 100 C Collector current (pulsed) Turn-off latching current Gate-emitter voltage Diode RMS forward current at TC = 25 C Surge not repetitive forward current tp= 10 ms sinusoidal Total dissipation at TC = 25 C Storage temperature 55 to 150 Operating junction temperature C Value 600 60 30 150 150 20 30 120 200 Unit V A A A A V A A W
Calculated according to the iterative formula:
Tj ( m ) T ----I C ( T C ) = -------------------------------------------------a-x-------------C-----------------------------------R t h j c × V C E ( s a t ) ( m a x ) ( T j ( m a x ), I C ( T C ) )
2. Pulse width limited by max junction temperature 3. VCLAMP = 80% (VCES), VGE = 15 V, RG = 10 , TJ = 150 C
Table 3.
Symbol Rthj-case Rthj-amb
Thermal resistance
Parameter Thermal resistance junction-case IGBT max. Thermal resistance junction-case diode max. Thermal resistance junction-ambient max. Value 0.63 1.5 50 Unit C/W C/W C/W
3/14
Electrical characteristics
STGW30NC60WD
2
Electrical characteristics
(TCASE = 25 C unless otherwise specified) Table 4.
Symbol
Static electrical characteristics
Parameter Test conditions Min. Typ. Max. Unit
Collector-emitter V(BR)CES breakdown voltage (VGE = 0) VCE(sat) VGE(th) ICES IGES gfs
IC = 1 mA
600
V
Collector-emitter saturation VGE = 15 V, IC= 20 A voltage VGE = 15V, IC = 20 A,TC= 125 C Gate threshold voltage Collector cut-off current (VGE = 0) Gate-emitter leakage current (VCE = 0) Forward transconductance VCE = VGE, IC = 250A VCE = 600 V VCE = 600 V, TC = 125 C VGE = 20 V VCE = 15 V, IC = 20 A 3.75
2.1 1.8
2.5
V V V A mA nA S
5.75 250 1 100 15
Table 5.
Symbol Cies Coes Cres Qg Qge Qgc
Dynamic electrical characteristics
Parameter Input capacitance Output capacitance Reverse transfer capacitance Total gate charge Gate-emitter charge Gate-collector charge Test conditions VCE = 25 V, f = 1 MHz, VGE = 0 VCE = 390 V, IC = 20 A, VGE = 15 V, (see Figure 18) Min. Typ. Max. Unit 2080 175 52 102 17.5 47 140 pF pF pF nC nC nC
4/14
STGW30NC60WD
Electrical characteristics
Table 6.
Symbol td(on) tr (di/dt)on td(on) tr (di/dt)on tr(Voff) td(off) tf tr(Voff) td(off) tf
Switching on/off (inductive load)
Parameter Turn-on delay time Current rise time Turn-on current slope Turn-on delay time Current rise time Turn-on current slope Off voltage rise time Turn-off delay time Current fall time Off voltage rise time Turn-off delay time Current fall time Test conditions VCC = 390 V, IC = 20 A , RG = 10 VGE = 15 V, (see Figure 17) VCC = 390 V, IC = 20 A , RG = 10 VGE = 15 V, TC = 125 C (see Figure 17) VCC = 390 V, IC = 20 A, , RGE = 10 VGE = 15 V (see Figure 17) VCC = 390 V, IC = 20 A, , RGE = 10 VGE =15 V, TC = 125 C (see Figure 17) Min. Typ. 29.5 12 1640 29 13.5 1600 19.5 118 27 46 151 38 Max. Unit ns ns A/s ns ns A/s ns ns ns ns ns ns
Table 7.
Symbol Eon(1) Eoff Ets Eon(1) Eoff Ets
Switching energy (inductive load)
Parameter Turn-on switching losses Turn-off switching losses Total switching losses Turn-on switching losses Turn-off switching losses Total switching losses Test conditions VCC = 390 V, IC = 20 A , RG = 10 VGE = 15 V, (see Figure 19) VCC = 390 V, IC = 20 A , RG = 10 VGE = 15 V, TC = 125C (see Figure 19) Min. Typ. 305 181 486 455 355 810 Max. Unit J J J J J J
1. Eon is the tun-on losses when a typical diode is used in the test circuit in Figure 19. If the IGBT is offered in a package with a co-pak diode, the co-pack diode is used as external diode. IGBTs & Diode are at the same temperature (25C and 125C). Eon include diode recovery energy.
5/14
Electrical characteristics
STGW30NC60WD
Table 8.
Symbol VF t rr Qrr I rr m t rr Qrr I rr m
Collector-emitter diode
Parameter Forward on-voltage Reverse recovery time Reverse recovery charge Reverse recovery current Reverse recovery time Reverse recovery charge Reverse recovery current Test conditions IF = 20 A IF = 20 A, TC = 125 C IF = 20 A,VR = 50 V, di/dt = 100 A/s (see Figure 20) IF = 20 A,VR = 50 V, TC =125 C, di/dt = 100 A/s (see Figure 20) Min. Typ. 2.6 1.6 40 50 2.5 80 180 4.5 Max. Unit V V ns nC A ns nC A
6/14
STGW30NC60WD
Electrical characteristics
2.1
Figure 2.
Electrical characteristics (curves)
Output characteristics Figure 3. Transfer characteristics
Figure 4.
Transconductance
Figure 5.
VCE(V)
3.2 3 2.8 2.6 2.4 2.2 2 1.8 1.6 1.4
Collector-emitter on voltage vs temperature
HV28940 VGE=15V 30A 40A
20A
IC=10A
-75
-50
-25
0
25
50
75
100 125 150 TJ(C)
Figure 6.
Gate charge vs gate-source voltage Figure 7.
Capacitance variations
7/14
Electrical characteristics Figure 8. Normalized gate threshold voltage vs temperature Figure 9.
STGW30NC60WD Collector-emitter on voltage vs collector current
HV28950
VCE(sat) (V)
3.2 3 2.8 2.6 2.4 2.2 2 1.8 1.6 1.4 1.2 1 0.8 0
TJ=-50C TJ=25C
TJ=150C
5 10 15 20 25 30 35 40 45 50 55 60 IC(A)
Figure 10. Normalized breakdown voltage vs temperature
Figure 11. Switching losses vs temperature
Figure 12. Switching losses vs gate resistance Figure 13. Switching losses vs collector current
8/14
STGW30NC60WD Figure 14. Thermal impedance
Electrical characteristics Figure 15. Turn-off SOA
Figure 16. Emitter-collector diode characteristics
IFM(A)
120 110 100 90 80 70 60 50 40 30 20 10 0 0 1 2 3 4 5 6
Tj=25C (Maximum values) Tj=125C (Typical values) Tj=125C (Maximum values)
VFM(V)
9/14
Test circuit
ST G W 30 NC 60 WD
3
Test circuit
Figure 18. Gate charge test circuit
Figure 17. Test circuit for inductive load switching
AM01504v1
AM01505v1
Figure 19. Switching waveform
Figure 20. Diode recovery time waveform
90% VG 10% 90% VCE
Tr(Voff) Tcross
di/dt IF ta 10% trr tb
Qrr
t 90% IRRM IRRM 10%
IC
Td(off) Td(on) Tr(Ion) Ton Toff Tf
VF di/dt AM01506v1 AM01507v1
10/14
STGW30NC60WD
Package mechanical data
4
Package mechanical data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a Lead-free second level interconnect. The category of second level interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com
11/14
Package mechanical data
STGW30NC60WD
TO-247 Mechanical data
mm. Min. 4.85 2.20 1.0 2.0 3.0 0.40 19.85 15.45 5.45 14.20 3.70 18.50 3.55 4.50 5.50 3.65 5.50 14.80 4.30 Typ Max. 5.15 2.60 1.40 2.40 3.40 0.80 20.15 15.75
Dim. A A1 b b1 b2 c D E e L L1 L2 øP øR S
12/14
STGW30NC60WD
Revision history
5
Revision history
Table 9.
Date 21-Nov-2005 29-Nov-2005 06-Mar-2006 12-Jul-2007 11-Nov-2008
Document revision history
Revision 1 2 3 4 5 Initial release. Modified Figure 5 and Figure 6 New template Corrected Figure 11, Figure 12, Figure 13 Figure 16 has been updated. Changes
13/14
STGW30NC60WD
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
14/14
Document Number: 11728
Untitled Document
Further Information
Contact
Online Support
(Registration Required)