VN751PT
High side driver
Features
Type VN751PT
RDS(on) 60 m
Iout 2.5 A
VCC 36 V PPAK
CMOS compatible input Thermal shutdown Shorted load protection Undervoltage and overvoltage shutdown Protection against loss of ground Very low stand-by current Compiance to 61000-4-4 IEC test up to 4 kV
Description
The VN751PT is a monolithic device designed in STMicroelectronics VIPower M0-3 technology, intended for driving any kind of load with one side connected to ground. Active VCC pin voltage clamp protects the device against low energy spikes. Active current limitation combined with thermal shutdown and automatic restart protect the device against overload. Device automatically turns off in case of ground pin disconnection. This device is especially suitable for industrial applications in conformity with IEC 61131-2 programmable controllers international standard.
VCC
Figure 1.
Block diagram
VCC CLAMP
OVERVOLTAGE DETECTION UNDERVOLTAGE DETECTION
GND
Power CLAMP
DRIVER INPUT LOGIC CURRENT LIMITER STATUS OUTPUT
OVERTEMPERATURE DETECTION
July 2008
Rev 7
1/16
www.st.com 16
Contents
VN751PT
Contents
1 2 3 4 5 6 7 8 9 10 Maximum ratings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 3 Pin connections . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4 Electrical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5 Waveforms and truth table . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 7 Test circuit . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 9 Application schematic . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 10 Reverse polarity protection . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 11 Package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 12 Order code . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 14 Revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 15
2/16
VN751PT
Maximum ratings
1
Maximum ratings
Table 1.
Symbol VCC - VCC - IGND IOUT - IOUT IIN ISTAT VESD Ptot TJ Tc Tstg EAS
Absolute maximum rating
Parameter DC supply voltage (overvoltage protected) Reverse DC supply voltage DC reverse ground pin current DC output current Reverse DC output current DC input current DC status current Electrostatic discharge ( R = 1.5 k; C = 100 pF ) Power dissipation TC = 25 C Junction operating temperature Case operating temperature Storage temperature Single-pulse avalanche energy Value 45 -0.3 -200 Internally limited -5 +/- 10 +/- 10 5000 Internally limited Internally limited - 40 to 150 - 55 to 150 0.8 Unit V V mA A A mA mA V W C C C J
Table 2.
Symbol RthJA RthJC
Thermal data
Parameter Thermal resistance junction-ambient (1) Thermal resistance junction-case Max Max Value 50 3 Unit C/W C/W
1. When mounted on a FR4 printed circuit board with 0.5 cm2 of Cu (at least 35 m thick) connected to all VCC pins.
3/16
Pin connections
VN751PT
2
Figure 2.
Pin connections
Connection diagram (top view)
Figure 3.
Current and voltage conventions
4/16
VN751PT
Electrical characteristics
3
Electrical characteristics
8 V < VCC < 36 V; -40 C < TJ < 125 C unless otherwise specified
Table 3.
Symbol VCC VUSD VOV RON
Power
Parameter Operating supply voltage Undervoltage shut-down Overvoltage shut-down On state resistance IOUT = 2 A; TJ = 25 C IOUT = 2 A Off State; VCC = 24 V; TCASE = 25 C 10 1.5 Test conditions Min 5.5 3 36 60 180 20 1.8 0 10 4 Typ Max 36 5.5 Unit V V V m m A mA mA A
IS
Supply current
On State; VCC = 24 V On State; VCC = 24 V;TCASE = 100C
IL(off)
OFF state output current
VIN = VOUT = 0V
Table 4.
Symbol td(on) td(off)
Switching ( VCC = 24 V )
Parameter Turn-on delay time Test conditions RL=12 from VIN rising edge to VOUT = 2.4 V RL=12 from VIN falling edge to VOUT = 21.6 V RL = 12 from VOUT = 2.4 V to VOUT = 19.2 V RL = 12 from VOUT = 21.6 V to VOUT = 2.4 V Min Typ 12 Max Unit s s V/s V/s
Turn-off delay time
35
dVOUT/dt(on) Turn-on voltage slope dVOUT/dt(off) Turn-off voltage slope
0.80
0.30
5/16
Electrical characteristics
VN751PT
Table 5.
Symbol VIL IIL VIH IIH Vhyst IIN VICL
Input pin
Parameter Input low level Low level input current Input high level High level input current Input hysteresis voltage Input current Input clamp voltage VIN = VCC = 5 V IIN = 1 mA IIN = -1 mA 6 6.8 -0.7 VIN = 3.25 V 0.5 10 8 VIN = 1.25 V 1 3.25 10 Test conditions Min Typ Max 1.25 Unit V A V A V A V V
Table 6.
Symbol VSTAT ILSTAT CSTAT VSCL
Status pin
Parameter Status low output voltage Status leakage current Status pin input capacitance Status clamp voltage Test conditions ISTAT = 1.6 mA Normal operation; VSTAT = 5 V Normal operation; VSTAT = 5 V ISTAT = 1 mA; ISTAT = -1 mA 6 6.8 -0.7 Min Typ Max 0.5 10 100 8 Unit V A pF V V
Table 7.
Symbol TTSD TR Thyst Ilim Vdemag
Protections
Parameter Shut-down temperature Reset temperature Thermal hysteresis Current limitation VCC = 24 V, RLOAD = 10 m, t = 0.4 ms Test conditions Min 150 135 7 2.7 VCC47 VCC52 20 6.0 VCC57 Typ 175 Max 200 Unit C C C A V
Turn-off output clamp RL =12 ; L = 6 mH voltage
6/16
VN751PT
Waveforms and truth table
4
Waveforms and truth table
Figure 4. Switching time waveforms
VOUT 90% 80%
dVOUT/dt(on) 10%
dVOUT/dt(off)
t
V IN td(on) td(off)
t
Table 8.
Truth table
Input L H L H H L H L H L H Output L H L X X L L L L L L Status H H H (TJ < TTSD) H (TJ > TTSD) L H L X X H H
Conditions Normal operation
Current limitation
Over temperature Under voltage Overvoltage
7/16
Waveforms and truth table Figure 5. Waveforms
VN751PT
NORMAL OPERATION IN PU T LOAD VOLTAGE STATUS UN DE RVOLTAGE V U S D hy s t VU S D
VCC INPUT LOAD VOLTAGE STATUS
undefined
OVERVOLTAGE VCCVOV
TJ INPUT LOAD CURRENT STATUS
TTSD TR
O V E RT E M P E RA T U RE
8/16
VN751PT
Test circuit
5
Figure 6.
Test circuit
Peak short circuit current test circuit
R
Figure 7.
Avalanche energy test circuit
R
9/16
Application schematic
VN751PT
6
Figure 8.
Application schematic
Application schematic
10/16
VN751PT
Reverse polarity protection
7
Reverse polarity protection
A schematic solution to protect the IC against a reverse polarity condition is proposed. This schematic is effective with any type of load connected to the outputs of the IC. The RGND resistor value can be selected according to the following conditions to be met: 1. 2. RGND 600 mV / (IS in ON state max). RGND (-VCC) / (-IGND)
where -IGND is the DC reverse ground pin current and can be found in the absolute maximum rating section of the device datasheet. The power dissipation associated to RGNG during reverse polarity condition is: PD = (-VCC)2/RGND This resistor can be shared by several different ICs. In such case IS value on formula (1) is the sum of the maximum ON-state currents of the different devices. Please note that if the microprocessor ground and the device ground are separated then the voltage drop across the RGND (given by IS in ON state max * RGND) produce a difference between the generated input level and the IC input signal level. This voltage drop will vary depending on how many devices are ON in the case of several high side switches sharing the same RGND. Figure 9. Reverse polarity protection
+ Vcc Status Statusi Inputi GND Outputi
RGND (Optional)
Load
11/16
Package mechanical data
VN751PT
8
Package mechanical data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a lead-free second level interconnect . The category of second level interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com
12/16
VN751PT
Package mechanical data
Table 9.
PPAK mechanical data
Dim. A A1 A2 B B2 C C2 D1 D E E1 e G G1 H L2 L4 R V2 0 Gr. 0.3 0.60 0.2 8 4.90 2.38 9.35 0.8 6.00 6.40 4.7 1.27 5.25 2.70 10.10 1.00 1.00 Min 2.20 0.90 0.03 0.40 5.20 0.45 0.48 5.1 6.20 6.60 Typ Max 2.40 1.10 0.23 0.60 5.40 0.60 0.60
Package weight
Figure 10. Package dimensions
13/16
Order code
VN751PT
9
Order code
Table 10. Order codes
Order codes VN751PT VN751PT13TR Package PPAK PPAK Packaging Tube Tape and reel
14/16
VN751PT
Revision history
10
Revision history
Table 11.
Date
Document revision history
Revision 1 2 3 4 5 6 7 Initial release Added VSCL Updated VCC value Table 1, Ilim min value Table 7 Typo in Table 4 on page 5, updated Ptot value Table 1. Typo in Table 1 on page 3, VESD Added ISTAT valuein Table 1 on page 3 Added Section 7 on page 11 Changes
07-Mar-2006 31-Mar-2006 10-Jul-2006 12-Mar-2007 15-May-2007 18-Sep-2007 08-Jul-2008
15/16
VN751PT
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
16/16
|