STRH100N6FSY1 STRH100N6FSY3
N-channel 60V - 0.011 - TO-254AA rad-hard low gate charge STripFETTM Power MOSFET
Features
Type STRH100N6FSY1 STRH100N6FSY3
VDSS 60 V 60 V 3 1 TO-254AA 2
Low RDS(on) Fast switching Single event effect (SEE) hardned Low total gate charge Light weight 100% avalanche tested Application oriented characterization Hermetically sealed Heavy ion SOA 100 kRad TID SEL & SEGR with 34Mev/cm²/mg LET ions Figure 1.
Internal schematic diagram
Applications
Satellite High reliability
Description
This Power MOSFET series realized with STMicroelectronics unique STripFET process has specifically been designed to sustain high TID and provide immunity to heavy ion effects. It is therefore suitable as power switch in mainly highefficiency DC-DC converters. It is also intended for any application with low gate charge drive requirements. Table 1. Device summary
Order codes STRH100N6FSY1 (1) STRH100N6FSY3
1. Mil temp range 2. Space flights parts (full ESCC flow screening)
(2)
Marking RH100N6FSY1 RH100N6FSY3
Package TO-254AA TO-254AA
Packaging Individual strip pack Individual strip pack
November 2007
Rev 5
1/13
www.st.com 13
Contents
STRH100N6FSY1 - STRH100N6FSY3
Contents
1 2 Electrical ratings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 3 Electrical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4
2.1 2.2 2.3 Pre-irradiation . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4 Post-irradiation . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5 Electrical characteristics (curves) . . .. . .. . .. . .. . ..... 7
3 4 5
Test circuit . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 9 Package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 10 Revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 12
2/13
STRH100N6FSY1 - STRH100N6FSY3
Electrical ratings
1
Electrical ratings
Table 2.
Symbol VDS VGS ID
(1)
Absolute maximum ratings (pre-irradiation)
Parameter Drain-source voltage (VGS = 0) Gate-source voltage Drain current (continuous) at TC= 25 C Drain current (continuous) at TC= 100 C Drain current (pulsed) Total dissipation at TC= 25 C Peak diode recovery voltage slope Storage temperature Max. operating junction temperature Value 60 14 80 68 320 180 2.5 -55 to 150 150 Unit V V A A A W V/ns C C
ID (1) IDM (2) PTOT
(3)
dv/dt (4) Tstg Tj
1. This value is limited by package 2. Pulse width limited by safe operating area 3. This value is rated according to Rthj-case + Rthc-s 4. ISD 80 A, di/dt 600 A/s, VDD = 80 %V(BR)DSS
Table 3.
Symbol
Thermal data
Parameter Value 0.52 0.21 48 Unit C/W C/W C/W
Rthj-case Thermal resistance junction-case max Rthc-s Case-to-sink typ
Rthj-amb Thermal resistance junction-amb max
Table 4.
Symbol IAR EAS EAR(1)
Avalanche characteristics
Parameter Avalanche current, repetitive or not-repetitive (pulse width limited by Tj max) Single pulse avalanche energy (star ting Tj=25 C, Id= Iar, Vdd=32 V) Repetitive avalanche Value 40 1374 40 Unit A mJ mJ
1. Pulse number = 10; f= 10 KHz; D.C. = 50%
3/13
Electrical characteristics
STRH100N6FSY1 - STRH100N6FSY3
2
Electrical characteristics
(TCASE = 25C unless otherwise specified)
2.1
Pre-irradiation
Table 5.
Symbol IDSS IGSS BVDSS VGS(th) RDS(on)
On/off states
Parameter Zero gate voltage drain current (VGS = 0) Gate body leakage current (VDS = 0) Drain-to-source breakdown voltage Gate threshold voltage Static drain-source on resistance Test conditions 80% BVDss VGS = 14 V VGS = 0V, ID = 1 mA VDS =VGS, ID = 1 mA VGS = 12 V ID = 40 A 60 2 0.011 4.5 0.012 Min. Typ. Max. 10
100
Unit A nA V V
Table 6.
Symbol Ciss Coss Crss Qg Qgs Qgd
Dynamic
Parameter Input capacitance Output capacitance Reverse transfer capacitance Total gate charge Gate-to-source charge Gate-to-drain ("Miller") charge Gate input resistance Test conditions Min. 5440 902.4 316 142.8 26.08 42.4 Typ. 6800 1128 395 178.5 32.6 53 Max. 8160 1353 474 214.2 39.12 63.6 Unit pF pF pF nC nC nC
VGS = 0, VDS = 25 V, f=1MHz
VDD = 30 V, ID = 40 A, VGS=12 V f=1MHz Gate DC Bias=0 Test signal level= 20 mV open drain
RG
1.6
2
2.4
Table 7.
Symbol td(on) tr td(off) tf
Switching times
Parameter Turn-on delay time Rise time Turn-off-delay time Fall time Test conditions Min. 25.6 78.4 102 64 Typ. 32 98 128 80 Max 38.4 117.6 153.6 96 Unit ns ns ns ns
VDD = 30 V, ID = 40 A, RG = 4.7 , VGS = 12 V
4/13
STRH100N6FSY1 - STRH100N6FSY3
Electrical characteristics
Table 8.
Symbol ISD (1) ISDM (2) VSD (3) t rr Qrr IRRM t rr Qrr IRRM
Source drain diode
Parameter Source-drain current Source-drain current (pulsed) Forward on voltage Reverse recovery time Reverse recovery charge Reverse recovery current Reverse recovery time Reverse recovery charge Reverse recovery current ISD = 80 A, VGS = 0 ISD = 80 A, di/dt = 100 A/s VDD= 30 V, Tj = 25 C ISD = 80 A, di/dt = 100 A/s VDD= 30 V, Tj = 150 C 345 1.1 432 3.5 26 528 4.9 30.8 518 Test conditions Min. Typ. Max Unit 80 320 A A V ns C A ns C A
422
633
1. This value is limited by package 2. Pulse width limited by safe operating area 3. Pulsed: pulse duration = 300 s, duty cycle 1.5%
2.2
Post-irradiation
The ST rad-hard Power MOSFETs are tested to verify the radiation capability. The technology is extremely resistant to assurance well functioning of the device inside the radiation environments. Every manufacturing lot is tested for total ionizing dose. (@Tj=25C up to 100 Krad (a))
Table 9.
Symbol IDSS IGSS BVDSS VGS(th) RDS(on)
On/off states
Parameter Test conditions Min. Typ. Max. Unit 10
100
Zero gate voltage drain current 80% BVDss (VGS = 0) Gate body leakage current (VDS = 0) Drain-to-source breakdown voltage Gate threshold voltage Static drain-source on resistance VGS = 14 V VGS = 0, ID = 1 mA VDS =VGS, ID = 1 mA VGS = 12 V ID = 40 A 60 2
A nA V
4.5 0.011 0.012
V
a. According to ESCC 22900 specification, Co60 gamma rays, dose rags:0.1rad/sec.
5/13
Electrical characteristics
STRH100N6FSY1 - STRH100N6FSY3
Table 10.
Ion Kr Xe
Single event effect, SOA(1)
Let (Mev/(mg/cm2)) 34 55.9 Energy (MeV) 316 459 Range (m) 43 43 VDS (V) @VGS0V 60 60
1. Rad-Hard Power MOSFETs have been characterized in heavy ion environment for single event effect (SEE). Single event effect characterization is illustrated
Figure 2.
Bias condition during radiation
Table 11.
Symbol ISD
(1) (2)
Source drain diode
Parameter Source-drain current Source-drain current (pulsed) Forward on voltage Reverse recovery time Reverse recovery charge Reverse recovery current Reverse recovery time Reverse recovery charge Reverse recovery current ISD = 80 A, VGS = 0 ISD = 80 A, di/dt = 100 A/s VDD= 30 V, Tj = 25 C ISD = 80 A, di/dt = 100 A/s VDD= 30 V, Tj = 150 C 345 1.1 432 3.5 26 528 4.9 30.8 518 Test conditions Min. Typ. Max Unit 80 320 A A V ns C A ns C A
ISDM
VSD (3) t rr Qrr IRRM t rr Qrr IRRM
422
633
1. This value is limited by package 2. Pulse width limited by safe operating area 3. Pulsed: pulse duration = 300s, duty cycle 1.5%
6/13
STRH100N6FSY1 - STRH100N6FSY3
Electrical characteristics
2.3
Figure 3.
Electrical characteristics (curves)
Safe operating area Figure 4. Thermal impedance
Figure 5.
Output characteristics
Figure 6.
Transfer characteristics
Figure 7.
Gate charge vs gate-source voltage Figure 8.
Capacitance variations
7/13
Electrical characteristics Figure 9. Normalized BVDSS vs temperature
STRH100N6FSY1 - STRH100N6FSY3 Figure 10. Static drain-source on resistance
Figure 11. Normalized gate threshold voltage vs temperature
Figure 12. Normalized on resistance vs temperature
Figure 13. Source drain-diode forward characteristics
8/13
STRH100N6FSY1 - STRH100N6FSY3
Test circuit
3
Test circuit
Figure 14. Switching times test circuit for resistive load (1)
1. Max driver VGS slope = 1V/ns (no DUT)
Figure 15. Unclamped inductive load test circuit (single pulse and repetitive)
9/13
Package mechanical data
STRH100N6FSY1 - STRH100N6FSY3
4
Package mechanical data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a lead-free second level interconnect. The category of second level interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com
10/13
STRH100N6FSY1 - STRH100N6FSY3
Package mechanical data
Table 12.
DIM.
TO-254AA mechanical data
mm. MIN. TYP MAX. 13.84 13.84 20.32 6.60 1.27 3.78 17.40 6.86 0.89 3.81 3.81 12.95 3.05 0.71 1.0 1.65 0.065 14.50 0.510 0.120 0.025 0.040 1.14 0.035 0.150 0.150 0.570 MIN. 0.535 0.535 0.790 0.249 0.040 0.139 0.665 0.270 0.045 inch TYP. MAX. 0.545 0.545 0.80 0.260 0.050 0.149 0.685
A B C D E F G H I J K L M N R1 R2
13.59 13.59 20.07 6.32 1.02 3.53 16.89
Figure 16. Mechanical drawing
11/13
Revision history
STRH100N6FSY1 - STRH100N6FSY3
5
Revision history
Table 13.
Date 03-Jul-2006 18-Dec-2006 15-Mar-2007 22-Oct-2007 15-Nov-2007
Document revision history
Revision 1 2 3 4 5 First release Figure 3. has been updated Complete version Note 2 on device summary has been updated Added figures: 2 and 15. Updated values on tables: 6, 7, 8 and 11 Minor text changes to improve readability Changes
12/13
STRH100N6FSY1 - STRH100N6FSY3
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2007 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
13/13
|