LIS302ALK
MEMS motion sensor 3-axis - 2g analog output "piccolo" accelerometer
Preliminary Data
Features
3.0V to 3.6V supply voltage ~2mW power consumption 2g full-scale 3 axes acceleration channels Ratiometric output voltage Embedded self test Power down mode 10000g high shock survivability ECOPACK RoHS and "Green" compliant (see Section 5) The LIS302ALK has a full scale of 2g and it is capable of measuring accelerations over a maximum bandwidth of 2.0kHz. The device bandwidth may be reduced by using external capacitances. A self-test capability allows the user to check the functioning of the sensor in the final application without thew need to move or tilt the sensor. The LIS302ALK is available in plastic Thin Land Grid Array package (TLGA) and it is guaranteed to operate over an extended temperature range from -40C to +85C. The LIS302ALK belongs to a family of products suitable for a variety of applications: Mobile terminals Gaming and Virtual Reality input devices Free-fall detection for data protection Antitheft systems and Inertial Navigation Appliance and Robotics.
LGA-14 (3x5x0.9mm)
Description
The LIS302ALK is a miniaturized low-power three-axis linear accelerometer. It includes a sensing element and an IC interface to provide an analog signal to the external world. The sensing element, capable of detecting the acceleration, is manufactured using a dedicated process developed by ST to produce motion sensors and actuators in silicon. The IC interface is manufactured using a CMOS process that allows to design a dedicated circuit which is trimmed to better match the sensing element characteristics. The device can be operated from 2.16V to 3.6V.
Order codes
Part number LIS302ALK LIS302ALKTR Temperature range, C -40C to +85C -40C to +85C Package LGA-14 LGA-14 Packing Tray Tape & reel
Note:
Tape & reel parts are compliant to International Standard EIA-481.
October 2006
Rev 1
1/14
www.st.com 14
This is preliminary information on a new product now in development or undergoing evaluation. Details are subject to change without notice.
Contents
LIS302ALK
Contents
1 Block diagram . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 3
1.1 Pin description . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 3
2
Mechanical and electrical specifications . . . . . . . . . . . . . . . . . . . . . . . . 5
2.1 2.2 2.3 2.4 Mechanical characteristics. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5 Electrical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 6 Absolute maximum ratings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 7 Terminology . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 7
3
Functionality . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 9
3.1 3.2 3.3 Sensing element . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 9 IC interface . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 9 Factor y calibration . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 9
4
Application hints . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 10
4.1 4.2 Soldering information . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 11 Output response vs. orientation . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 11
5 6
Package information . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 12 Revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 13
2/14
LIS302ALK
Block diagram
1
Block diagram
Figure 1. Block diagram
X+ Y+ Z+
CHARGE AMPLIFIER S/H
Routx
Voutx
a
ZYX-
MUX
DEMUX
Routy S/H
Vouty
Routz S/H
Voutz
SELF TEST
REFERENCE
TRIMMING CIRCUIT
CLOCK
1.1
Pin description
Figure 2. Pin connection
Z X 1
13
res
1
Y
Vdd res res GND Voutz Vouty
8
res res res res ST PD
6
LIS302AL
Voutx
(TOP VIEW) DIRECTION OF THE DETECTABLE ACCELERATIONS
(BOTTOM VIEW)
3/14
Block diagram Table 1.
Pin # 1 2 3 4 5 6 7 8 9 10 11 12 13 14
LIS302ALK Pin description
Pin Name Reserved Reserved Reserved Reserved ST PD Voutx Vouty Voutz GND Reserved Reserved Vdd Reserved Connect to Vdd Connect to Vdd Connect to Gnd Connect to Gnd Self Test (Logic 0: normal mode; Logic 1: Self-test) Power Down (Logic 0: normal mode; Logic 1: Power-Down mode) Output Voltage X channel Output Voltage Y channel Output Voltage Z channel 0V supply Leave unconnected Connect to Gnd Power supply Connect to Vdd Function
4/14
LIS302ALK
Mechanical and electrical specifications
2
2.1
Table 2.
Symbol Ar So SoDr Voff OffDr NL CrossAx An
Mechanical and electrical specifications
Mechanical characteristics.
Mechanical characteristics(1) All parameters are specified @ Vdd =3.3V, T = 25C unless otherwise noted
Parameter Acceleration range(3) Sensitivity
(4)
Test Condition
Min.
Typ.(2) 2.0
Max.
Unit g
0.415 Delta from +25C T = 25C Delta from +25C Best fit straight line Vdd/2-6%
0.440 0.01 Vdd/2 0.5 0.5 2
0.465
V/g %/C
Sensitivity change Vs Temperature Zero-g level(4) Zero-g level change Vs Temperature Non Linearity(5) Cross-Axis(6) Acceleration Noise Density
Vdd/2+6%
V mg/C % FS % g/ H z
Vdd=3.3V T = 25C Vdd=3.3V X axis
200
+80
+220
mV
Vt
Self test output voltage change(7),(8)
T = 25C Vdd=3.3V Y axis T = 25C Vdd=3.3V Z axis
+80
+220
mV
+80
+220
mV
Fres
Sensing Element Resonant Frequency(9) Operating Temperature Range Product Weight
all axes
2.0
kHz
Top Wh
-40 30
+85
C mgram
1. The product is factory calibrated at 3.3V. The operational power supply range is specified in table 3. Since the device is ratiometric Voff, So and Vt parameters will vary with supply voltage. 2. Typical specifications are not guaranteed 3. Guaranteed by wafer level test and measurement of initial offset and sensitivity 4. Zero-g level and sensitivity are ratiometric to supply voltage 5. Guaranteed by design 6. Contribution to the measuring output of an inclination/acceleration along any perpendicular axis 7. "Self test output voltage change" is defined as Vout(Vst=Logic1)-Vout(Vst=Logic0) 8. "Self test output voltage change" varies cubically with supply voltage 9. Minimum resonance frequency Fres=2.0kHz. Sensor bandwidth=1/(2**32k*Cload)
5/14
Mechanical and electrical specifications
LIS302ALK
2.2
Table 3.
Symbol Vdd Idd
Electrical characteristics
Electrical characteristics(1) All parameters are specified @ Vdd =3.3V, T=25C unless otherwise noted
Parameter Supply Voltage Supply Current Supply Current in Power Down Mode Self Test Input Logic 1 level at Vdd=3.3V Rout Output impedance of Voutx, Vouty, Voutz Capacitive Load Drive for Voutx, Vouty, Voutz(3) Turn-On Time at exit from Power Down mode Operating Temperature Range Cload in F 2.5 2.0 32 Vdd V k mean value PD pin connected to GND PD pin connected to Vdd Logic 0 level at Vdd=3.3V Vst 0 0.65 Test Condition Min. Typ.(2) Max. Unit V mA
IddPdn
1 0.8
A V
Cload
nF
Ton
160*Cload+0.3
ms
Top
-40
+85
C
1. The product is factory calibrated at 3.3V. 2. Typical specifications are not guaranteed 3. Minimum resonance frequency Fres=2.0kHz. Device bandwidth=1/(2**32k*Cload)
6/14
LIS302ALK
Mechanical and electrical specifications
2.3
Absolute maximum ratings
Stresses above those listed as "absolute maximum ratings" may cause permanent damage to the device. This is a stress rating only and functional operation of the device under these conditions is not implied. Exposure to maximum rating conditions for extended periods may affect device reliability. Table 4.
Symbol Vdd Vin APOW Supply voltage Input Voltage on Any Control pin (PD, ST) Acceleration (Any axis, Powered, Vdd=3.3V) 10000g for 0.1 ms 3000g for 0.5 ms AUNP TSTG Acceleration (Any axis, Not powered) 10000g for 0.1 ms Storage Temperature Range -40 to +150 2 (HBM) ESD Electrostatic Discharge Protection 1.5 (CDM) 200 (MM) C KV KV V
Absolute maximum ratings
Ratings Maximum Value -0.3 to 6 -0.3 to Vdd +0.3 3000g for 0.5 ms Unit V V
This is a Mechanical Shock sensitive device, improper handling can cause permanent damages to the part This is an ESD sensitive device, improper handling can cause permanent damages to the part
2.4
Terminology
Sensitivity describes the gain of the sensor and can be determined by applying 1g acceleration to it. As the sensor can measure DC accelerations this can be done easily by pointing the axis of interest towards the center of the earth, note the output value, rotate the sensor by 180 degrees (point to the sky) and note the output value again thus applying 1g acceleration to the sensor. Subtracting the larger output value from the smaller one and dividing the result by 2 will give the actual sensitivity of the sensor. This value changes very little over temperature (see sensitivity change vs. temperature) and also very little over time. The Sensitivity Tolerance describes the range of Sensitivities of a large population of sensors. Zero-g level describes the actual output signal if there is no acceleration present. A sensor in a steady state on a horizontal surface will measure 0g in X axis and 0g in Y axis whereas the Z axis will measure +1g. The output is ideally for a 3.3V powered sensor Vdd/2 = 1650mV. A deviation from ideal 0-g level (1650mV in this case) is called Zero-g offset. Offset of precise MEMS sensors is to some extend a result of stress to the sensor and therefore the offset can slightly change after mounting the sensor onto a printed circuit board or exposing it to extensive mechanical stress. Offset changes little over temperature - see "Zero-g level change vs. temperature" - the Zero-g level of an individual sensor is very stable
7/14
Mechanical and electrical specifications
LIS302ALK
over lifetime. The Zero-g level tolerance describes the range of Zero-g levels of a population of sensors. Self Test allows to check the sensor functionality without moving it. The Self Test function is off when the ST pin is connected to GND. When the ST pin is tied at Vdd an actuation force is applied to the sensor, simulating a definite input acceleration. In this case the sensor outputs will exhibit a voltage change in their DC levels which is related to the selected full scale and depending on the Supply Voltage through the device sensitivity. When ST is activated, the device output level is given by the algebraic sum of the signals produced by the acceleration acting on the sensor and by the electrostatic test-force. If the output signals change within the amplitude specified inside Table 2, than the sensor is working properly and the parameters of the interface chip are within the defined specification. Output impedance describes the resistor inside the output stage of each channel. This resistor is part of a filter consisting of an external capacitor of at least 2.5nF and the internal resistor. Due to the resistor level, only small inexpensive external capacitors are needed to generate low corner frequencies. When interfacing with an ADC it is important to use high input impedance input circuitries to avoid measurement errors. Note that the minimum load capacitance forms a corner frequency close to the resonance frequency of the sensor. In general the smallest possible bandwidth for a particular application should be chosen to get the best results.
8/14
LIS302ALK
Functionality
3
Functionality
The LIS302ALK is an "piccolo" low-power, analog output three-axis linear accelerometer packaged in a LGA package. The complete device includes a sensing element and an IC interface able to take the information from the sensing element and to provide an analog signal to the external world.
3.1
Sensing element
A proprietary process is used to create a surface micro-machined accelerometer. The technology allows to carry out suspended silicon structures which are attached to the substrate in a few points called anchors and are free to move in the direction of the sensed acceleration. To be compatible with the traditional packaging techniques a cap is placed on top of the sensing element to avoid blocking the moving parts during the moulding phase of the plastic encapsulation. When an acceleration is applied to the sensor the proof mass displaces from its nominal position, causing an imbalance in the capacitive half-bridge. This imbalance is measured using charge integration in response to a voltage pulse applied to the sense capacitor. At steady state the nominal value of the capacitors are few pF and when an acceleration is applied the maximum variation of the capacitive load is in fF range.
3.2
IC interface
The complete signal processing uses a fully differential structure, while the final stage converts the differential signal into a single-ended one to be compatible with the external world. The first stage is a low-noise capacitive amplifier that implements a Correlated Double Sampling (CDS) at its output to cancel the offset and the 1/f noise. The produced signal is then sent to three different S&Hs, one for each channel, and made available to the outside. All the analog parameters (output offset voltage and sensitivity) are ratiometric to the voltage supply. Increasing or decreasing the voltage supply, the sensitivity and the offset will increase or decrease linearly. The feature provides the cancellation of the error related to the voltage supply along an analog to digital conversion chain.
3.3
Factory calibration
The IC interface is factory calibrated for sensitivity (So) and Zero-g level (Voff). The trimming values are stored inside the device in a non volatile structure. Any time the device is turned on, the trimming parameters are downloaded into the registers to be employed during the normal operation. This allows the user to employ the device without further calibration.
9/14
Application hints
LIS302ALK
4
Application hints
Figure 3. LIS302ALK electrical Connection LIS302ALK (top view)
Vdd GND GND 10F
Vdd
Z X 1
Pin 1 indicator
1
13
100nF
LIS302AL
6 8
Digital signals
GND
GND ST PD
Y
GND Optional Vout z Cload z
DIRECTION OF THE DETECTABLE ACCELERATIONS
Optional Vout Y Cload y Optional Cload x Vout X
Power supply decoupling capacitors (100nF ceramic or polyester + 10F Aluminum) should be placed as near as possible to the device (common design practice). The LIS302ALK allows to band limit Voutx, Vouty and Voutz through the use of external capacitors. The recommended frequency range spans from DC up to 2.0kHz. Capacitors must be added at output pins to implement low-pass filtering for antialiasing and noise reduction. The equation for the cut-off frequency (ft) of the external filters is: 1 f t = --------------------------------------------------------------2 R o u t C l o a d ( x, y, z ) Taking into account that the internal filtering resistor (Rout) has a nominal value equal to 32k, the equation for the external filter cut-off frequency may be simplified as follows: 5F f t = ---------------------------------- [ H z ] C l o a d ( x, y, z ) The tolerance of the internal resistor can vary typically of 20% within its nominal value of 32k; thus the cut-off frequency will vary accordingly. A minimum capacitance of 2.5nF for Cload(x, y, z) is required in any case.
10/14
LIS302ALK Table 5. Filter capacitor selection, Cload (x,y,z)
Cut-off frequency 1 Hz 10 Hz 20 Hz 50 Hz 100 Hz 200 Hz 500 Hz
Application hints
Capacitor value 5 F 0.5F 250nF 100nF 50nF 25nF 10nF
4.1
Soldering information
The LGA package is compliant with the ECOPACK, RoHs and "Green" standard.It is qualified for soldering heat resistance according to JEDEC J-STD-020C. Pin1 indicator is electrically connected to pin 1. Leave pin 1 indicator unconnected during soldering. Land pattern and soldering recommendations are available at www.st.com/mems.
4.2
Output response vs. orientation
Figure 4. Output Response vs. Orientation
X=1.17V (-1g) Y=1.65V (0g) Z=1.65V (0g)
Bottom
X=1.65V (0g) Y=2.13V (+1g) Z=1.65V (0g) TOP VIEW X=1.65V (0g) Y=1.17V (-1g) Z=1.65V (0g)
Top Top
X=1.65V (0g) Y=1.65V (0g) Z=1.17V (-1g)
X=1.65V (0g) Y=1.65V (0g) Bottom Z=2.13V (+1g)
X=2.13V (+1g) Y=1.65V (0g) Z=1.65V (0g)
Earth's Surface
Note:
Figure 4 refers to LIS302ALK powered at 3.3V.
11/14
Package information
LIS302ALK
5
Package information
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a Lead-free second level interconnect. The category of second Level Interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com. Figure 5. LGA 14: Mechanical Data & Package Dimensions
mm DIM. MIN. A1 A2 A3 D1 E1 e d L1 N N1 P1 P2 T1 T2 R h k i s 0.965 0.640 0.750 0.450 1.200 0.150 0.050 0.100 0.100 0.180 2.850 4.850 0.220 3.000 5.000 0.800 0.300 4.000 1.360 1.200 0.975 0.650 0.800 0.500 TYP. 0.920 M AX . 1.000 0.700 MIN. TYP. MAX. 0.0362 0.0394 0.0275 inch
OUTLINE AND MECHANICAL DATA
0.260 0.0071 0.0087 0.0102 3.150 0.1122 0.1181 0.1240 5.150 0.1909 0.1968 0.2027 0.0315 0.0118 0.1575 0.0535 0.0472 0.985 0.0380 0.0384 0.0386 0.660 0.0252 0.0256 0.0260 0.850 0.0295 0.0315 0.0335 0.550 0.0177 0.0197 0.0217 1.600 0.0472 0.0059 0.0020 0.0039 0.0039 0.0630
LGA14 (3x5x0.92mm) Pitch 0.8mm Land Grid Array Package
7773587 C
12/14
LIS302ALK
Revision history
6
Revision history
Table 6.
Date 30-Oct-2006
Document revision history
Revision 1 Initial release. Changes
13/14
LIS302ALK
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2006 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
14/14
|