STLED316S
Serial-interfaced 6-digit LED controller with keyscan
Features
LED driver with 14 outputs (8 segments/6 digits) 40 mA load current capability for each segment Output pins connected directly to the LEDs or can be open-drain Key-scanning (8 x 2 matrix) Low power consumption in standby mode 3-wire serial bus interface (CLK, STB, DIN/DOUT) 8-step dimming circuit to control the overall display brightness Single external resistor for output current setting Inputs with Schmitt trigger give superior noise immunity A single LED digit output (DIG1_LED) can be used to drive up to 8 discrete LEDs 8-step dimming circuit to control brightness of individual LEDs for LED digit 5.0 V ( 10%) for VCC Drives common-anode LED digits Built-in power on reset and soft-start circuits Available in SO24 package -40 C to 85 C operating temperature range
SO-24
Description
The STLED316S is a compact LED controller and driver that interface microprocessors to LED displays through a serial 3-wire interface. It drives LED connected in common anode configuration. The STLED316S drives up to 48 discrete LEDs in 8 segment/6 digit configuration while functioning from a supply voltage of 5.0V. Additionally it can be used to drive 8 discrete LEDs which form a part of LED digit. The individual LEDs are wired as segments of a digit and brightness of these individual LEDs can be controlled digitally. The maximum segment current for the display digits is set through a single external resistor. Individual digits may be addressed and updated without rewriting the entire display. Additionally it includes key scanning for an 8x2 key matrix which automatically scans a matrix of up to 16 switches. STLED316S supports numerictype displays and reduces the overall BOM costs through high integration. Also it provides ESD protection of greater than 4 kV HBM. The LED controller/driver is ideal as a peripheral device to interface the display with a singlechip microcomputer.
Package SO-24 Packaging Tape and reel
Applications
Set-top-boxes White goods Home appliances DVD players and VCRs Device summary
Part number STLED316SMTR
Table 1.
January 2008
Rev 1
1/33
www.st.com 33
Contents
STLED316S
Contents
1 2 3 STLED316S functional and application diagram . . . . . . . . . . . . . . . . . . 3 Pin description . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5 STLED316S functional description . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 7
3.1 3.2 3.3 3.4 3.5 3.6 3.7 3.8 3.9 3.10 Low power mode of operation . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 7 Serial interface . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 7 Initial power up . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 7 Display types . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 8 Keyscan . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 8 Discrete LED outputs . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 8 Power on reset and soft-start . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 8 LED drivers . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 9 Interr upt . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 9 Operating the device with 3.3 V interface voltages . . . . . . . . . . . . . . . . . . 9
4
Maximum rating . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 10
4.1 Thermal data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 10
5
Recommended operating conditions . . . . . . . . . . . . . . . . . . . . . . . . . . 11
5.1 5.2 5.3 5.4 5.5 5.6 5.7 DC electrical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 11 Power consumption estimation . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 12 Capacitance . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 12 Power supply characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 12 Dynamic switching characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 13 Timing characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 13 ESD performance . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 13
6 7 8
Key-scan & display cycle . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 14 Key matrix and key-input data storage ram . . . . . . . . . . . . . . . . . . . . . 15 Commands . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 16
2/33
STLED316S
Contents
8.1 8.2 8.3
Write command . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 16 Read command . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 17 Device configuration . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 18
8.3.1 8.3.2 Display setting (maximum number of digits): . . . . . . . . . . . . . . . . . . . . . 19 Dimming setting (brightness levels): . . . . . . . . . . . . . . . . . . . . . . . . . . . 19
8.4
Display memory . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 20
9
Key-scanning and display timing . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 22
9.1 9.2 Serial communication format (reception) . . . . . . . . . . . . . . . . . . . . . . . . . 23 Serial communication format (transmission) . . . . . . . . . . . . . . . . . . . . . . 24
10 11
Switching characteristics waveform . . . . . . . . . . . . . . . . . . . . . . . . . . . 25 Application information . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 26
11.1 11.2 11.3 Graph of ISET against RSET . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 26 Power supply sequencing . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 27 Application diagram . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 27
12 13
Package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 28 Revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 29
3/33
List of figures
STLED316S
List of figures
Figure 1. Figure 2. Figure 3. Figure 4. Figure 5. Figure 6. Figure 7. Figure 8. Figure 9. Figure 10. STLED316S functional diagram . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5 STLED316S application diagram . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 6 STLED316S pin connection . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 7 Key matrix . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 17 Serial communication format (reception) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 25 Serial communication format (transmission). . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 26 Switching characteristics waveform . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 27 Graph of ISET against RSET . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 28 STLED316S application diagram . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 29 SO-24 package outline . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 30
4/33
STLED316S
List of tables
List of tables
Table 1. Table 2. Table 3. Table 4. Table 5. Table 6. Table 7. Table 8. Table 9. Table 10. Table 11. Table 12. Table 13. Table 14. Table 15. Table 16. Table 17. Table 18. Table 19. Table 20. Table 21. Device summary . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 1 Pin description . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 8 Seven segment display with dot point and common-anode LED panel . . . . . . . . . . . . . . . 11 Absolute maximum ratings (all voltages are referenced to GND). . . . . . . . . . . . . . . . . . . . 13 Thermal data. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 13 DC electrical characteristics (TA = -40 to +85 C, VCC = 5.0 V 10%, GND = 0 V) . . . . . . . . . . . . . . . . . . . . . . . . . . . . 14 Capacitance (TA = 25 C, f = 1 MHz) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 15 Power supply characteristics (TA = -40 to +85 C) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 15 Dynamic switching characteristics (TA = -40 to +85 C, VCC = 5.0 V 10%, GND = 0.0 V, typical values are at 25 C) . . . . 16 Timing characteristics (TA = -40 to +85 C, VCC = 5.0 V 10%, GND = 0.0 V, Typical values are at 25 C) . . . . 16 ESD performance . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 16 Read command . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 20 Memory page mapping . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 21 Digit address mapping . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 21 LED address mapping . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 22 Memory page address . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 23 7-segment display address . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 23 LED display address . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 23 Part list . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 30 SO-24 package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 31 Document revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 32
5/33
STLED316S functional and application diagram
STLED316S
1
STLED316S functional and application diagram
The STLED 316S consists of the following blocks:
Current source POR and soft-start Interrupt generator Serial interface Digital logic blocks Drivers STLED316S functional diagram
POR & soft-start
Figure 1.
ISET
Current source
Output VCC segments
Internal reset
Interrupt generation
IRQ_N
DIN/DOUT CLK STB
Command decoder
SEG1/KS1 8
8-bit output latch
Serial I/F
Display memory (7 x 8)
Internal clock generator
Timing gen. keysan & dimming
SEG8/KS8 DIG1_LED
Keydata memory (2 x 8)
KEY1-KEY2 2
7-bit shift register
DIG7 7 DIG2
V CC (+5.0 V)
GND (0 V)
6/33
STLED316S
STLED316S functional and application diagram
Figure 2.
STLED316S application diagram
6
CLK
DIG2-DIG7 DIG1_LED
LED 6-digit 7-segment (+dot-point) display panel
MCU
DIN / DOUT IRQ_N
STB
STLED316S
8
ISET
SEG1/KS1 -SEG8/KS8
RSET
KEY1-KEY2
Keyscan (8 x 2 matrix)
CS00014
7/33
Pin description
STLED316S
2
Pin description
Figure 3. STLED316S pin connection
Table 2.
Pin number 1
Pin description
Symbol DIN/DOUT Type IN/OUT Name and function Output serial data at falling edge of the shift clock, starting from lower bit. Input serial data is clocked in at rising edge of the shift clock, starting from lower bit. Reads serial data at rising edge, and outputs data at falling edge. Initializes serial interface at rising or falling edge to make STLED316S wait for reception of command. Data input after the falling edge of STB are processed as a command. While command data are processed, current processing is stopped, and the serial interface is initialized. While STB is high, instructions are ignored. Interrupt output (active low) to interrupt the MCU when there is a key press Single output LED used together with the 8 segments to drive up to 8 discrete LEDs Digit output pins. 5.0 V 10% Core main supply voltage. Bypass to GND through a 0.1 F capacitor as close to the pin as possible. Digit output pins.
2
CLK
IN
3
STB
IN
4 5 6,7,8
IRQ_N DIG1_LED DIG2, DIG3, DIG4 VCC DIG5, DIG6, DIG7
OUT OUT OUT
9
PWR
10,11,12
OUT
8/33
STLED316S Table 2.
Pin number 13,14,15,16 17 18,19,20,21
Pin description Pin description (continued)
Symbol SEG8/KS8 to SEG5/KS5 GND SEG4/KS4 to SEG1/KS1 KEY2 Type OUT PWR OUT Name and function Segment output pins (dual function as key source). Connect this pin to system GND. Segment output pins (dual function as key source). Key 2 input. Input data to these pins from external keyboard are latched at end of the display cycle (maximum keyboard size is 8 x 2). Key 1 input. Input data to these pins from external keyboard are latched at end of the display cycle (maximum keyboard size is 8 x 2). Segment current setting. Connect to GND through a resistor to set the peak segment current.
22
IN
23
KEY1
IN
24
ISET
IN
9/33
STLED316S functional description
STLED316S
3
STLED316S functional description
The STLED316S is a common-anode LED driver controller which can be used to drive red, green or blue LEDs as the current is adjustable through the external resistor. In the common anode configuration, the segment outputs sink the current from the cathodes while the digit outputs source the current to the anodes. The configurable output current can be used to drive LEDs with different current ratings (red, green or blue). The brightness of the whole display can be controlled through the serial interface as described later. The outputs can be connected together in parallel to drive a single LED. In this case, two parallel current sources of equal value drive a single LED. The external resistor value can be set accordingly to determine the desired output current thus controlling the display brightness. Soft-star t limits the inrush current during power-up. The display is blanked (LEDs are turned off or in high-Z state) on power-up.
3.1
Low power mode of operation
Upon initial power up or when not configured or when not used, the STLED316S will be in low power mode of operation wherein the current consumption drops to less than 1mA. During this mode, the data configured is maintained as long as the supply voltage is still present (the contents of the internal RAM need the supply voltage to be present). Port configuration and output levels are restored when the STLED316S resumes normal operation. For minimum supply current in shutdown mode, logic inputs should be at GND or VCC.
3.2
Serial interface
The interface is used to write configuration and display data to the STLED316S. The serial interface comprises of a shift register into which DIN is clocked on the rising edge of the CLK when STB is low. When STB is low, falling transitions on CLK clock the data from the device to the microcontroller. The 8-bit data is decoded to determine and execute the command. STB indicates to the device the start of communication when it goes low. DIN/DOUT pin is bi-directional. The data will be validated during positive pulse of the clock in both write/read modes. If the STB signal goes high before completing the data byte write to the device, the preceding data bits are ignored and the previous configuration remains intact.
3.3
Initial power up
On initial power-up, all control registers are reset, the display is blanked and the STLED316S is in the low power mode. All the outputs are in high-impedance state at initial power-up. The DIN/DOUT is pulled high by an external pull-up resistor. The display driver has to be configured before the display can be used.
10/33
STLED316S
STLED316S functional description
3.4
Display types
Table 3. Seven segment display with dot point and common-anode LED panel
3.5
Keyscan
The full keyscan is illustrated in the another section of the datasheet. One diode is required per key switch. The keyscan circuit detects any combination of keys being pressed.
3.6
Discrete LED outputs
The STLED316S can be used to drive up to 8 discrete LEDs. The single LED output acts like a digit driver output and can be wired-up with 8 segment outputs to drive up to 8 different discrete LEDs. Physical connections from the LED output as well as the segment outputs must be made to drive the discrete LEDs in the desired manner. The discrete LEDs may be needed to indicate the "Power", "Standby" status (for example). Also it is possible to separately control the brightness of each single LED.
3.7
Power on reset and soft-start
The device integrates an internal power-on-reset circuit which initializes the digital logic upon power up. The soft-start circuit limits the inrush current and high peak current during power-up. This is done by delaying the input circuit's response to the external applied voltage. During soft-start, the input resistance is higher which lowers the in-rush current when the supply voltage is applied.
11/33
STLED316S functional description
STLED316S
3.8
LED drivers
The constant current capability is up to 40 mA per output segment and is set for all the outputs using a single external resistor. When acting as digit drivers, the outputs source current to the display anodes. When acting as segment drivers, the LED outputs sink current from the display cathodes. The outputs are high impedance when not being used as digit or segment drivers. Each port configured as a LED digit driver behaves as a digitally-controlled constant current sink. The LED drivers are suitable for both discrete LEDs and common anode (CA) numeric LED digits. When fully configured as a LED driver, the STLED316S controls up to 8 LED segments in a single digit with 8-step logarithmic brightness control for the digits. A single resistor sets the maximum segment current for all the segments, with a maximum of 40mA per segment. The STLED316S drives any combination of discrete LEDs and CA digits for numeric displays. The recommended value of RSET is the minimum allowed value, since it sets the display driver to the maximum allowed segment current. RSET can be a higher value to set the segment current to a lower maximum value where desired. The user must also ensure that the maximum current specifications of the LEDs connected to the drivers are not exceeded. The brightness of the individual digits in the display panel can be controlled separately.
3.9
Interrupt
The device includes an active low level IRQ_N pin to the microprocessor. The STLED316S generates an interrupt when a key is pressed.
3.10
Operating the device with 3.3 V interface voltages
The device can detect the input voltage levels reference to 3.3 V from the main controller chip as long as the VIL and VIH specifications of the STLED316S are met. If the input voltage to STLED316S is greater than 2.9 V, the STLED316S will recognize the signal level as a valid high and if the input voltage is lower than 1.75 V, it will be recognized as a valid low level. For the output signals from the device like DOUT and IRQ_N, the signal level depends on the external supply to which the external pull up resistor is connected to. Thus this eliminates the use of any level shifter between the main controller and the STLED316S.
12/33
STLED316S
Maximum rating
4
Maximum rating
Stressing the device above the rating listed in the "Absolute maximum ratings" table may cause permanent damage to the device. These are stress ratings only and operation of the device at these or any other conditions above those indicated in the operating sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability. Refer also to the STMicroelectronics SURE program and other relevant quality documents. Table 4.
Symbol VCC VI PD TA TJ TSTG TL VESD
Absolute maximum ratings (all voltages are referenced to GND)
Parameters Supply voltage to ground Logic input voltage Power dissipation
(1)
Values -0.5 to +7.0 -0.5 to VCC+0.5 1200 -40 to 85 150 -65 to +150 300 pins (2) -4 to +4
Unit V V mW C C C C kV
Operating ambient temperature Junction temperature Storage temperature Lead temperature (10 sec) Electrostatic discharge voltage on all Human body model
1. De-rate at -9.6 mW/C at TA = 25C or higher 2. In accordance with the JEDEC standard
4.1
Thermal data
Table 5.
Symbol TthJC
Thermal data
Parameter Thermal resistance junction-ambient Mi n Typ 75 Max Unit C/W
13/33
Recommended operating conditions
STLED316S
5
5.1
Recommended operating conditions
DC electrical characteristics
Table 6.
Symbol VCC VIH VIL IIH, IIL VHYS
DC electrical characteristics (TA = -40 to +85 C, VCC = 5.0 V 10%, GND = 0 V)
Parameter Logic supply voltage High level input voltage Low level input voltage Input current Hysteresis voltage (DIN, CLK, STB pins) DOUT, IOL2 = 4 mA Drivers off VLED = 2.5 V VDIGIT = VCC 1.0 VDIGIT = VCC 1.0 VCC = 5.0 V, TA = 25 C VLED = 2.5 V -30 240 -40 320 3 High level guaranteed digital pins Low level guaranteed digital pins VIN = VCC or GND Test conditions Min 4.5 0.57 VCC 0 -2 0.9 1.05 Typ 5.0 Max 5.5 VCC 0.3V
CC
Unit V V V A V V A mA mA %
2 1.2 0.4 -140 -50 400
VOL(DOUT) Low level output voltage
IOLEAK ISEG IDIG ITOLSEG
Driver leakage current Segment drive LED sink current Digit drive LED source current Segment drive current matching
RSET
External current setting reference resistor ISEG = 40 mA (precision = 1% tolerance)
360
14/33
STLED316S
Recommended operating conditions
5.2
Power consumption estimation
Each port of the STLED316S can sink a maximum current of 40 mA into an LED with a 4.4 V forward voltage drop when operated from a supply voltage of 5.0 V. The minimum voltage drop across the internal LED drivers is thus 5.0 - 4.4 = 0.6 V. The STLED316S can sink 8 x 40 = 320 mA when all outputs are operating as LED segment drivers at full current. On a 5.0 V supply, a STLED316S dissipates (5.0 V - 4.4 V) x 320 mA = 192 mW when driving 8 of these 4.4 V forward voltage drop LEDs at full current. If the application requires high drive current, consider adding a series resistor to each LED to drop excessive drive voltage off-chip. If the forward voltage of the LED is lesser than 4.4 V (say 2.4 V), then the maximum power dissipation of STLED316S when all segments are turned on will be ( 5 - 2.4) V x 320 mA = 832 mW. To lower the power dissipation, consider adding a small series resistor in the supply. Another alternative is to increase the value of the RSET to lower the current of the LEDs from 40 mA to say 30 or 20 mA. The efficiency will be the power consumption in the LEDs divided by the input power consumed. Efficiency = Vdiode x Idiode / VCC x ICC As an example, consider LED with forward voltage of VF = 2.4V, Ipeak = 40 mA, VCC (max) = 5.5 V, N = number of segments = 8 (max), D = duty cycle = 15/16, Power dissipation, PD (max) = 5 mA x 5.5 V + (5.5 - 2.4) V x (15/16) x 40 mA x 8 = 27.5 + 780 = 807.5 mW. To lower this value, add a series resistor with the supply.
5.3
Capacitance
Table 7.
Symbol CIN
Capacitance (TA = 25 C, f = 1 MHz)
Parameter Input capacitance Test conditions Min Typ Max 15 Unit pF
5.4
Power supply characteristics
Table 8.
Symbol ISTBY
Power supply characteristics (TA = -40 to +85 C)
Parameter Test conditions Min. Typ. 50 Max. 1000 Unit A
Quiescent power supply VCC = 5.5 V, current All inputs = VCC or GND Operating power supply current (display ON) All segments ON, all digits scanned, intensity set to full, internal oscillator, no display load connected
ICC
10
15
mA
15/33
Recommended operating conditions
STLED316S
5.5
Dynamic switching characteristics
Table 9. Dynamic switching characteristics (TA = -40 to +85 C, VCC = 5.0 V 10%, GND = 0.0 V, typical values are at 25 C)
Parameter Internal oscillation frequency Clock (CLK) frequency Propagation delay Duty = 50% CLK to DOUT RL = 10 K, CL = 15 pF Test conditions Min. 400 1 300 100 Typ. 500 Max. 600 Unit kHz MHz ns ns
Symbol fOSC fMAX tPLZ tPZL
5.6
Timing characteristics
Table 10. Timing characteristics (TA = -40 to +85 C, VCC = 5.0 V 10%, GND = 0.0 V, Typical values are at 25 C)
Parameter Clock pulse width Strobe pulse width Data setup time Data hold time CLK rising edge to STB rising edge Test conditions Min. 400 1 100 100 1 Typ. Max. Unit ns s ns ns s
Symbol PWCLK PWSTB tSETUP tHOLD
tCLK-STB Clock-strobe time
5.7
ESD performance
Table 11.
Symbol ESD
ESD performance
Parameter JEDEC standard (all pins) Test conditions HBM Min. Typ. 4 Max. Unit kV
16/33
STLED316S
Key-scan & display cycle
6
Key-scan & display cycle
The display RAM stores the data transmitted from an external device to the STLED316S through the serial interface. Refer to Section 9: Key-scanning and display timing on page 25 for a pictorial representation. The grid and segment outputs are controlled by the display output module. The entire grid will be turned off on channel 1/16 and 16/16 meaning that the first channel and last channel are off. This is referred to as blanking time. During the keyscan time (first cycle from timing generator), the entire grid is turned off and only the segments are enabled one by one (seg0 to seg7). The segment on time is 64 s. During the LED discrete time (second cycle), the data present on the internal LED buffer is checked. If the data is present, then the brightness setting of each LED in the brightness control register is checked. Then each segment will be enabled or disabled based on the register value. In this duration, the grids 1 to 6 are turned off. The grid corresponding to LED digit is turned on. The LED on duty cycle is 14/16. If the LED/seg1 brightness is 12/16, it means that the segment1 OFF time is 12/16 and on time is 2/16. During 7-segment display time (3rd cycle to 8th cycle), the display status is checked whether it is ON or OFF. If display is ON, then the dimming settings are checked from the configuration register for the grid (it may be common dimming setting or individual dimming setting for each digit). The minimum turn on time is 1/16 and maximum turn on time is 14/16. The blanking time is valid before the turning on and turning off of the grid. The blanking interval is 32 s. This will continue until the maximum number of digits configured in the register. Once the full cycle is complete, the keyscan cycle will start again. If the display is not turned on, then the timing generation will immediately go to the key scan mode.
Initial: All the segments and grids are turned off. During operation:
1. 2. 3. Turn on segment (keyscan) one by one. On time duration is 64 s. Check the data present in LED register. If data is present, turn on the respective LED grid and segments. Check the display on. If display is turned on, then enable the grid one by one from grid 1 to grid 6 (maximum) and turn on segments.
17/33
Key matrix and key-input data storage ram
STLED316S
7
Key matrix and key-input data storage ram
During the key scan cycle all the grids are turned off. The first segments turn on is 64 s. The key1 and key2 signals will be sampled after 60 s. The two signals latch into the internal key buffer. The same applies for other segments. This key buffer compares the data with the previous key status. If any changes are seen in the buffer values, then the IRQ_N is asserted. The IRQ_N signal is active low (level). This IRQ_N signal will be cleared at the end of reading the key buffer (end of byte transfer). The key buffer must be completely read before the IRQ_N is cleared.
The key matrix is of 8 x 2 configuration, as shown below:
Figure 4. Key matrix
The data of each key are stored as illustrated below, and are read by the appropriate read command, starting from the least significant bit.
1st byte
KEY1 SEG1/KS1 LSB KEY1 SEG2/KS2 KEY1 SEG3/KS3 KEY1 SEG4/KS4 KEY1 SEG5/KS5 KEY1 SEG6/KS6 KEY1 SEG7/KS7 KEY1 SEG8/KS8 MSB
2nd byte
KEY2 SEG1/KS1 LSB KEY2 SEG2/KS2 KEY2 SEG3/KS3 KEY2 SEG4/KS4 KEY2 SEG5/KS5 KEY2 SEG6/KS6 KEY2 SEG7/KS7 KEY2 SEG8/KS8 MSB
The initial key buffer value is "00". During operation, the buffer values will change depending upon the values of the key-press.
18/33
STLED316S
Commands
8
Commands
Command sets the display mode and the status of the LED driver. The first byte input to the STLED316S through the DIN input after the STB goes low is regarded as a command. If STB is set high while commands/data are transmitted, serial communication is initialized, and the commands/data being transmitted are invalid (however, the commands/data already transmitted remain valid).
8.1
Write command
MSB 8 MS B 7 MS B 6 MSB5 LSB4 LSB3 LSB2 LSB1
Description:
LSB 3 -1 address of the memory MSB5 and LSB4 address of memory bank (page) MSB 6 `0' auto increment address `1' fixed address MSB 7 `0' Write command `1' Read command MSB 8 `X' Unused
The following bytes are either configuration data or display data. During the write command, the control flag display on and auto increment address are latched into the internal control flag register. The default value is `0' for display on control register implying that the display is off. The user must turn on the display to view the display memory. Similarly the auto increment address mode is enabled by default. If the user desires to read from a particular address location, the user can fix the address pointer.
Display on:
MSB 8 x MS B 7 0 MSB6 X MS B 5 0 LSB4 1 LSB3 1 LSB2 0 LSB1 1
Display off:
MSB 8 x MS B 7 0 MSB6 X MS B 5 0 LSB4 1 LSB3 1 LSB2 1 LSB1 0
Use these two commands to turn the display `ON' and `OFF'.
19/33
Commands
STLED316S
8.2
Read command
MSB 8 MS B 7 MS B 6 MSB5 LSB4 LSB3 LSB2 LSB1
Description:
LSB 3 -1 address of the memory MSB5 and LSB4 address of the memory bank (page) MSB 6 `0' auto increment address `1' fixed address MSB 7 `0' Write command `1' Read command MSB 8 `X' Unused
Use the page 0x01 to read the LED data and key data. Table 12. Read command
Address 00 01 02 Function LED data (optional) Key data byte1 Key data byte2
Set flag for key1 and key2 to ensure that the user reads from the particular key. When reading the key data from the memory, the IRQ_N will be automatically cleared signifying that the end of the 8th bit was transmitted correctly. If the IRQ_N is asserted by the last eight keys, then the user reads the key data (one byte only by reading the first byte). In this case, the IRQ_N will remain active until the second byte is read. When the user uses the read key to read the LED and key data, first the user must choose the address (default address location is 0x00) after which the address will increment only by 3 addresses (maximum).
8.3
Device configuration
This section describes how to program and read the configuration of the device. Configuration data comprises of the display setting, dimming setting, display on/off and fixed
20/33
STLED316S
Commands address/auto increment. The address pointer will indicate the configuration location and write signal writes the configuration data into the respective location. The memory block is split into two page locations. One is for the 7-segment brightness configuration memory and the other is for the LED (discrete) configuration memory. The configuration memory address starts from 0x00 to 0x07. The configuration page address is "10" and "11".
Initial Value:
Table 13. Memory page mapping
Address 00 01 02 03 00 01 02 03 Value 0xFB 0x00 0x00 0x00 0x00 0x00 0x00 0x00
Memory page 10 10 10 10 11 11 11 11
Description:
Address 0x00; page 0x10 LSB 0 2 indicates the number of digits in the display LSB3 MSB 4 '11' is for constant brightness control for the display '00' is for variable brightness control for the display '01' is reserved '10' is reserved MSB 5 7 indicates constant brightness control value for all including the LED (discrete)
Default is constant brightness control with 14/16 pulse width (for maximum brightness). Page 0x10 - address 0x01 to 0x03 is for the variable brightness control value for 7 segments: Table 14. Digit address mapping
Address 0x01 0x02 0x03 MSB Digit 2 Digit 4 Digit 6 LSB Digit 1 Digit 3 Digit 5
Default is constant brightness control with 14/16 pulse width.
Page0x11 - address 0x00 to 0x03 is for the variable brightness control value for LED (discrete)
21/33
Commands Table 15. LED address mapping
Address 0x00 0x01 0x02 0x03 MSB LED/ Seg 2 LED/ Seg 4 LED/ Seg 6 LED/ Seg 8 LSB
STLED316S
LED/ Seg 1 LED/ Seg 3 LED/ Seg 5 LED/ Seg 7
Default is constant brightness control with 14/16 pulse width. During normal operation, the user defined value will be stored in the respective location.
8.3.1
Display setting (maximum number of digits):
The 3-bit values corresponding to selection of number of digits of display are shown below: 000: 1 digit 8 segments 001: 2 digits 8 segments 010: 3 digits 8 segments 011: 4 digits 8 segments 100: 5 digits 8 segments 101: 6 digits 8 segments Select the number of digits by writing the value in page 0x10 and the address 0x00 in LSB2 to LSB0.
8.3.2
Dimming setting (brightness levels):
The 4-bit values corresponding to different brightness levels are shown below: 0000: pulse width is 1/16 0001: pulse width is 2/16 0010: pulse width is 4/16 0011: pulse width is 10/16 0100: pulse width is 11/16 0101: pulse width is 12/16 0110: pulse width is 13/16 0111: pulse width is 14/16 Set the dimming timing (write into respective address location from 0x00 to 0x03; page 0x10 & 0x11).
22/33
STLED316S
Commands
8.4
Display memory
The display memory stores the display data and sends to the LED when the display is on. The address pointer, memory page and write signal indicates to this block the location to write the data. This block will manage the address pointer. When the user writes a first byte, the address increments by one if in auto-increment mode, else the address pointer remains in the same location. The initial address is latched during the write/read command into the address pointer. The display memory (7-segment/LED) is directly mapped into the display segments. The user can access only one bank at a time in both the read and write modes. The memory block is split into 4 pages. Table 16. Memory page address
Page 2 LED Display Addr 0x00 (8 bit) Page 4 7 segment brightness LED brightness setting setting Addr 0x00 to 0x03 (32bit) Addr 0x00 to 0x03 (32bit) Page 3
Page 1 7 segment memory Addr 0x00 to 0x05 (40 bit)
7-segment display memory page 0x00: Table 17. 7-segment display address
Address 0x00 0x01 0x02 0x03 0x04 0x05 Data 0x00 0x00 0x00 0x00 0x00 0x00
LED display memory page 0x01: Table 18. LED display address
Address 0x00h Data 0x00h
Initial memory:
Default memory value is "00" in all locations.
During operation:
User defined value in these locations. When the user wants to read the data from a particular location, the user sends the address page through read command and chooses the mode of the address pointer (fixed or auto). In this case, the user can access the whole memory area in that particular page (maximum 0 x 05).
23/33
Commands
STLED316S The display RAM stores the data transmitted from an external device to the STLED316S through the serial interface; addresses are as follows, in 8-bits unit:
Seg1 00 HL 01 HL 02 HL 03 HL 04 HL 05 HL b0 XX HL b3 Seg4 00 HU 01 HU 02 HU 03 HU 04 HU 05 HU b4 XX HU Seg8 DIG2 DIG3 DIG4 DIG5 DIG6 DIG7 b7
"0" in memory means GND on output; "1" in memory means VCC on output.
24/33
STLED316S
Key-scanning and display timing
9
Key-scanning and display timing
During the first cycle, the 16 channels are used for the keyscan. The keyscan duration is made up of 64 s. The second cycle is used for the display of the LED (discrete). The maximum time is 512s and the 3rd-8th cycles are used for the 7-segment display. The number of cycles will increase or decrease depending upon the user configuration. By default, the configuration is made up of 4 cycles. If any data is written to the discrete LED, only then the 2nd cycle is valid. Otherwise the 7-segment moves from 2nd-7th cycle. This is a continuous operation. During the normal operation, the user cannot control or stop the timing generation. One cycle of key scanning consists of one frame, and data of 8 x 2 matrices are stored in the RAM.
25/33
Key-scanning and display timing
STLED316S
9.1
Serial communication format (reception)
The figure below shows the "reception" by STLED316S for command/data write sequence. The STB must be low for 1 s before the first and last clock rise. The minimum time the STB must remain low is 9 s. The maximum clock frequency is 1 MHz with a duty cycle of 50%. Data set-up and hold time must be 100 ns. Figure 5. Serial communication format (reception)
If data are contiguous
STB
D IN
b0
b1
b2
b6
b7
CLK
2
3
CS15561
26/33
STLED316S
Key-scanning and display timing
9.2
Serial communication format (transmission)
The figure below shows the "transmission" from STLED316S for data read sequence. Figure 6. Serial communication format (transmission)
If data are contiguous
STB
D IN
b0
b1
b2
b6
b7
CLK
2
3
CS15561
Because the DIN/DOUT pin in a bi-directional pin, it is recommended to connect an external pull-up resistor to this pin (1 K to 10 K). Note: No minimum wait time is needed to read the data from the device. The STLED316S will output the data about 250 ns after the 8th clock pulse's falling edge. It is therefore suggested that the host must release the bus within 100ns after clocking the last bit on the 8th clock pulse. The STLED316S is able to clock out the valid data on the immediate falling edge of the CLK without missing any clock cycle.
27/33
Switching characteristics waveform
STLED316S
10
Switching characteristics waveform
Figure 7. Switching characteristics waveform
PWSTB
STB PWCLK CLK PWCLK tCLK-STB
tSETUP DIN
tHOLD
tPZL DOUT tTHZ 90% 10%
tPLZ
tTZH
Sn/Gn
CS15562
28/33
STLED316S
Application information
11
11.1
Application information
Graph of ISET against RSET
Figure 8. Graph of ISET against RSET
RSET
29/33
Application information
STLED316S
11.2
Power supply sequencing
Proper power-supply sequencing is advised for all CMOS devices. It is recommended to always apply VCC before applying any signals to the input/output or control pins.
11.3
Application diagram
Figure 9.
C1
STLED316S application diagram
VCC C2 R2 R1 VCC
6
CLK
GND
DIG2-DIG7 DIG1_LED
LED 6-digit 7-segment (+dot-point) display panel
MCU
DIN / DOUT IRQ_N
STB
STLED316S
ISET
SEG1/KS1 -SEG8/KS8
D1 RSET GND KEY1-KEY2
D2
D3
D4
D5
D6
D7
D8
R3 R4
Keyscan (8 x 2 matrix)
GND
CS00018
Table 19.
Part list
Capacitors C1 = 33 F (25V) electrolytic C2 = 0.01- 0.1 F (25 V) ceramic Diodes D1-D8 = 1N4148 Supply V VCC = 5 V 10%
Resistors RSET = external resistor for current setting R1 = 1-10 K DIN/DOUT external pull-up resistor R2 = 1-10 K IRQ_N external pull-up resistor R3-R4 = 10 K external key-matrix pull-down resistors
30/33
STLED316S
Package mechanical data
12
Package mechanical data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a Lead-free second level interconnect. The category of second level interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com. Figure 10. SO-24 package outline
0070769C
Table 20.
Symbol
SO-24 package mechanical data
millimeters Min Typ Max 2.65 0.30 0.51 0.32 15.60 7.6 1.27 10.00 0.25 0.4 0 10.65 0.75 1.27 8 0.100 0.394 0.010 0.016 0 Min 0.093 0.004 0.013 0.009 0.598 0.291 0.050 0.419 0.030 0.050 8 0.004 inches Typ Max 0.104 0.012 0.020 0.013 0.614 0.299
A A1 B C D E e H h L k ddd
2.35 0.1 0.33 0.23 15.20 7.4
31/33
Revision history
STLED316S
13
Revision history
Table 21.
Date 9-Jan-2008
Document revision history
Revision 1 Initial release. Changes
32/33
STLED316S
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
33/33
|