Products
Datasheets | Memories | NVRAM | Timekeepers

5V, 256 Kbit (32 Kb x 8) TIMEKEEPER® SRAM

Datasheet
Format: PDF(255 kb) Last Updated: 06/08/2007 Pages: 29

Untitled Document

Features
  • INTEGRATED, ULTRA LOW POWER SRAM, REAL TIME CLOCK, POWER-FAIL CONTROL CIRCUIT AND BATTERY
  • BYTEWIDE™ RAM-LIKE CLOCK ACCESS
  • BCD CODED YEAR, MONTH, DAY, DATE, HOURS, MINUTES, AND SECONDS
  • FREQUENCY TEST OUTPUT FOR REAL TIME CLOCK
  • AUTOMATIC POWER-FAIL CHIP DESELECT AND WRITE PROTECTION
  • WRITE PROTECT VOLTAGES
  • SELF-CONTAINED BATTERY AND CRYSTAL IN THE CAPHAT™ DIP PACKAGE
  • SOIC PACKAGE PROVIDES DIRECT CONNECTION FOR A SNAPHAT® HOUSING CONTAINING THE BATTERY AND CRYSTAL
  • SNAPHAT® HOUSING (BATTERY AND CRYSTAL) IS REPLACEABLE
  • PIN AND FUNCTION COMPATIBLE WITH JEDEC STANDARD 32 Kb x 8 SRAMs

Related
Related Application Notes
'Negative undershoot' NVRAM data corruption
Battery technology used in NVRAM products from ST
Brand traceability
Predicting the battery life and data retention period of NVRAMs and serial RTCs
Second source for 'Snaphat' by using a dual footprint
TIMEKEEPER® calibration
TIMEKEEPER® rolling into the year 2000 (21st century, Y2K)
Time update in ST's TIMEKEEPER® devices
VMEbus TIMEKEEPER® requirements
Related Datasheets
5V, 256 Kbit (32 Kb x 8) TIMEKEEPER® SRAM
Related Information
NVRAM Home Page
NVRAM Product Page
Non-Volatile RAM (NVRAM) Product Pages
Related Press Releases
Non-Volatile Clock/RAM for Industrial Applications