About ST
Products
Applications
Support
Buy
News & Events
ST Worldwide
Contact Us
my.ST Login
Datasheets
|
Power Management
|
AC-DC Conversion
|
PWM Controllers
High performance current mode PWM controller
Datasheet
Format:
(231 kb)
or
(15 kb)
Last Updated: 10/01/2008
Pages: 15
Untitled Document
Generic Part Number
Orderable Part Number
Status
UC2842B
UC2842BN
Active
UC2842BD1
Active
UC2842BD1013TR
Active
UC2843B
UC2843BN
Active
UC2843BD1013TR
Active
UC2843BD1
Active
UC2844B
UC2844BD1013TR
Active
UC2844BN
Active
UC2844BD1
Active
UC2845B
UC2845BN
Active
UC2845BD1
Active
UC2845BD1013TR
Active
UC3842B
UC3842BN
Active
UC3842BD1013TR
Active
UC3842BD1
Active
UC3843B
UC3843BD1
Active
UC3843BN
Active
UC3843BD1013TR
Active
UC3844B
UC3844BD1
Active
UC3844BD1013TR
Active
UC3844BN
Active
UC3845B
UC3845BN
Active
UC3845BD1013TR
Active
UC3845BD1
Active
Related Application Notes
A 25W OFF/LINE FLYBACK SWITCHING REGULATOR
UC3842 provides low-cost current mode control
Related Information
AC-DC Conversion Product Page
Related User Manuals
STEVAL-ISA054V1, 100 W SMPS based on the STW9N150 Power MOSFET and UC3844B for industrial applications
Raw Ascii Text
- (
Hide
)
(Unformatted textual content of the document used by search engines)
UC2842B/3B/4B/5B UC3842B/3B/4B/5B
HIGH PERFORMANCE CURRENT MODE PWM CONTROLLER
. . . . . . . . .
TRIMMED OSCILLATOR FOR PRECISE FREQUENCY CONTROL OSCILLATOR FREQUENCY GUARANTEED AT 250kHz CURRENT MODE OPERATION TO 500kHz AUTOMATIC FEED FORWARD COMPENSATION LATCHING PWM FOR CYCLE-BY-CYCLE CURRENT LIMITING INTERNALLY TRIMMED REFERENCE WITH UNDERVOLTAGE LOCKOUT HIGH CURRENT TOTEM POLE OUTPUT UNDERVOLTAGE LOCKOUT WITH HYSTERESIS LOW START-UP AND OPERATING CURRENT
Minidip
SO 8
DESCRIPTION The UC384xB family of control ICs provides the necessary features to implement off-line or DC to DC fixed frequency current mode control schemes with a minimal external parts count. Internally implemented circuits include a trimmed oscillator for precise DUTY CYCLE CONTROL under voltage lockout featuring start-up current less than 0.5mA, a precision reference trimmed for accuracy at the error amp input, logic to insure latched operation, a PWM
comparator which also provides current limit control, and a totem pole output stage designed to source or sink high peak current. The output stage, suitable for driving N-Channel MOSFETs, is low in the offstate. Differences between members of this family are the under-voltage lockout thresholds and maximum duty cycle ranges. The UC3842B and UC3844B have UVLO thresholds of 16V (on) and 10V (off), ideally suited off-line applications The corresponding thresholds for the UC3843B and UC3845B are 8.5 V and 7.9 V. The UC3842B and UC3843B can operate to duty cycles approaching 100%. A range of the zero to < 50 % is obtained by the UC3844B and UC3845B by the addition of an internal toggle flip flop which blanks the output off every other clock cycle.
B L O C K DIAGRAM (toggle flip flop used only in UC3844B and UC3845B)
Vi 7 34V GROUND 5 UVLO S/R 5V REF INTERNAL BIAS VREF GOOD LOGIC RT/CT 4 OSC ERROR AMP. 2R R 1V T
8
VREF 5V 50mA
2.50V
6
OUTPUT
VFB COMP CURRENT SENSE
2 1 3
+ -
S R CURRENT SENSE COMPARATOR PWM LATCH
UC3842B
D95IN331
March 1999
1/15
UC2842B/3B/4B/5B - UC3842B/3B/4B/5B
ABSOLUTE MAXIMUM RATINGS
S y mb o l Vi Vi IO EO P ar a m e te r Supply Voltage (low impedance source) Supply Voltage (Ii < 30mA) Output Current Output Energy (capacitive load) Analog Inputs (pins 2, 3) Error Amplifier Output Sink Current Ptot Ptot Tstg TJ TL Power Dissipation at Tamb 25 C (Minidip) Power Dissipation at Tamb 25 C (SO8) Storage Temperature Range Junction Operating Temperature Lead Temperature (soldering 10s) Va l u e 30 Self Limiting 1 5 0.3 to 5.5 10 1.25 800 65 to 150 40 to 150 300 A J V mA W mW C C C Unit V
* All voltages are with respect to pin 5, all currents are positive into the specified terminal.
P I N CONNECTION (top view) M i n i d i p / SO 8
COMP VFB ISENSE RT/CT
1 2 3 4
D95IN332
8 7 6 5
VREF Vi OUTPUT GROUND
PIN FUNCTIONS
No 1 2 3 4 5 6 7 8 Function COMP VFB ISENSE RT/CT GROUND OUTPUT VCC Vref Description This pin is the Error Amplifier output and is made available for loop compensation. This is the inverting input of the Error Amplifier. It is normally connected to the switching power supply output through a resistor divider. A voltage proportional to inductor current is connected to this input. The PWM uses this information to terminate the output switch conduction. The oscillator frequency and maximum Output duty cycle are programmed by connecting resistor RT to Vref and cpacitor CT to ground. Operation to 500kHz is possible. This pin is the combined control circuitry and power ground. This output directly drives the gate of a power MOSFET. Peak currents up to 1A are sourced and sunk by this pin. This pin is the positive supply of the control IC. This is the reference output. It provides charging current for capacitor C T through resistor RT.
ORDERING NUMBERS
SO8 UC2842BD1; UC2843BD1; UC2844BD1; UC2845BD1; UC3842BD1 UC3843BD1 UC3844BD1 UC3845BD1 Minidip UC2842BN; UC2843BN; UC2844BN; UC2845BN; UC3842BN UC3843BN UC3844BN UC3845BN
2/15
UC2842B/3B/4B/5B - UC3842B/3B/4B/5B
THERMAL DATA
S y mb o l Rth j-amb D e sc r i p ti o n Thermal Resistance Junction-ambient. max. M in i d i p 100 SO8 150 U n it C/W
ELECTRICAL CHARACTERISTICS ( [note 1] Unless otherwise stated, these specifications apply for -25 < Tamb < 85C for UC284XB; 0 < Tamb < 70C for UC384XB; Vi = 15V (note 5); RT = 10K; CT = 3.3nF)
Symbol P a r a m et e r T es t Conditions U C 2 84 X B U C 3 8 4 XB U ni t M in. Ty p. Max. Mi n. Typ. Max. 4.95 5.00 5.05 4.90 5.00 5.10 2 3 0.2 4.9 50 5 -30 49 Tj = 25C 48 TA = Tlow to Thigh TJ = 25C (RT = 6.2k, CT = 1nF) 225 7.8 7.5 TA = Tlow to Thigh (peak to peak) 25 -30 49 48 225 7.8 7.6 5.1 4.82 50 5 25 20 25 2 3 0.2 5.18 20 25 V mV mV mV/C V V mV mA KHz KHz KHz % % V mA mA V A dB MHz dB mA mA V 1.1 V
REFERENCE SECTION VREF Output Voltage VREF VREF Line Regulation Load Regulation
Tj = 25C Io = 1mA 12V Vi 25V 1 Io 20mA (Note 2) Line, Load, Temperature 10Hz f 10KHz Tj = 25C (note 2) Tamb = (note 2) 125C, 1000Hrs
VREF/T Temperature Stability Total Output Variation eN Output Noise Voltage Long Term Stability ISC Output Short Circuit
-100 -180 52 250 0.2 1 1.6 8.3 55 56 275 1 8.8 8.8
-100 -180 52 250 0.2 0.5 1.6 8.3 55 56 275 1 8.8 8.8
OSCILLATOR SECTION fOSC Frequency
fOSC/V fOSC/T VOSC Idischg
Frequency Change with Volt. VCC = 12V to 25V Frequency Change with Temp. Oscillator Voltage Swing
Discharge Current (VOSC =2V) TJ = 25C TA = Tlow to Thigh VPIN1 = 2.5V VFB = 5V 2V Vo 4V TJ = 25C 12V Vi 25V VPIN2 = 2.7V VPIN1 = 1.1V VPIN2 = 2.3V VPIN1 = 5V VPIN2 = 2.3V; RL = 15K to Ground VPIN2 = 2.7V; RL = 15K to Pin 8 (note 3 & 4) VPIN1 = 5V (note 3) 12 Vi 25V (note 3)
ERROR AMP SECTION V2 Input Voltage Ib BW PSRR Io Io Input Bias Current AVOL Unity Gain Bandwidth Power Supply Rejec. Ratio Output Sink Current Output Source Current VOUT High VOUT Low CURRENT SENSE SECTION GV Gain V3 SVR Ib Maximum Input Signal Supply Voltage Rejection Input Bias Current Delay to Output
2.45 2.50 2.55 2.42 2.50 2.58 -0.1 65 0.7 60 2 -0.5 5 90 1 70 12 -1 6.2 0.8 1.1 -1 65 0.7 60 2 -0.5 5 -0.1 90 1 70 12 -1 6.2 0.8 -2
2.85 0.9
3 1 70 -2 150
3.15 2.85 1.1 -10 300 0.9
3 1 70 -2 150
3.15 1.1 -10 300
V/V V dB A ns
3/15
UC2842B/3B/4B/5B - UC3842B/3B/4B/5B
ELECTRICAL CHARACTERISTICS (continued)
S ym b o l OUTPUT SECTION VOL VOH VOLS tr tf Output Low Level ISINK = 20mA ISINK = 200mA Output High Level ISOURCE = 20mA ISOURCE = 200mA UVLO Saturation Rise Time Fall Time Start Threshold VCC = 6V; ISINK = 1mA Tj = 25C CL = 1nF (2) Tj = 25C CL = 1nF (2) X842B/4B X843B/5B Min Operating Voltage After Turn-on PWM SECTION Maximum Duty Cycle X842B/3B X844B/5B Minimum Duty Cycle TOTAL STANDBY CURRENT Ist Ii Viz Start-up Current Vi = 6.5V for UCX843B/45B Vi = 14V for UCX842B/44B Operating Supply Current Zener Voltage VPIN2 = VPIN3 = 0V Ii = 25mA 30 0.3 0.3 12 36 0.5 0.5 17 30 0.3 0.3 12 36 0.5 0.5 17 mA mA mA V 94 47 96 48 100 50 0 94 47 96 48 100 50 0 % % % X842B/4B X843B/5B 15 7.8 9 7.0 13 12 0.1 1.6 13.5 13.5 0.1 50 50 16 8.4 10 7.6 1.1 150 150 17 9.0 11 8.2 14.5 7.8 8.5 7.0 0.4 2.2 13 12 0.1 1.6 13.5 13.5 0.1 50 50 16 8.4 10 7.6 1.1 150 150 17.5 9.0 11.5 8.2 0.4 2.2 V V V V V ns ns V V V V P a r a m et e r T e s t Conditions U C 2 84 X B UC384XB U n it M i n . T y p . Max. M i n . T y p . Max.
UNDER-VOLTAGE LOCKOUT SECTION
Notes : 1. Max package power dissipation limits must be respected; low duty cycle pulse techniques are used during test maintain Tj as close to Tamb as possible. 2. These parameters, although guaranteed, are not 100% tested in production. 3. Parameter measured at trip point of latch with VPIN2 = 0. 4. Gain defined as : VPIN1 A= ; 0 VPIN3 0.8 V VPIN3 5. Adjust Vi above the start threshold before setting at 15 V.
4/15
UC2842B/3B/4B/5B - UC3842B/3B/4B/5B
Figure 1: Open Loop Test Circuit.
VREF 4.7K 2N2222 100K ERROR AMP. ADJUST 4.7K 1K ISENSE ADJUST 5K COMP VFB ISENSE RT/CT RT VREF 1 2 8 7 Vi 0.1F OUTPUT GROUND 1W 1K OUTPUT A 0.1F Vi
UC2842B
3 4 6 5
CT
D95IN343
GROUND
High peak currents associated with capacitive loads necessitate careful grounding techniques. Timing and bypass capacitors should be connected close
to pin 5 in a single point ground. The transistor and 5 K potentiometer are used to sample the oscillator waveform and apply an adjustable ramp to pin 3.
Figure 2: Timing Resistor vs. Oscillator Frequency
RT (K) 50
C
T=
Figure 3: Output Dead-Time vs. Oscillator Frequency
D95IN334
D95IN333
%
20
0p
F
C
50
10 0p F
T=
C
20
T=
50
CT=5nF
C
0p
30 20 CT=1nF CT=500pF CT=200pF
CT=2nF CT=5nF CT=10nF
F
T=
1n
F
10
10
5
CT=2nF CT=10nF
5 3 2
CT=100pF
2
Vi=15V TA=25C
1 0.8 10K
Vi=15V TA=25C
20K 30K 50K 100K 200K 300K 500K fOSC(KHz)
1 10K 20K 30K 50K 100K 200K 300K 500K fOSC(KHz)
5/15
UC2842B/3B/4B/5B - UC3842B/3B/4B/5B
Figure 4: Oscillator Discharge Current vs. Temperature.
Idischg (mA)
D95IN335
Figure 5: Maximum Output Duty Cycle vs. Timing Resistor.
D95IN336
Dmax (%) 90 Idischg=7.5mA 80 Idischg=8.8mA
Vi=15V VOSC=2V
8.5
8.0
70
60
7.5
50
Vi=15V CT=3.3nF TA=25C
7.0 -55 -25 0 25 50 75 100 TA(C)
40 0.8 1 2 3 5
RT(K)
Figure 6: Error Amp Open-Loop Gain and Phase vs. Frequency.
(dB) 80
D95IN337
Figure 7: Current Sense Input Threshold vs. Error Amp Output Voltage.
30 60 90 120 150 Vth (V) 1.0
D95IN338
Gain
60 40 20 0 -20 10
Vi=15V VO=2V to 4V RL=100K TA=25C
Vi=15V TA=25C
0.8
TA=125C Phase
0.6 0.4
TA=-40C
0.2 0.0
100
1K
10K
100K
1M
180 f(Hz)
0
2
4
6
VO(V)
Figure 8: Reference Voltage Change vs. Source Current.
60
D95IN339
Figure 9: Reference Short Circuit Current vs. Temperature.
ISC (mA) 100 Vi=15V RL0.1
D95IN340
Vi=15V
50 40
TA=-40C TA=125C
90 80
30 20 10 0 0 20 40 60 80 100 Iref(mA)
TA=25C
70 60 50 -55 -25 0 25 50 75 100 TA(C)
6/15
UC2842B/3B/4B/5B - UC3842B/3B/4B/5B
Figure 10: Output Saturation Voltagevs. Load Current.
Vsat (V)
D95IN341
Figure 11: Supply Current vs. Supply Voltage.
Ii (mA) 20
D95IN342
Vi
-1 -2
Source Saturation (Load to Ground) TA=25C TA=-40C
Vi=15V 80s Pulsed Load 120Hz Rate
15
RT=10K CT=3.3nF VFB=0V ISense=0V TA=25C
UCX843/45
10
2 1 0 0
TA=-40C TA=25C
5
Sink Saturation (Load to Vi)
200 400 600
GND
0
IO(mA)
0
10
UCX842/44
3
20
30
Vi(V)
Figure 12: Output Waveform.
Figure 13: Output Cross Conduction
Vi =30V CL = 15pF TA = 25C VO 20V/DIV
90%
Vi =15V CL = 1.0nF TA = 25C
ICC 10% 50ns/DIV 100ns/DIV 100mA/DIV
Figure 14: Oscillator and Output Waveforms.
Vi 7 8 5V REG PWM RT CLOCK 4 OSCILLATOR ID CT 5 GND
D95IN344
CT
OUTPUT 6 OUTPUT LARGE RT/SMALL CT
CT
OUTPUT SMALL RT/LARGE CT
7/15
UC2842B/3B/4B/5B - UC3842B/3B/4B/5B
Figure 15 : Error Amp Configuration.
2.5V
1mA + VFB COMP Zf
D95IN345
Zi
2 1
-
Figure 16 : Under Voltage Lockout.
Vi
7
ON/OFF COMMAND TO REST OF IC
ICC
UC3842B UC3843B UC3844B UC3845B VON VOFF 16V 10V 8.4V 7.6V
<17mA
<0.5mA VOFF VON
VCC
D95IN346
During UVLO, the Output is low
Figure 17 : Current Sense Circuit .
ERROR AMPL. IS COMP R RS C CURRENT SENSE 5 GND 1
2R R 1V
3
CURRENT SENSE COMPARATOR
D95IN347
Peak current (is) is determined by the formula 1.0 V IS max RS A small RC filter may be required to suppress switch transients.
8/15
UC2842B/3B/4B/5B - UC3842B/3B/4B/5B
Figure 18 : Slope Compensation Techniques.
VREG RT IS RSLOPE R1 RS RT/CT CT ISENSE
8
VREG RT
8
4
UC3842B
IS RSLOPE
RT/CT CT ISENSE
4
UC3842B
3 5 GND RS
R1
3 5 GND
D95IN348
Figure 19 : Isolated MOSFET Drive and Current Transformer Sensing.
VCC Vin
7
5.0Vref
+ -
ISOLATION BOUNDARY VGS Waveforms
+ S R -
6
Q1
+ 0 -
50% DC
+ 0 -
25% DC
Q
Ipk =
V(pin 1) -1.4 3RS
()
NP
NS
+ COMP/LATCH 3 C
D95IN349
R RS NS NP
9/15
UC2842B/3B/4B/5B - UC3842B/3B/4B/5B
Figure 20 : Latched Shutdown.
4
OSC
8 R BIAS R + 1mA + 2 EA 2R
R
1 5
2N 3905 2N 3903
D95IN350
SCR must be selected for a holding current of less than 0.5mA at TA(min). The simple two transistor circuit can be used in place of the SCR as shown. All resistors are 10K.
Figure 21: Error Amplifier Compensation
From VO Ri 2 Rd Cf Rf 1
2.5V
+ 1mA + EA 2R
R
5
Error Amp compensation circuit for stabilizing any current-mode topology except for boost and flyback converters operating with continuous inductor current.
+ 1mA RP Ri 2 CP Rd Cf Rf 1 5
D95IN351
From VO
2.5V
+ EA
2R
R
Error Amp compensation circuit for stabilizing current-mode boost and flyback topologies operating with continuous inductor current.
10/15
UC2842B/3B/4B/5B - UC3842B/3B/4B/5B
Figure 22: External Clock Synchronization.
VREF 8 R BIAS RT 4 CT EXTERNAL SYNC INPUT 0.01F 47 2 1 + EA + R
OSC
2R
R
5
The diode clamp is required if the Sync amplitude is large enough to cause the bottom side of CT to go more than 300mV below ground
D95IN352
Figure 23: External Duty Cycle Clamp and Multi Unit Synchronization.
VREF RA 8 4
8 R BIAS R 3 4 + Q + 5K 1 7 + EA 2R
RB 6 5
5K
+ 5K
R
OSC
2 C
S
2
R
NE555
1 5 TO ADDITIONAL UCX84XAs
D95IN353
f=
1.44 (RA + 2RB)C
Dmax =
RB RA + 2RB
11/15
UC2842B/3B/4B/5B - UC3842B/3B/4B/5B
Figure 24: Soft-Start Circuit
8 R BIAS R 4 + 1mA 2 1M 1 C 5 + EA 2R
5Vref + -
OSC
S + R 1V Q R
D95IN354
Figure 25: Soft-Start and Error Amplifier Output Duty Cycle Clamp.
VCC
Vin
7 + -
8 R BIAS R 4 + 1mA 2 R2 + EA 2R R 1V + -
5Vref + -
7
OSC
6
Q1
VClamp
S Q R Comp/Latch 5
1 5
C
R1
BC109 VCLAMP = · R1 R1 + R 2 where 0
D95IN355
RS
12/15
UC2842B/3B/4B/5B - UC3842B/3B/4B/5B
mm MIN. A a1 a2 a3 b b1 C c1 D (1) E e e3 F (1) L M S 3.8 0.4 4.8 5.8 1.27 3.81 4.0 1.27 0.6 8 (max.) 0.15 0.016 0.65 0.35 0.19 0.25 0.1 TYP. MAX. 1.75 0.25 1.65 0.85 0.48 0.25 0.5 0.026 0.014 0.007 0.010 0.004 MIN. inch TYP. MAX. 0.069 0.010 0.065 0.033 0.019 0.010 0.020
DIM.
OUTLINE AND MECHANICAL DATA
45 (typ.) 5.0 6.2 0.189 0.228 0.050 0.150 0.157 0.050 0.024 0.197 0.244
SO8
(1) D and F do not include mold flash or protrusions. Mold flash or potrusions shall not exceed 0.15mm (.006inch).
13/15
UC2842B/3B/4B/5B - UC3842B/3B/4B/5B
DIM. MIN. A a1 B b b1 D E e e3 e4 F I L Z 3.18 7.95 0.51 1.15 0.356 0.204
mm TYP. 3.32 0.020 1.65 0.55 0.304 10.92 9.75 2.54 7.62 7.62 6.6 5.08 3.81 1.52 0.125 0.313 0.045 0.014 0.008 MAX. MIN.
inch TYP. 0.131 MAX.
OUTLINE AND MECHANICAL DATA
0.065 0.022 0.012 0.430 0.384 0.100 0.300 0.300 0.260 0.200 0.150 0.060
Minidip
14/15
UC2842B/3B/4B/5B - UC3842B/3B/4B/5B
Information furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specification mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without express written approval of STMicroelectronics. The ST logo is a registered trademark of STMicroelectronics 1999 STMicroelectronics Printed in Italy All Rights Reserved STMicroelectronics GROUP OF COMPANIES Australia - Brazil - Canada - China - France - Germany - Italy - Japan - Korea - Malaysia - Malta - Mexico - Morocco - The Netherlands Singapore - Spain - Sweden - Switzerland - Taiwan - Thailand - United Kingdom - U.S.A. http://www.st.com
15/15
Document Number: 4299