L6561
POWER FACTOR CORRECTOR
1
FEATURES
VERY PRECISE ADJUSTABLE OUTPUT OVERVOLTAGE PROTECTION MICRO POWER START-UP CURRENT (50A TYP.) VERY LOW OPERATING SUPPLY CURRENT(4mA TYP.) INTERNAL START-UP TIMER CURRENT SENSE FILTER ON CHIP DISABLE FUNCTION 1% PRECISION (@ Tj = 25C) INTERNAL REFERENCE VOLTAGE TRANSITION MODE OPERATION TOTEM POLE OUTPUT CURRENT: 400mA DIP-8/SO-8 PACKAGES
Figure 1. Packages
DIP-8
SO-8
Table 1. Order Codes
Part Number L6561 L6561D L6561D013TR Package DIP-8 SO-8 Tape & Reel
2
DESCRIPTION
L6561 is the improved version of the L6560 standard Power Factor Corrector. Fully compatible with the standard version, it has a superior performant multiplier making the device capable of working in wide input voltage range applications (from 85V to 265V) with an excellent THD. Furthermore the start up current has been reduced at few tens of mA and a disable function has been implemented on the ZCD pin, guaranteeing lower current consumption in stand by mode. Figure 2. Block Diagram
COMP 2 INV 1 2.5V +
Realised in mixed BCD technology, the chip gives the following benefits: micro power start up current 1% precision internal reference voltage (Tj = 25C) Soft Output Over Voltage Protection no need for external low pass filter on the current sense very low operating quiescent current minimises power dissipation The totem pole output stage is capable of driving a Power MOS or IGBT with source and sink currents of 400mA. The device is operating in transition mode and it is optimised for Electronic Lamp Ballast application, AC-DC adaptors and SMPS.
MULT 3 4 40K
CS
MULTIPLIER
VOLTAGE REGULATOR
OVER-VOLTAGE DETECTION
-
+
5pF
VC C
8
V CC INTERNAL SUPPLY 7V R1 + UVLO R S DRIVER Q 7
20V
GD
R2
V REF2 2.1V 1.6V ZERO CURRENT DETECTOR STARTER
6 GND
June 2004
+ DISABLE 5 ZCD
D97IN547E
REV. 16 1/13
L6561
Table 2. Absolute Maximum Ratings
Symbol IVcc IGD INV, COMP MULT CS Z CD Ptot Tj Tstg Pin 8 7 1, 2, 3 4 5 Iq + IZ; (IGD = 0) Output Totem Pole Peak Current (2s) Analog Inputs & Outputs Current Sense Input Zero Current Detector Power Dissipation @Tamb = 50 C Junction Temperature Operating Range Storage Temperature ( DI P - 8 ) (SO-8) Parameter Value 30 700 -0.3 to 7 -0.3 to 7 50 (source) -10 (sink) 1 0.65 -40 to 150 -55 to 150 Unit mA mA V V mA mA W W C C
Figure 3. Pin Connection (Top view)
INV COMP MULT CS
1 2 3 4
DIP8
8 7 6 5
VCC GD GND ZCD
Table 3. Thermal Data
Symbol Rth j-amb Parameter Thermal Resistance Junction to ambient SO 8 150 MINIDIP 100 Unit C/ W
Table 4. Pin Description
N. 1 2 3 4 5 6 7 8 N a me INV C O MP MULT CS ZC D GND GD VCC Fu nc tio n Inver ting input of the error amplifier. A resistive divider is connected between the output regulated voltage and this point, to provide voltage feedback. Output of error amplifier. A feedback compensation network is placed between this pin and the INV pin. Input of the multiplier stage. A resistive divider connects to this pin the rectified mains. A voltage signal, proportional to the rectified mains, appears on this pin. Input to the comparator of the control loop. The current is sensed by a resistor and the resulting voltage is applied to this pin. Zero current detection input. If it is connected to GND, the device is disabled. Current return for driver and control circuits. Gate driver output. A push pull output stage is able to drive the Power MOS with peak current of 400mA (source and sink). Supply voltage of driver and control circuits.
(1) Parameter guaranteed by design, not tested in production.
2/13
L6561
Table 5. Electrical Characteristics (VCC = 14.5V; Tamb = -25C to 125C;unless otherwise specified)
Symbol VCC VCC ON VCC OFF Hys ISTART-U Iq ICC Iq VZ VINV Pin 8 8 8 8 8 8 8 8 8 8 1 Zener Voltage Voltage Feedback Input Threshold Line Regulation IINV GV GB ICOMP VCOMP 2 2 1 Input Bias Current Voltage Gain Gain Bandwidth Source Current Sink Current Upper Clamp Voltage Lower Clamp Voltage MULTIPLIER SECTION VMULT V C S ----------------V m u l t K VCS ICS td (H-L) 4 4 4 4 VZCD 5 3 Linear Operating Voltage Output Max. Slope VMULT = from 0V to 0.5V VCOMP = Upper Clamp Voltage VMULT = 1V VCOMP = 4V VMULT = 2.5V VCOMP = Upper Clamp Voltage VOS = 0 0 to 3 1.65 0 to 3.5 1.9 V VCOMP = 4V, VINV = 2.4V VCOMP = 4V, VINV = 2.6V ISOURCE = 0.5mA ISink = 0.5mA -2 2.5 Open loop 60 ERROR AMPLIFIER SECTION Tamb = 25C 12V < VCC < 18V VCC = 12 to 18V 2. 46 5 2.44 2 -0.1 80 1 -4 4.5 5.8 2.25 -8 2.5 2.535 2.56 5 -1 V V mV A dB M Hz mA mA V V Parameter Operating Range Turn-on Threshold Turn-off Threshold Hysteresis Star t-up Current Quiescent Current Operating Supply Current Quiescent Current CL = 1nF @ 70KHz in OVP condition Vpin1 = 2.7V VPIN5 150mV, VCC > VCC off VPIN5 150mV, VCC < VCC off ICC = 25mA 20 18 before turn-on (VCC =11V) Test Condition after turn-on Min. 11 11 8.7 2.2 20 12 9.5 2.5 50 2.6 4 1.4 1.4 50 20 Typ. Max. 18 13 10.3 2.8 90 4 5.5 2.1 2.1 90 22 Unit V V V V A mA mA mA mA A V SUPPLY VOLTAGE SECTION
SUPPLY CURRENT SECTION
Gain Current Sense Reference Clamp Input Bias Current Delay to Output Current Sense Offset Input Threshold Voltage Rising Edge Hysteresis Upper Clamp Voltage Upper Clamp Voltage (1) (1)
0.45 1.6
0.6 1.7 -0.05 200 0 2.1
0.75 1.8 -1 450 15
1/V V A ns mV V
CURRENT SENSE COMPARATOR
ZERO CURRENT DETECTOR
0.3 4.5 4.7
0.5 5.1 5.2
0.7 5.9 6.1
V V V
VZCD VZCD
5 5
IZCD = 20A IZCD = 3mA
3/13
L6561
Table 5. Electrical Characteristics (continued) (VCC = 14.5V; Tamb = -25C to 125C;unless otherwise specified)
Symbol VZCD IZCD IZCD IZCD VDIS IZCD VGD Pin 5 5 5 5 5 5 7 Parameter Lower Clamp Voltage Sink Bias Current Source Current Capability Sink Current Capability Disable threshold Restar t Current After Disable Dropout Voltage VZCD < Vdis; VCC > VCCOFF IGDsource = 200mA IGDsource = 20mA IGDsink = 200mA IGDsink = 20mA tr tf IGD off IOVP 7 7 7 2 Output Voltage Rise Time Output Voltage Fall Time IGD Sink Current OVP Triggering Current Static OVP Threshold RESTART TIMER tSTART Star t Timer 70 150 400 s CL = 1nF CL = 1nF VCC =3.5V VGD = 1V 5 35 2.1 40 40 10 40 2.25 Test Condition IZCD = -3mA 1V VZCD 4.5V -3 3 150 -100 200 -200 1.2 0.7 Min. 0.3 Typ. 0 .6 5 2 -10 10 250 -300 2 1 1.5 0.3 100 100 45 2.4 Max. 1 Unit V A mA mA mV A V V V V ns ns mA A V
OUTPUT SECTION
OUTPUT OVERVOLTAGE SECTION
3
OVER VOLTAGE PROTECTION OVP
The output voltage is expected to be kept by the operation of the PFC circuit close to its nominal value. This is set by the ratio of the two external resistors R1 and R2 (see fig. 5), taking into consideration that the non inverting input of the error amplifier is biased inside the L6561 at 2.5V. In steady state conditions, the current through R1 and R2 is: V o u t 2.5 2.5 V I R 1 s c = ------------------------- = I R 2 = -----------R1 R2 and, if the external compensation network is made only with a capacitor Ccomp, the current through Ccomp equals zero.When the output voltage increases abruptly the current through R1 becomes: V o u t s + V o u 2.5 I R 1 = ---------------c---------------------t-------------- = I R 1 s c + I R 1 -R1 Since the current through R2 does not change, IR1 must flow through the capacitor Ccomp and enter the error amplifier. This current is monitored inside the L6561 and when reaches about 37A the output voltage of the multiplier is forced to decrease, thus reducing the energy drawn from the mains. If the current exceeds 40A, the OVP protection is triggered (Dynamic OVP), and the external power transistor is switched off until the current falls approximately below 10A. However, if the overvoltage persists, an internal comparator (Static OVP) confirms the OVP condition keeping the external power switch turned off (see fig. 4).Finally, the overvoltage that triggers the OVP function is: Vout = R1 · 40A. Typical values for R1, R2 and C are shown in the application circuits. The overvoltage can be set indepen-
4/13
L6561
dently from the average output voltage. The precision in setting the overvoltage threshold is 7% of the overvoltage value (for instance V = 60V 4.2V). 3.1 Disable function The zero current detector (ZCD) pin can be used for device disabling as well. By grounding the ZCD voltage the device is disabled reducing the supply current consumption at 1.4mA typical (@ 14.5V supply voltage). Releasing the ZCD pin the internal start-up timer will restart the device. Figure 4.
OVER VOLTAGE
VOUT nominal
ISC
40A 10A
E/A OUTPUT 2.25V
DYNAMIC OVP
STATIC OVP
D97IN592A
Figure 5. Overvoltage Protection Circuit
Ccomp. +Vo R1 1 R2 + 2.5V 2.25V I +
E/A
I 2 X PWM
DRIVER
40A
D97IN591
5/13
L6561
Figure 6. Typical Application Circuit (80W, 110VAC)
D1 BYT03-400 C6 T R7 (*) 950K C3 680nF 68K 5 2 1 7 4
+
Vo=240V Po=80W
R3 (*) 240K BRIDGE + 4 x 1N4007 FUSE 4A/250V Vac (85V to 135V) NTC R10 10K
D3 1N4150 D2 1N5248B
R2 100
10nF R1
C1 1F 250V
R9 (*) 950K
8
R5 10
L6561
3 C2 22F 25V C7 10nF 6
MOS STP7NA40
C5 100F 315V
R6 (*) 0.31 1W
R8 10K 1%
D97IN549B
-
(*) R3 = 2 x 120K R6 = 0.619/2 R7 = 2 x 475K, 1% R9 = 2 x 475K
TRANSFORMER T: core THOMSON-CSF B1ET2910A (ETD 29 x 16 x 10mm) OR EQUIVALENT (OREGA 473201A7) primary 90T of Litz wire 10 x 0.2mm secondary 11T of #27 AWG (0.15mm) gap 1.8mm for a total primary inductance of 0.7mH
Figure 7. Typical Application Circuit (120W, 220VAC)
D1 BYT13-600 C6 T R7 (*) 998K C3 1F 68K 5 2 1 7 4
+
Vo=400V Po=120W
R3 (*) 440K BRIDGE + 4 x 1N4007 FUSE 2A/250V Vac (175V to 265V) NTC R10 10K
D3 1N4150 D2 1N5248B
R2 100
10nF R1
C1 560nF 400V
R9 (*) 1.82M
8
R5 10
L6561
3 C2 22F 25V C7 10nF 6
MOS STP5NA50
C5 56F 450V
R6 (*) 0.41 1W
R8 6.34K 1%
D97IN550B
-
(*) R3 = 2 x 220K R6 = 0.82/2 R7 = 2 x 499K, 1% R9 = 2 x 909K
TRANSFORMER T: core THOMSON-CSF B1ET2910A (ETD 29 x 16 x 10mm) OR EQUIVALENT (OREGA 473201A8) primary 90T of Litz wire 10 x 0.2mm secondary 7T of #27 AWG (0.15mm) gap 1.25mm for a total primary inductance of 0.8mH
Figure 8. Typical Application Circuit (80W, Wide-range Mains)
D1 BYT13-600 C6 T R7 (*) 998K C3 1F 68K 5 2 1 7 4
+
Vo=400V Po=80W
R3 (*) 240K BRIDGE + 4 x 1N4007 FUSE 4A/250V Vac (85V to 265V) NTC R10 10K
D3 1N4150 D2 1N5248B
R2 100
12nF R1
C1 1F 400V
R9 (*) 1.24M
8
R5 10
L6561
3 C2 22F 25V C7 10nF 6
MOS STP8NA50
C5 47F 450V
R6 (*) 0.41 1W
R8 6.34K 1%
D97IN553B
-
(*) R3 = 2 x 120K R6 = 0.82/2 R7 = 2 x 499K, 1% R9 = 2 x 620K
TRANSFORMER T: core THOMSON-CSF B1ET2910A (ETD 29 x 16 x 10mm) OR EQUIVALENT (OREGA 473201A8) primary 90T of Litz wire 10 x 0.2mm secondary 7T of #27 AWG (0.15mm) gap 1.25mm for a total primary inductance of 0.8mH
6/13
L6561
Figure 9. Demo Board (EVAL6561-80) Electrical Schematic
D1 S T TH1L0 6 R4 1 80 k R5 1 80 k T D8 1 N415 0 C5 12 nF R1 4 1 00 R1 7 50 k D2 1N5248B R6 68 k R5 0 12 k C3 470 nF R1 2 750 k R1 1 750 k V o =4 00V Po=80W NT C 2 .5
BRIDGE F USE 4 A/25 0V + W04M
C1 1 F 4 00 V
C2 3 1 F R2 7 50 k 8 3 6 C2 1 0n F 5 2 1 7 4 R7 33 C6 47 F 450V
Vac (8 5V to 265V)
-
L6561
MOS STP8NM50
R3 10 k
C2 9 22 F 25V C4 1 00 nF D3 1N4148 C7 1 0 F 35 V
R16 91 k
R1 5 2 20
R9 0.41 1W
R1 0 0.41 1W
R1 3 9.53 k
-
Boost Inductor Spec (ITACOIL E2543/E) E25x13x7 core, 3C85 ferrite 1.5 mm gap for 0.7 mH primary inductance Primary: 105 turns 20x0.1 mm Secondary: 11 turns 0.1mm
T HD REDUCER (optional)
Figure 10. EVAL6561-80: PCB and Component Layout (Top view, real size 57x108mm)
Table 6. EVAL6561-80: Evaluation Results.
Vin (Vac) 85 110 135 175 220 265 Pin (W) 87.2 85.2 84.2 83.5 83.1 82.9 Vo (Vdc) 400.1 400.1 400.1 400.1 400.1 400.1 Vo (Vdc) 14 14 14 14 14 14 Po (W) 80.7 80.7 80.7 80.7 80.7 80.7 (%) 92.8 94.7 95.8 96.6 97.1 97.3 w/o THD reducer PF 0.999 0.996 0.989 0.976 0.940 0.890 THD (%) 3.7 5.0 6.2 8.3 10.7 13.7 with THD reducer PF 0.999 0.996 0.989 0.976 0.941 0.893 THD (%) 2.9 3.2 3.7 4.3 5.6 8.1
7/13
L6561
Figure 11. OVP Current Threshold vs. Temperature
D94IN047A
Figure 13. Supply Current vs. Supply Voltage
ICC (mA) 10
D97IN548A
IOVP (A)
41
5 1
40
0.5 0.1 0.05
39
0.01 0.005
CL = 1nF f = 70KHz TA = 25C 0 5 10 15 20 VCC(V)
38 -50 -25 0 25 50 75 100 125 T (C)
0
Figure 12. Undervoltage Lockout Threshold vs. Temperature
VCC-ON (V) 13 12 11 VC C - O F F (V) 10 9 -25 0 25 50 T (C) 75 100 125
D94IN044A
Figure 14. Voltage Feedback Input Threshold vs. Temperature
VREF (V)
D94IN048A
2.50
2.48
2.46 -50 0 50 100 T (C)
8/13
L6561
Figure 15. Output Saturation Voltage vs. Sink Current
VPIN7 (V) VCC = 14.5V 2.0
D94IN046
Figure 17. Multiplier Characteristics Family
VCS(pin4) (V) upper voltage
clamp
D97IN555A
VCOMP(pin2) (V)
3.5
SINK
1.6 1.4 1.2
5.0
4.5
4.0 3.2
1.5 1.0 1.0 0.8 0.6 0.5 0.4 0.2 0 0 100 200 300 400 IGD (mA) 0 0
3.0
2.8 2.6
0.5 1.0 1.5 2.0 2.5 3.0 3.5 4.0 4.5
VMULT(pin3) (V)
Figure 16. Output Saturation Voltage vs. Source Current
VPIN7 (V) VCC = 14.5V
VCC -0.5
D94IN053
VCC -1.0
VCC -1.5
VCC -2.0
SOURCE
0 0 100 200 300 400 IGD (mA)
9/13
L6561
Figure 18. DIP-8 Mechanical Data & Package Dimensions
mm D IM . MIN. A a1 B b b1 D E e e3 e4 F I L Z 3.18 7.95 2.54 7.62 7.62 6.6 5.08 3.81 1.52 0.125 0.51 1.15 0.356 0.204 1.65 0.55 0.304 10.92 9.75 0.313 0.100 0.300 0.300 0.260 0.200 0.150 0.060 TYP. 3.32 0.020 0.045 0.014 0.008 0.065 0.022 0.012 0.430 0.384 M AX . MIN. TYP. 0.131 MAX. inch
OUTLINE AND MECHANICAL DATA
DIP-8
10/13
L6561
Figure 19. SO-8 Mechanical Data & Package Dimensions
mm DIM. MIN. A A1 A2 B C D (1) E e H h L k ddd 5.80 0.25 0.40 1.35 0.10 1.10 0.33 0.19 4.80 3.80 1.27 6.20 0.50 1.27 0.228 0.010 0.016 TYP. MAX. 1.75 0.25 1.65 0.51 0.25 5.00 4.00 MIN. 0.053 0.004 0.043 0.013 0.007 0.189 0.15 0.050 0.244 0.020 0.050 TYP. MAX. 0.069 0.010 0.065 0.020 0.010 0.197 0.157 inch
OUTLINE AND MECHANICAL DATA
0 (min.), 8 (max.) 0.10 0.004
Note: (1) Dimensions D does not include mold flash, protrusions or gate burrs. Mold flash, potrusions or gate burrs shall not exceed 0.15mm (.006inch) in total (both side).
SO-8
0016023 C
11/13
L6561
Table 7. Revision History
Date January 2004 June 2004 Revision 15 16 First Issue Modified the Style-look in compliance with the "Corporate Technical Publications Design Guide". Changed input of the power amplifier connected to Multiplier (Fig. 2). Description of Changes
12/13
L6561
Information furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specifications mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without express written approval of STMicroelectronics. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners 2004 STMicroelectronics - All rights reserved STMicroelectronics GROUP OF COMPANIES Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States www.st.com
13/13
|