STB60NF06 STB60NF06-1
N-channel 60V - 0.014 - 60A - D2PAK/I2PAK STripFETTM II Power MOSFET
General features
Type STB60NF06-1 STB60NF06
VDSS 60V 60V
RDS(on) <0.016 <0.016
ID 60A 60
3 1
3 12
Exceptional dv/dt capability 100% avalanche tested Application oriented characterization
D2PAK
I2PAK
Description
This Power MOSFET series realized with STMicroelectronics unique STripFET process has specifically been designed to minimize input capacitance and gate charge. It is therefore suitable as primary switch in advanced highefficiency isolated DC-DC converters for Telecom and Computer application. It is also intended for any application with low gate charge drive requirements.
Internal schematic diagram
Applications
Switching application
Order codes
Part number STB60NF06T4 STB60NF06-1 Marking B60NF06 B60NF06 Package D I
2PAK 2PAK
Packaging Tape & reel Tube
June 2006
Rev 3
1/14
www.st.com 14
Contents
STB60NF06 - STB60NF06-1
Contents
1 2 Electrical ratings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 3 Electrical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4
2.1 Electrical characteristics (curves) . . .. . .. . .. . .. . ..... 6
3 4 5 6
Test circuit
. . .. . .. . .. . .. . .. . .. . .. . .. . .... 8
Package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 9 Packing mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 12 Revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 13
2/14
STB60NF06 - STB60NF06-1
Electrical ratings
1
Electrical ratings
Table 1.
Symbol VDS VDGR VGS ID ID IDM
(1)
Absolute maximum ratings
Parameter Drain-source voltage (VGS = 0) Drain-gate voltage (RGS = 20 k) Gate- source voltage Drain current (continuous) at TC = 25C Drain current (continuous) at TC = 100C Drain current (pulsed) Total dissipation at TC = 25C Derating Factor Value 60 60 20 60 42 240 110 0.73 4 -65 to 175 Max. operating junction temperature Unit V V V A A A W W/C V/ns C
Ptot
(2)
dv/dt
Peak diode recovery voltage slope Storage temperature
Tstg Tj
2.
1. Pulse width limited by safe operating area. ISD 60A, di/dt 00A/s, VDD 24V, Tj TJMAX 4
Table 2.
Rthj-case Rthj-amb TJ
Thermal data
Thermal resistance junction-case max Thermal resistance junction-ambient max Maximum lead temperature for soldering purpose 1.36 62.5 300 C/W C/W C
Table 3.
Symbol IAR EAS
Avalanche characteristics
Parameter Avalanche Current, Repetitive or Not-Repetitive (pulse width limited by Tj max) Single Pulse Avalanche Energy (star ting Tj = 25 C, ID = IAR, VDD = 30 V) Max Value 30 360 Unit A mJ
3/14
Electrical characteristics
STB60NF06 - STB60NF06-1
2
Electrical characteristics
(TCASE=25C unless otherwise specified) Table 4.
Symbol V(BR)DSS
On/off states
Parameter Drain-source breakdown voltage Zero gate voltage drain current (VGS = 0) Gate-body leakage current (VDS = 0) Gate threshold voltage Static drain-source on resistance Test conditions ID = 250A, VGS =0 VDS = Max rating VDS = Max rating, TC = 125C VGS = 20V VDS = VGS, ID = 250A VGS = 10V, ID = 30A 2 0.015 Min. 60 1 10 100 4 0.016 Typ. Max. Unit V A A nA V
I DSS
IGSS VGS(th) RDS(on)
Table 5.
Symbol gfs (1) Ciss Coss Crss td(on) tr td(off) tf Qg Qgs Qgd
Dynamic
Parameter Forward transconductance Input capacitance Output capacitance Reverse transfer capacitance Turn-on delay time Rise time Turn-off delay time Fall time Total gate charge Gate-source charge Gate-drain charge Test conditions VDS= 15V, ID = 30A Min. Typ. 20 1810 360 125 16 108 43 20 49 18 14 66 Max. Unit S pF pF pF ns ns ns ns nC nC nC
VDS = 25V, f = 1MHz, VGS = 0
VDD = 30V, ID = 30A RG = 4.7 VGS = 10V (see Figure 12) VDD = 48V, ID = 60A, VGS = 10V, RG = 4.7 (see Figure 13)
1. Pulsed: Pulse duration = 300 s, duty cycle 1.5 %.
4/14
STB60NF06 - STB60NF06-1
Electrical characteristics
Table 6.
Symbol ISD ISDM (1) VSD (2) t rr Qrr IRRM
Source drain diode
Parameter Source-drain current Source-drain current (pulsed) Forward on voltage ISD = 60A, VGS = 0 73 182 5 Test conditions Min. Typ. Max. 60 240 1.3 Unit A A V ns nC A
Reverse recovery time ISD = 60A, di/dt = 100A/s, Reverse recovery charge VDD = 25V, Tj = 150C Reverse recovery current (see Figure 14)
1. Pulse width limited by safe operating area. 2. Pulsed: Pulse duration = 300 s, duty cycle 1.5 %
5/14
Electrical characteristics
STB60NF06 - STB60NF06-1
2.1
Figure 1.
Electrical characteristics (curves)
Safe operating area Figure 2. Thermal impedance
Figure 3.
Output characterisics
Figure 4.
Transfer characteristics
Figure 5.
Transconductance
Figure 6.
Static drain-source on resistance
6/14
STB60NF06 - STB60NF06-1 Figure 7. Gate charge vs gate-source voltage Figure 8.
Electrical characteristics Capacitance variations
Figure 9.
Normalized gate threshold voltage vs temperature
Figure 10. Normalized on resistance vs temperature
Figure 11. Source-drain diode forward characteristics
7/14
Test circuit
STB60NF06 - STB60NF06-1
3
Test circuit
Figure 13. Gate charge test circuit
Figure 12. Switching times test circuit for resistive load
Figure 14. Test circuit for inductive load Figure 15. Unclamped Inductive load test switching and diode recovery times circuit
Figure 16. Unclamped inductive waveform
Figure 17. Switching time waveform
8/14
STB60NF06 - STB60NF06-1
Package mechanical data
4
Package mechanical data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a Lead-free second level interconnect . The category of second level interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com
9/14
Package mechanical data
STB60NF06 - STB60NF06-1
D2PAK MECHANICAL DATA TO-247 MECHANICAL DATA
mm. DIM. MIN. A A1 A2 B B2 C C2 D D1 E E1 G L L2 L3 M R V2 0 4.88 15 1.27 1.4 2.4 0.4 4 10 8.5 5.28 15.85 1.4 1.75 3.2 0.192 0.590 0.050 0.055 0.094 0.015 4.4 2.49 0.03 0.7 1.14 0.45 1.23 8.95 8 10.4 0.393 0.334 0.208 0.625 0.055 0.068 0.126 T YP M AX. 4.6 2.69 0.23 0.93 1.7 0.6 1.36 9.35 MIN. 0.173 0.098 0.001 0.027 0.044 0.017 0.048 0.352 0.315 TYP. MAX. 0.181 0.106 0.009 0.036 0.067 0.023 0.053 0.368 inch
3
1
10/14
STB60NF06 - STB60NF06-1
Package mechanical data
TO-262 (I2PAK) MECHANICAL DATA
mm. DIM. MIN. A A1 b b1 c c2 D e e1 E L L1 L2 4.40 2.40 0.61 1.14 0.49 1.23 8.95 2.40 4.95 10 13 3.50 1.27 TYP MAX. 4.60 2.72 0.88 1.70 0.70 1.32 9.35 2.70 5.15 10.40 14 3.93 1.40 MIN. 0.173 0.094 0.024 0.044 0.019 0.048 0.352 0.094 0.194 0.393 0.511 0.137 0.050 TYP. MAX. 0.181 0.107 0.034 0.066 0.027 0.052 0.368 0.106 0.202 0.410 0.551 0.154 0.055 inch
11/14
Packing mechanical data
STB60NF06 - STB60NF06-1
5
Packing mechanical data
D2PAK FOOTPRINT
TAPE AND REEL SHIPMENT
REEL MECHANICAL DATA
DIM. A B C D G N T 1. 5 12.8 20.2 24.4 100 30. 4 26. 4 13. 2 mm MIN. MAX . 330 0. 059 0.504 0.520 0795 0.960 1.039 3. 937 1.197 BULK QTY 1000 i n ch MIN. MAX. 12. 992
TAPE MECHANICAL DATA
DIM. A0 B0 D D1 E F K0 P0 P1 P2 R T W mm MI N. 10. 5 15. 7 1.5 1. 59 1. 65 11.4 4.8 3.9 11.9 1.9 50 0. 25 23. 7 24.3 MAX. 10.7 15.9 1. 6 1.61 1.85 11.6 5. 0 4. 1 12.1 2. 1 i n ch MI N. MAX. 0.413 0.421 0.618 0.626 0.059 0.063 0.062 0.063 0.065 0.073 0.449 0.456 0.189 0.197 0.153 0.161 0.468 0.476 0.075 0.082 1.574 0.35 0.0098 0.0137 0.933 0.956
BASE QTY 1000
* on sales type
12/14
STB60NF06 - STB60NF06-1
Revision history
6
Revision history
Table 7.
Date 21-Jun-2004 16-Jun-2006
Revision history
Revision 2 3 Preliminary version New template, no content change. Changes
13/14
STB60NF06 - STB60NF06-1
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZE REPRESENTATIVE OF ST, ST PRODUCTS ARE NOT DESIGNED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS, WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2006 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
14/14
|