About ST
Products
Applications
Support
Buy
News & Events
ST Worldwide
Contact Us
Login
Datasheets
|
Transistors
|
Power MOSFETs
|
N-Channel (>400V to 650V)
N-CHANNEL 600V - 0.40 OHM - 11A TO-220/TO-220FP/I2PAK/D2PAK FDMESH POWER MOSFET (WITH FAST DIODE)
Datasheet
Format:
(493 kb)
or
(0 kb)
Last Updated: 28/07/2006
Pages: 17
Untitled Document
Generic Part Number
Orderable Part Number
Status
STP11NM60FD
STP11NM60FD
Active
STP11NM60FDFP
Active
STB11NM60FD
STB11NM60FDT4
Active
Related Information
Additional Information: FDmesh MOSFETs Short Recovery Time Joins Benefits of Low On-Resistance & Fast Switching Rate
Additional Information: MDmesh™ MOSFET Technology Slashes On-Resistance
ECOPAK Products information: Lead-Free Semiconductor Packages
MOSFETs Home Page
Power MOSFETs Product Page
Product information: SuperMESH & MDmesh for Lighting
STP11NM60FD PSpice model (.lib)
Related Press Releases
Fast-recovery built-in body diode from STMicroelectronics sharpens high-voltage power MOSFETs for ZVS phase-shift converters
Raw Ascii Text
- (
Hide
)
(Unformatted textual content of the document used by search engines)
Document Number: 7957