Format: (1123 kb) | Last Updated: 17/02/2006 | Pages: 67 |
| Related Data Briefs | | 250 W electronic ballast demonstration board for metal halide lamps based on the L6562 and ST7LITE39F2 | | Basic thermostat control board for cooling applications based on ST7LITEUS5 | | Demonstration board on USB Li-Ion battery charger based on the microcontroller ST7260E2 | | Demonstration board on low-end vacuum cleaner based on the ST7FLiteUS5 and BTB12 | | Front panel display demonstration board based on the STFPC311 and ST72264G2 | | Low voltage motor control demonstration kit based on the ST7MC2S4 and STS8DNH3LL | | Low-speed USB demonstration board based on the STUSB02E transceiver and ST7263BE2 microcontroller | | Low-speed USB demonstration board based on the STUSB03 transceiver and ST7263BE2 microcontroller | | RGB color control board based on ST72264G2 and STP08C596A for LCD backlighting | | RTC dongle demonstration board based on the M41T62 and ST72651AR6 | | Security keypad demonstration board based on ST7Lite39F2 and STM1403 | | Sound/voice playback demonstration board based on the ST7LITE02Y0 | | Temperature sensor board based on STLM75/STDS75 and ST72651AR6 | | Related Datasheets | | 5V range 8-bit MCU with 8 to 32K Flash, 10-bit ADC, 4 timers, SPI, SCI interface | | 64/44-pin 8-bit MCU with 32 to 60K Flash/ROM, ADC, five timers, SPI, SCI, I2C interface | | 8-BIT LOW-POWER, FULL-SPEED USB MCU WITH 16K FLASH, 768 RAM, SMARTCARD I/F, TIMER | | 8-bit MCU with 16 to 60K Flash/ROM, ADC, CSS, 5 timers, SPI, SCI, I2C interface | | 8-bit MCU with Flash or ROM memory, ADC, two 16-bit timers, I2C, SPI, SCI interfaces | | 8-bit MCU with Flash or ROM, 10-bit ADC, 5 timers, SPI, 2x LINSCI" | | 8-bit MCU with Flash or ROM, 10-bit ADC, 5 timers, SPI, LINSCI", active CAN | | 8-bit MCU with nested interrupts, Flash, 10-bit ADC, brushless motor control, five timers, SPI, LINSCI" | | 8-bit MCU with single voltage Flash memory, data EEPROM, ADC, 4 timers, SPI | | 8-bit MCU with single voltage Flash memory, data EEPROM, ADC, 5 timers, SPI | | 8-bit MCU with single voltage Flash memory, data EEPROM, ADC, timers, SPI, DALI | | 8-bit MCU with single voltage Flash, data EEPROM, ADC, timers, SPI, LINSCI | | 8-bit MCU, 3.8 to 5.5V operating range with 8 to 32 Kbyte Flash/ROM, 10-bit ADC, 4 timers, SPI, SCI | | 8-bit microcontroller with 8K Flash/ROM, ADC, 4 timers, SPI, SCI interface | | 8-bit microcontroller with single voltage Flash memory, data EEPROM, ADC, timers, SPI | | Low speed USB 8-bit MCU family with up to 32K Flash/ROM, DFU capability, 8-bit ADC, WDG, timer, SCI and I2C | | ST72321 - 8-BIT MCU WITH NESTED INTERRUPTS, FLASH,10-BIT ADC, FIVE TIMERS, SPI, SCI, I2C INTERFACE | | ST7260 - LOW SPEED USB 8-BIT MCU FAMILY WITH UP TO 8K FLASH/ROM AND SERIAL COMMUNICATION INTERFACE (SCI) | | ST7262 - LOW SPEED USB 8-BIT MCU WITH 3 ENDPOINTS, FLASH OR ROM MEMORY, LVD, WDG, 10-BIT ADC, 2 TIMERS, SCI, SPI | | ST7265X - LOW-POWER, FULL-SPEED USB 8-BIT MCU WITH 32K FLASH, 5K RAM, FLASH CARD I/F, TIMER, PWM, ADC, I2C, SPI | | ST72F521/ST72521B - 8-BIT MCU WITH 32 TO 60K FLASH/ROM, ADC, FIVE TIMERS, SPI, SCI, I2C, CAN INTERFACE | | ST7LITE2 - 8-BIT MCU WITH SINGLE VOLTAGE FLASH MEMORY, DATA EEPROM, ADC, TIMERS, SPI | | ST7ULTRALITE - 8-BIT MCU WITH SINGLE VOLTAGE FLASH MEMORY, ADC, TIMERS | | Related Information | | Source file for ICC Protocol reference manual |
|