Products
User Manuals | Microcontrollers | 8-bit Microcontrollers | ST7 - 8-bit Microcontrollers

Low voltage motor control demo kit

User Manual
Format: PDF(881 kb) Last Updated: 24/07/2007 Pages: 49



Related Data Briefs
Electronic fiscal cash register
Low voltage motor control demonstration kit based on the ST7MC2S4 and STS8DNH3LL
Related Datasheets
1A step down switching regulator
8-bit MCU with nested interrupts, Flash, 10-bit ADC, brushless motor control, five timers, SPI, LINSCI"
Dual n-channel 30 V - 0.018 Ω - 8 A - SO-8 low gate charge STripFET™ III Power MOSFET
Low noise low drop voltage regulator with shutdown function
Up to 1A step down switching regulator