Products
User Manuals | Sensors | Thermal Sensors | Temperature Sensors

Multiple application platform based on STR750FV2

User Manual
Format: PDF(772 kb) Last Updated: 30/08/2007 Pages: 33



Related Data Briefs
OSRAM Golden DRAGON® LEDs board
Related Datasheets
ARM7TDMI-S™ 32-Bit MCU with Flash, SMI, 3 std 16-bit timers, PWM timer, fast 10-bit ADC, I2C, UART, SSP, USB and CAN
Battery charger system with integrated power switch for Li-Ion/Li-Polymer
INERTIAL SENSOR: Low Voltage 3Axis - 2g/6g Digital Output Linear Accelerometer
Ultra-low current 2.4V precision analog temperature sensor