Format: (235 kb) | Last Updated: 07/01/2008 | Pages: 30 |
| Related Data Briefs | | RTC dongle demonstration board based on the M41T62 and ST72651AR6 | | Temperature sensor board based on STLM75/STDS75 and ST72651AR6 | | Related Datasheets | | 8-BIT LOW-POWER, FULL-SPEED USB MCU WITH 16K FLASH, 768 RAM, SMARTCARD I/F, TIMER | | ST7265X - LOW-POWER, FULL-SPEED USB 8-BIT MCU WITH 32K FLASH, 5K RAM, FLASH CARD I/F, TIMER, PWM, ADC, I2C, SPI |
|
|
|