About ST
Products
Applications
Support
Buy
News & Events
ST Worldwide
Contact Us
Login
User Manuals
|
Microcontrollers
|
8-bit Microcontrollers
|
ST7 - 8-bit Microcontrollers
STEVAL-IHI001V1 demonstration board
User Manual
Format:
(282 kb)
or
(9 kb)
Last Updated: 22/08/2008
Pages: 10
Related Data Briefs
Demonstration board for washing machine user interface based on the ST7LITE49M and STLED316S
Front panel LED controller and driver evaluation board based on the STLED316S
Front panel demonstration board based on the STLED316S
Serial-Interfaced 6-Digit LED controller with key scan
Related Datasheets
8-bit MCU with single voltage Flash memory, data EEPROM, ADC, 8/12-bit timers, and I²C interface
Serial-interfaced 6-digit LED controller with keyscan
Xpander Logic™ with 12-channel touchkey
Raw Ascii Text
- (
Hide
)
(Unformatted textual content of the document used by search engines)
UM0557 User manual
STEVAL-IHI001V1 demonstration board
Introduction
The STEVAL-IHI001V1 is a demonstration board designed to simulate the user interface of a modern washing machine. From a hardware and software standpoint, the board is ideal to demonstrate the capability of the STLED316S serial interface 6-digit LED controller with key scan. The user interface features 53 LEDs, 8 keys, a buzzer and extra connectors to eventually connect a daughterboard featuring a capacitive sensing keyboard with buttons, wheel and slide. The demonstration board is controlled by a low-cost 8-bit ST7LITE49M microcontroller with I2C bus interface. Figure 1. STEVAL-IHI001V1 demonstration board
August 2008
Rev 1
1/10
www.st.com
Contents
UM0557
Contents
1 2 3 4 5 6 7 Safety instructions . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 3 Installation and plug-in . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4 Main features . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5 Wash programs . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 6 Brightness control and lamp test . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 7 STEVAL-IHI002V1 daughter demonstration board . . . . . . . . . . . . . . . . . 8 Revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 9
2/10
UM0557
Safety instructions
1
Safety instructions
Warning:
The STEVAL-IHI001V1 demonstration board must be used in a suitable laboratory by qualified personnel only, familiar with the installation, use, and maintenance of electrical systems.
Intended use
The STEVAL-IHI001V1 demonstration board is a component designed for demonstration purposes only, and shall be used neither for domestic installation nor for industrial installation. The technical data as well as the information concerning the power supply and working conditions shall be taken from the documentation included in the package and strictly observed.
Installation
The installation of the STEVAL-IHI001V1 demonstration board shall be taken from the present user manual and strictly observed. The components must be protected against excessive strain. In particular, no components are to be bent, or isolating distances altered during transportation, handling or usage. The STEVAL-IHI001V1 demonstration board contains electrostatically-sensitive components that are prone to damage through improper use. Electrical components must not be mechanically damaged or destroyed (to avoid potential risks and health injury).
Electrical connection
Applicable national accident prevention rules must be followed when working on the power supply mains. The electrical installation shall be completed in accordance with the appropriate requirements (e.g. cross-sectional areas of conductors, fusing, PE connections).
Board operation
A system architecture which supplies power to the demonstration board shall be equipped with additional control and protective devices in accordance with the applicable safety requirements (e.g. compliance with technical equipment and accident prevention rules).
3/10
Installation and plug-in
UM0557
2
Installation and plug-in
STEVAL-IHI001V1 needs an input voltage in the range 5 V-30 V DC to operate properly. Plug any AC adapter working in the range specified above into the J1 connector. A notebook AC adapter should work as well. Please check if the AC adapter you are about to plug into the J1 connector is compatible with the input voltage range specified above. An AC adapter is not provided with the demonstration board package. Once the AC adapter is plugged in, the board immediately operates.
4/10
UM0557
Main features
3
Main features
Electronic features:
SMPS to connect directly to a notebook AC adapter New 8-bit ST7Lite49M MCU with I²C bus to control the system New STLED316S to drive display, LEDs and a 10-key keyboard 3 displays and 32 LEDs as graphic interface Automatic daughterboard detection ICC connector and extra I²C bus connector Standalone functionality when no daughterboard connected
Features dedicated to washing machines:
Wheel with 19 wash programs with various times and features Additional program settings including BIO, Time save, Rinse+, Pre-Wash 5-level adjustable SPIN speeds, including a NO-SPIN function Adjustable LED brightness Buzzer to acknowledge key pressing Lamp-test button Standalone washing machine simulation
5/10
Wash programs
UM0557
4
Wash programs
While the demonstration board is in pause (DL25 is off which is located over the P2 button), the user may change the wash program, as described below in Table 1: Table 1.
Program Rinse Hand wash 30 Hand wash cold Silk / wool 40 Silk / wool 30 Silk / wool cold Synthetic 60 Synthetic 40 Synthetic 30 Cotton 30 Cotton 40 Cotton 60 Cotton 90 Cotton 60 ECO Delicate cold Delicate 30 Delicate 40 Quick 30 Rinse + Spin
Wash programs (example)
Time (hh:mm) 00:20 01:10 01:20 01:10 01:10 01:20 01:40 01:30 01:30 02:40 02:40 02:50 03:00 03:00 01:20 01:10 01:10 00:40 00:30 BIO +00:10 +00:10 +00:10 +00:10 Time save -00:30 -00:30 -00:30 -00:30 -00:30 -00:30 -00:30 -00:30 -00:30 -00:30 -00:30 -00:30 -00:30 -00:30 -00:30 -00:30 Rinse++ +00:10 +00:10 +00:10 +00:10 +00:10 +00:10 +00:10 +00:10 +00:10 +00:10 +00:10 +00:10 +00:10 +00:10 +00:10 +00:10 +00:10 +00:10 +00:10 Spin 400/1000+NS 400/1000+NS 400/1000+NS 400/1000+NS 400/1000+NS 400/1000+NS 400/1000+NS 400/1000+NS 400/1000+NS 400/1000+NS 400/1000+NS 400/1000+NS 400/1000+NS 400/1000+NS 400/1000+NS 400/1000+NS 400/1000+NS 400/1000+NS 400/1000
Once the program has been set, pressing the P2 button starts the countdown (the LEDs in the display start to blink). The countdown is for demonstration purposes only. Once the counter reaches zero, the demonstration board returns to pause.
6/10
UM0557
Brightness control and lamp test
5
Brightness control and lamp test
When the demonstration board is not in pause (DL25 is on which is located over the P2 button), the brightness of the LEDs may be changed by repeatedly pressing the P9 and P5 buttons. The user may perform a lamp test and check the functionality of the LEDs by pressing P10 at any time.
7/10
STEVAL-IHI002V1 daughter demonstration board
UM0557
6
STEVAL-IHI002V1 daughter demonstration board
The STEVAL-IHI001V1 has been designed to host an external daughter demonstration board. The STEVAL-IHI002V1 daughter demonstration board can be connected to the motherboard through the J3 and J4 connectors. It features a capacitive sensing keyboard made of a wheel, slide and 5 buttons. The motherboard detects the daughterboard automatically. The STMPE1208S LED turns on, while the standalone LED turns off. Mechanical keys also work while the capacitive sensing keyboard is connected. Figure 2. STEVAL-IHI002V1 daughter demonstration board
Figure 3.
Daughter demonstration board connected to the mother demonstration board
8/10
UM0557
Revision history
7
Revision history
Table 2.
Date 21-Aug-2008
Document revision history
Revision 1 Initial release Changes
9/10
UM0557
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
10/10
Document Number: 14787