ST6215C/25C/P15C/P25C MICROCONTROLLER OPTION LIST Customer: Address: Contact: Phone: Reference: STMicroelectronics references: Device: [ ] ST6215C (2 KB) [ ] ST6225C (4 KB) [ ] ST62P15C (2 KB) [ ] ST62P25C (4 KB) Package: [ ] Dual in Line Plastic [ ] Small Outline Plastic with conditioning [ ] Shrink Small Outline Plastic with conditioning Conditioning option: [ ] Standard (Tube) [ ] Tape & Reel Temperature Range: [ ] 0°C to + 70°C [ ] - 40°C to + 85°C [ ] - 40°C to + 125°C Marking: [ ] Standard marking [ ] Special marking (ROM only): PDIP28 (10 char. max): _ _ _ _ _ _ _ _ _ _ PSO28 (8 char. max): _ _ _ _ _ _ _ _ SSOP28 (11 char. max): _ _ _ _ _ _ _ _ _ _ _ Authorized characters are letters, digits, '.', '-', '/' and spaces only. Oscillator Safeguard: [ ] Enabled [ ] Disabled Watchdog Selection: [ ] Software Activation [ ] Hardware Activation Timer pull-up: [ ] Enabled [ ] Disabled NMI pull-up: [ ] Enabled [ ] Disabled Oscillator Selection: [ ] Quartz crystal / Ceramic resonator [ ] RC network Readout Protection: FASTROM: [ ] Enabled [ ] Disabled ROM: [ ] Enabled: [ ] Fuse is blown by STMicroelectronics [ ] Fuse can be blown by the customer [ ] Disabled Low Voltage Detector: [ ] Enabled [ ] Disabled External STOP Mode Control: [ ] Enabled [ ] Disabled Identifier (FASTROM only): [ ] Enabled [ ] Disabled Comments: Oscillator Frequency in the application: Supply Operating Range in the application: Notes: Date: Signature: