ST72561 MICROCONTROLLER OPTION LIST (last update: September 2006) Customer: . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Address: . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Contact: . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Phone No: . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Reference/ROM Code : . . . . . . . . . . . . . . . . . . . . . . . . . . . The ROM code name is assigned by STMicroelectronics. ROM code must be sent in .S19 format. .Hex extension cannot be processed. Device Type/Memory Size/Package (check only one option): --------------|---------------|--------------|--------------|-------------| ROM: | 60K | 48K | 32K | 16K | --------------|---------------|--------------|--------------|-------------| LQFP64 10x10 |[ ]ST72561AR9 |[ ]ST72561AR7 |[ ]ST72561AR6 |[ ]ST72361AR4| LQFP44 |[ ]ST72561J9 |[ ]ST72561J7 |[ ]ST72561J6 |[ ]ST72361J4 | LQFP32 |[ ]ST72561K9 |[ ]ST72361K7 |[ ]ST72561K6 |[ ]ST72361K4 | --------------|---------------|--------------|--------------|-------------| FASTROM: | 60K | 48K | 32K | 16K | --------------|---------------|--------------|--------------|-------------| LQFP64 10x10 |[ ]ST72P561AR9 |[ ]ST72P561AR7|[ ]ST72P561AR6|[ ]ST72361AR4| LQFP44 |[ ]ST72P561J9 |[ ]ST72P561J7 |[ ]ST72P561J6 |[ ]ST72361J4 | LQFP32 |[ ] ST72P561K9 |[ ]ST72P561K7 |[ ]ST72P561K6 |[ ]ST72361K4 | Conditioning (check only one option): [ ] Tape & Reel [ ] Tray Special Marking: [ ] No [ ] Yes "_ _ _ _ _ _ _ _ _ _ " (10 char. max) Authorized characters are letters, digits, '.', '-', '/' and spaces only. Version/Temp.Range. Please refer to datasheet for specific sales conditions: -------------------------------- | Temp.Range ----------|--------------------- [ ] | -40°C to +85°C [ ] | -40°C to +125°C Clock Source Selection: [ ] Resonator [ ] External source Oscillator/External source range: [ ] LP: Low power resonator (1 to 2 MHz) [ ] MP: Medium power resonator (2 to 4 MHz) [ ] MS: Medium speed resonator (4 to 8 MHz) [ ] HS: High speed resonator (8 to 16 MHz) LVD [ ] Disabled [ ] Enabled PLL(1): [ ] Disabled [ ] Enabled Watchdog Selection: [ ] Software Activation [ ] Hardware Activation Watchdog reset on Halt [ ] Reset [ ] No reset Readout Protection: [ ] Disabled [ ] Enabled Reset Delay [ ] 256 Cycles [ ] 4096 Cycles LINSCI2 Mapping [ ] Not available (AFIMAP[1] = 0) [ ] Mapped (AFIMAP[1] = 1) T16_ICAP2 Mapping [ ] On PD1 (AFIMAP[0] = 0) [ ] On PC1 (AFIMAP[0] = 1) Date . . . . . . . . Signature . . . . . . . . . . . . . . (1): If PLL is enabled, medium power (2 to 4 MHz range) has to be selected (MP)