ST7SCR MICROCONTROLLER OPTION LIST (Last update: Jan 2008) Customer: . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Address: . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Contact: . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Phone No: . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Reference/ROM Code*:. . . . . . . . . . . . . . . . . . . . . . . . . . . . *The ROM code name is assigned by STMicroelectronics. ROM code must be sent in .S19 format. .Hex extension cannot be processed. Device Type/Memory Size/Package (check only one option): --------------- |-----------------------------------------------| ROM Device: | 16K | --------------- |-----------------------------------------------| SO24: |[ ] ST7SCR1M1 (Previous marking: ST7SCR1E4M1) | QFN24: |[ ] ST7SCR1U1 | LQFP64: |[ ] ST7SCR1T1 (Previous marking: ST7SCR1R4T1) | ----------------|-----------------------------------------------| FASTROM Device :| 16K | ----------------|-----------------------------------------------| SO24 : |[ ] ST7PSCR1E4M1 | LQFP64: |[ ] ST7PSCR1R4T1 | Conditioning (check only one option) : --------------------------------------------------------------------------------------- Packaged Product: |Die Product (dice tested at 25°C only) ------------------------------------------------|-------------------------------------- [ ] Tape & Reel | [ ] Tape & Reel [ ] Tray (LQFP package only) | [ ] Inked wafer [ ] Tube (SO package only) | [ ] Sawn wafer on sticky foil Note : Die product only for ROM device Special Marking: [ ] No [ ] Yes "_ _ _ _ _ _ _ _ _ _ " Authorized characters are letters, digits, '.', '-', '/' and spaces only. Maximum character count: S024 (13 char. max) : _ _ _ _ _ _ _ _ _ _ _ _ _ QFN24 (7 char. max) : _ _ _ _ _ _ _ _ _ _ _ _ _ LQFP64 (10 char. max) : _ _ _ _ _ _ _ _ _ _ _ _ _ Watchdog: WDGSW [ ] Software Activation [ ] Hardware Activation Nested Interrupts NEST [ ] Nested Interrupts [ ] Non Nested Interrupts ISO Clock Source ISOCLK [ ] Oscillator [ ] Divider No. of Retries RETRY [ ] 5 [ ] 4 Readout Protection: FMP_R [ ] Disabled [ ] Enabled Date . . . . . . . . . . . . . . . . . . . .Signature . . . . . . . . . . .