![]() | ||
|
| ||
Home-Automation System in Prestigious Singapore Development Based on STMicroelectronics Power Line Transceiver
| ||
The home-automation system, supplied by The Legrand Group, a leading producer of systems for electrical installations and information network, allows different advanced dynamic room scenarios, with lighting, air conditioning, rolling shutters, and many other room-automation features managed remotely through a personal computer or a WAP-enabled mobile telephone. At the heart of the Legrand kit is ST’s ST7538, the world’s first single-chip FSK (Frequency Shift Keying) power line transceiver, which integrates the modem section, the analog front end, the power amplifier and a variety of frequency synthesis, core logic, voltage regulation, and input/output functions. Embedded output current and voltage control loops ensure safe and reliable transmission over existing domestic power lines, where unpredictable impedance changes may occur. The power amplifier integration and a range of selectable additional functions – including Zero-Crossing detection, Carrier and Preamble detection, Band-in-Use detection, Watchdog Timer and Time Out – allows compact and cost-effective home and building automation systems, designed in accordance with specifications defined by the European Committee for Electrotechnical Standardization (CENELEC). The ST7538 supports many proprietary or open communication protocols based on FSK modulation schemes, among which are EHS and KONNEX (EN50090). ST’s power line transceiver has already proven its reliability in the field, with several million devices now deployed for a broad range of applications including Automatic Meter Reading (AMR) for energy utilities remote services. The ST7538P, produced using a 0.6-micron mixed-signal power technology, is characterized for the -40 to +85 degree C temperature range and is available in a TQFP44 lead-free package. Pricing for the ST7538P is in the range of $5.60 in 1000 piece quantities.
About Legrand Group
|
| ||||||||||||||||||||
| |||||||||||||||||||||