![]() | ||
|
| ||
Sensor Termination Chip from STMicroelectronics Improves Performance of Automation Digital Inputs
| ||
The PCLT-2AT4, which comes in a small TSSOP14 surface mount package, reduces considerably the cost and the board space required by traditional discrete component solutions, while dramatically cutting power losses and providing better EMI immunity. Each of the two channels terminates the connection between a high-side proximity sensor and the input of the I/O Module, and the compact device offers a flexible and easy-to-design solution for the production of highly integrated 24V interfaces. The PCLT-2AT4 is a flexible solution to achieve Type 1, Type 2 and Type 3 characteristics of the IEC61131-2 standard, which defines equipment requirements and tests for industrial programmable logic controllers. The current limit is programmable with a single external resistor to between 7.5mA (Type 2) and 2.5mA (Type 3), and temperature compensation over the operating temperature range further reduces dissipation compared to resistive circuitry. In addition, the low thermal resistance of the exposed pad package allows the PCB cooling pad to be smaller and reduces the hot spot effect. Input voltage clamping protects the module inputs against electromagnetic interference as defined in IEC61131-2, and in IEC61000-4-2 (1.5kV air ESD), IEC61000-4-4 (4kV fast transient burst), and IEC61000-4-6-5 (0.5 to 1kV voltage surge). The inputs are protected against -30V steady state reverse polarity. With a 750 ohm series resistor the operating input voltage range is a wide ‑30V to +35V. The outputs can be configured as opto-coupler drivers, or as CMOS outputs to drive a bus controller directly, under single input control. Outputs are disabled in both modes when the input current is less than 2mA, in accordance with IEC61131-2. In addition, an LED driver is powered by the input current, providing visual indication of the input logic state. The PCLT-2AT4 joins ST’s existing CLT3-4BT6 quad termination, which is
designed to meet the IEC61131-2 Type 3 characteristic. The new device is
available now in sample quantities. US pricing is $0.70 each for 1,000
units. Further information is available at www.st.com/thyristors
About ST’s MPA Group (Micro, Power, Analog)
|
| ||||||||||||||||||||
| |||||||||||||||||||||