![]() | ||
|
| ||
New Two-Axis Analog Accelerometer from STMicroelectronics Saves Space and Power in Portable Applications
| ||
|
The new accelerometer incorporates in a single package both a robust, dual-axis MEMS sensor and a CMOS interface chip that provides two simultaneous, real-time analog outputs: one for side-to-side (lateral) and one for forward-backward (longitudinal) directions. The LIS244AL providesacceleration values at a very low noise level with minimized power consumption, which is especially critical in battery-operated portable systems. The new accelerometer is housed in an inexpensive 4 x 4 x 1.5 mm3 plastic package to fit in a variety of space-constrained applications and its ultra-compact robust design provides shock survivability up to 10,000g. ST’s new accelerometer offers a full-scale output range of +/-2.0g. The built-in self-test facility allows the user to verify both the mechanical and electrical parts of the device. The accelerometer uses ST’s ECOPACK® lead-free technology for RoHS-compliance (the EU’s Restriction on Use of Hazardous Substances Directive). The LIS244AL addresses a wide range of applications sensitive to package size and power consumption, including data-integrity protection; user interface; anti-theft system; remote device control; intelligent motion-based power management; sport and health monitoring devices. ST’s LIS244AL is now in volume production. Unit pricing is $2.3 for quantities of 10,000 pieces. For further information on the LIS244AL and ST’s complete MEMS portfolio see www.st.com/mems Click here for the high-resolution photo
|
| ||||||||||||||||||
|