The three outputs are independently adjustable from 0.8V to 2.5V, enabling space savings in a variety of applications, including notebook and sub-notebook PCs, portable gaming terminals, set-top boxes, HDTVs and Personal Video Recorders (PVR). By satisfying power requirements for Double Data Rate 3 (DDR3) memory, the PM6641 will address new products using the latest high-speed memory standard.
Special features of the PM6641 save additional board space and cost, including out-of-phase switching of the three digital supplies to minimize input-capacitor requirements. The programmable switching frequency from 500kHz to 1MHz allows the use of small inductors, and the device is also optimized for low-cost multilayer ceramic capacitors at the output. In addition, power-saving operation at light loads extends battery life and allows designers to reduce stand-by power consumption.
Comprehensive protection features include thermal protection, separate power-good signals, latched over-voltage and under-voltage protection, and active soft-end for all outputs. With programmable current-limit and soft-start for all outputs also included, these embedded features ease design-in to multiple products using the reference design provided.
The PM6641 is in mass production now, priced at $3 in quantities of 1000 units.
Click here for the high-resolution photo