![]() | ||
|
| ||
STMicroelectronics’ New 3D Orientation Sensor Begins New Generation of Highly Integrated Functional Sensors using Robust MEMS Technology
| ||
“The FC30 is the first product in a new family of functional sensors, a turn-key solution that allows our customers to simplify system complexity and reduce the processing overhead on the system microcontroller,” said Benedetto Vigna, General Manager of ST’s MEMS And Healthcare, RF and Sensor Division. The FC30 is a 14-pin LGA device measuring 3 x 5 x 0.9mm, imposing a small footprint and low integration effort with no extra programming required. The device’s three external interrupt lines allow developers to quickly build applications, such as automatic portrait/landscape recognition for portable products. With very low current draw in normal operation, as well as an external Power-down control, the FC30 can be used in systems such as battery-operated devices or consumer products. The 14-pin LGA ECOPACK® surface-mount package also aids compliance with green criteria, meeting the EU RoHS specifications. Further advantages include freedom from mechanical friction, which reduces wear to enable long-lasting, error-free operation. Samples are available immediately. High-volume production quantities will be available in Q3 2008 at prices in the $1.00 range.
Click here for the high-resolution photo
|
| ||||||||||||||||||||
| |||||||||||||||||||||