NEWS
 

Combined Analog Switch and Audio Amplifier IC from STMicroelectronics Unlocks Space and Cost Savings for Feature Phones and Media Players

3 x 3mm IC delivers best-in-class audio-source isolation, high amplifier performance and low power consumption

Click for larger image Geneva, December 03,2008 - By consolidating an analog switch achieving –80dB isolation and a 1.6W class-D amplifier in a single package, the TS4961T from STMicroelectronics (NYSE: STM) simplifies board design and saves space in cell phones and personal media players. Using this device, designers can implement both functions within a 3 x 3mm QFN16 footprint instead of using two separate components.

The TS4961T is optimized for use in battery-operated devices. The combination switch/amplifier operates within 2.4V to 4.3V supply voltage range, consuming 2mA operating current at 3V, and featuring a 10nA shutdown mode to extend battery life. The amplifier drives up to 1.6W into a 4-Ohm load, or 0.95W into an 8-Ohm load.

The integrated audio switch is a dual SPST CMOS device that enables higher channel isolation than comparable combined amplifier/switch ICs. Break-before-make switching enables reliable command of line-out and speaker-out sources, such as the baseband audio and codec output in a cell phone. The filterless class-D amplifier achieves less than 1% total harmonic distortion, low pop and click noise, and power supply rejection up to -63dB at 217Hz. The gain is adjusted using two external resistors. By achieving 88% operating efficiency, the amplifier helps simplify thermal management, as well as reducing power consumption, enabling further savings in size, cost and weight of the end product. Thermal shutdown protection is also included.

The TS4961T features RoHS-compliant ECOPACK® packaging, is available immediately in sample or production quantities, and is priced at $1.00 for orders over 1000 pieces.

Click here for the high-resolution photo






Should you require more information, please select the appropriate contact from the "Related Topics" menu.