![]() | ||
|
| ||
STMicroelectronics Announces Wireless LAN Chip for Wi-Fi Enabled Mobile Phones
| ||
Suitable for enterprise smart phones and consumer multimedia handsets, this complete WLAN solution provides high-speed power efficient IEEE802.11g performance without compromising battery life. The compact nature of the STLC4370 reference design has enabled its design into multiple form-factor mobile phones including candy bar, compact PDA, and innovative fold-open keyboard designs. The STLC4370 contains a fully integrated single-chip WLAN, including ZIF (Zero Intermediate Frequency) transceiver, RF Synthesizer/VCO (Voltage-Controlled Oscillator), high-speed data converters, an Orthogonal Frequency Division Multiplexing/Complementary Code Keying OFDM/CCK digital baseband processor, an ARM9-based Media Access Controller (MAC) and a complete Power Management Unit with integrated Power Amplifier bias control. An external front-end module completes a highly integrated solution with minimum retail Bill-of-Materials. The STLC4XXX family of single-chip devices will expand in Q1 2006 with an IEEE802.11b/g and a dual-band IEEE802.11a/b/g solution. The family focuses on the two key success factors of the mobile device, the footprint and solution cost, which have been reduced to ensure the rapid adoption of WLAN connectivity into the mainstream converged mobile handset. WLAN-enabled handsets offer the users the ability to easily connect to corporate email services and advanced voice functions, including Internet Protocol PBX (Private Branch Exchange) connectivity. Vital to ensuring reliable operation, the STLC4370 offers support for IEEE802.11e Quality of Service. The family maintains data protection using the integrated security features that take full advantage of IEEE802.11i and Wi-Fi Protected Access (WPA) features. Host control is provided by a flexible SDIO (Secure Digital Input/Output) or SPI (Serial Peripheral Interface) interface supporting clock rates of up to 48Mbps. For maximum flexibility and reduced costs, the STLC4XXX supports system reference-clock frequencies of 19.2, 38.4, and 40MHz. ST offers a reference-design evaluation platform of hardware and software system integrators to rapidly enable wireless connectivity to mobile platforms. Taking full advantage of the Symbian OS and Series 60 UI, the WLAN drivers deliver advanced power-save options, which extend both standby and talk times. The STLC4XXX is ideal for integration into cellular phones and can also benefit other (power and size sensitive) applications including Personal Digital Assistants (PDAs), hand-held data transfer devices, and digital cameras. For non-cellular devices, ST provides a full suite of Linux drivers which offer rapid development of tablet or multimedia platforms. “Whether it’s a cellular phone that plays music or an MP3 player and camera phone, the lines between handset and consumer device are blurring,” said Matthew Hatch, General Manager of ST’s Wireless LAN Business Unit. “Subscribers are demanding the choice of fast download of their own music collection over IEEE802.11g WLAN or access to the latest online music over the cellular network.” Available in volume production, budgetary pricing for the STLC4370 is approximately $10 in quantities of 100,000 pieces.
About ST’s Home, Personal, Communication Group (HPC)
|
| ||||||||||||||||||||
| |||||||||||||||||||||