STMicroelectronics
Products
Microcontrollers | Established MCUs

Product Selector

STPC [1]First PagePrevious PageNext PageLast PagePageGoPage Rows
  Delete ColumnDelete ColumnDelete ColumnDelete ColumnDelete ColumnDelete ColumnDelete ColumnDelete ColumnDelete ColumnDelete ColumnDelete ColumnDelete Column
Generic Part Number PackageMarketing StatusMemory InterfaceSupply Voltage(Vcc)Supply Voltage(Vcc)Supply Voltage(Vcc)Power DissipationArchitectureTimerSerial InterfaceGeneral DescriptionGold Standard
              
     (min)(typ)(max)(max)     
 (V )(V )(V )(W )
Sort AscendingSort Descending Sort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort Descending
ATLASProduct Page DatasheetPBGA 480+36 35sq BODY 1.27NRND64 bit wide SDRAM with support for up to 128MBit devices---4.3486PC Compatible timer and interrupt structure2 UART, 1 Parallel, 16GPIOsX86 Core PC Compatible System-on-Chip for TerminalNo
STPC [1] First PagePrevious PageNext PageLast PagePageGoPage Rows

Material Declaration : The Materials Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.





Parameter Name Description
PackageA free-form text description of the package type.
Marketing StatusThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Memory InterfaceThe type(s) of memory that can be directly connected.
Supply Voltage(Vcc)The value as specified by level (minTypMax) of the direct supply voltage, applied to an IC. IEC61360-AAE690 (Vcc)
Supply Voltage(Vcc)The value as specified by level (minTypMax) of the direct supply voltage, applied to an IC. IEC61360-AAE690 (Vcc)
Supply Voltage(Vcc)The value as specified by level (minTypMax) of the direct supply voltage, applied to an IC. IEC61360-AAE690 (Vcc)
Power DissipationThe maximum permissible power dissipation per output (in W) of this item at specified ambient temperature. JIS C 2570
ArchitectureThe architecture type of the component ( 8 bit ; 12 bit ; Risc etc.....)
TimerThe timer type(s), and the number of bits and number of channels (etc.) provided.
Serial InterfaceThe serial interface type(s), and the number of channels provided.
General DescriptionA free-form description of a component.
Gold StandardIdentifies ST Gold Standard products