ST Life.augmented

STDP8028

Single-chip enhanced multi-function LCD monitor controller
  • active Active

The STDP8028 IC is an innovative System-on-Chip (SoC) controller designed for multimedia monitors and emerging digital display applications.

This IC provides a complete multimedia LCD monitor solution chassis supporting worldwide video and audio standards where exceptional quality is required.

The STDP8028 proficiently handles video and computer graphics inputs up to WUXGA resolutions. The output port delivers unparalleled image quality and supports display resolutions of up to WUXGA as well. Its rich feature set, high level of integration, and sophisticated implemented technologies for color management, scaling, video processing (Faroudja DCDi Cinema), and audio processing make STDP8028 the ideal answer for a high-quality, cost-effective, integrated multimedia monitor solution.

pdf Download Datasheet

Key Features

  • Dual 10-bit triple ADCs with capture up to 205 MHz
  • Integrated dual digital inputs supporting HDMI 1.3 receiver
  • Integrated DisplayPort 1.1 compliant receiver
  • Integrated 3D video decoder
  • Next generation true 10-bit Faroudja DCDi Cinema® format processing
  • Flexible DDR2 memory interface 32 bits wide
  • Advanced Picture-in-Picture (PIP) features capabilities
  • Faroudja RealColor® processing
  • On-chip microprocessor
  • Advanced bit-mapped OSD controller
  • Embedded 10-bit dual-channel LVDS for WUXGA panel support
  • Multi-standard digital and analog audio decoder and post-processor
  • Package: 409 HSBGA

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0829: Single-chip enhanced monitor controller
1.1 87 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
DisplayPort: Next-generation digital A/V interface
1.0 253 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Single-chip enhanced monitor controller
1.0 106 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STDP8028-ABActivePBGA 409 31x31x2.46Tray-Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA8027
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback