ST Life.augmented
mmc

HDMI to DP1.2 Converters

ST’s HDMI to DP1.2 converters bridge HDMI 1.4 and DisplayPort devices.

Key features of these converters include:

  • DisplayPort 1.2 and HDMI 1.4 compliancy
  • Support for WQXGA / 3D FHD 120 Hz video and 7.1 channel audio
  • RGB and YUV video format with deep color support for up to 12 bpc (bits per component)
  • HDCP 1.3 with on-chip keys and HDCP repeater capacity
  • Spread spectrum for EMI reduction
  • Optimized for low-power consumption, typically 200 mW in active mode, 1 mW in standby
Feedback Form
Customer Feedback