ST Life.augmented

SATCR1

Satellite channel router
  • active Active

Relaying satellite signals from the rooftop dish to multiple receivers around the home, Digital Video Recorders (DVR) or throughout an apartment block is an expensive proposition for system installers. The SaTCR-1 satellite channel router addresses this problem by combining up to eight input signals onto a single cable. These signals are then decoded by a corresponding number of tuners, potentially distributed across many set-top boxes.

The SaTCR-1 device is intended for use in LNBs or switchers in satellite receivers. The device shifts the frequency of any input signal to a fixed intermediate frequency. The output signal is bandpass filtered generating a narrow band output.

By combining several SaTCR-1 devices, a corresponding number of sub-bands may be generated and multiplexed together.

This composite band can be made of different independent channels issued from different LNB inputs and polarizations, and can be carried on a single coaxial cable.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Wide input and wide output frequency ranges (950 MHz to 2150 MHz)
  • Four programmable conversion gains
  • Fully integrated synthesizer
  • RF tone generator for installation loss calibration and for system signalling
  • Programmable switch matrix control pins
  • System noise figure: 5 dB (typ.)
  • Single supply: 3.0 V
  • Low power consumption: 90 mA (typ.)
  • I2C bus control
  • QFN36 package (6 x 6 mm)

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0058: Satellite channel router
2.3 68 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SATCR1ActiveVFQFPN2 36 6x6x1.0Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
SATCR1-EVALNRNDCARDNot Applicable-No availability reported, please contact our Sales officeNot compliant-
SATCR1TActiveVFQFPN2 36 6x6x1.0Tape And Reel-No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback