ST Life.augmented

STV0367

Low-power and ultra-compact combo DVB-T/C single-chip receiver
  • active Active

The STV0367 inherits the functionality of the industry-leading enhanced STV0362 terrestrial and STV0297E cable demodulators in one single advanced combo receiver.

The STV0367 COFDM section of the receiver is fully compliant with the DVB-T standard framing structure, channel coding and modulation. The symbol, timing and carrier recovery loops are completely digital and tailored to comply with state-of-the-art RF down-converting tuner devices.

The STV0367 DVB-C section is a complete QAM (quadrature amplitude modulation) demodulation and FEC (forward error correction) solution that performs IF-to-transport stream block processing of QAM signals.

The demodulator provides error-corrected MPEG transport-stream outputs which can be routed to the transport sub-system.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Combined DVB-T/-C receiver
  • DVB-T demodulation
  • DVB-C demodulation
  • I²C serial bus interface
  • Compatible with low- to high-IF tuners
  • Flexible clock management
  • ADC for RF signal strength indicator
  • Flexible and DVB-CI compliant TS output
  • Ultra-compact TQFP64 package

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1297: Low-power and ultra-compact combo DVB-T/C single-chip receiver
1.0 67 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
STV0367: Advanced DVB-T/DVB-C combo demodulator
1,016 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STV0367BActiveTQFP 64 7x7x1.0Tray-Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE10000
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback