ST Life.augmented


Audio/video buffer for single SCART
  • active Active

The STV6430 is a fully integrated solution for filtering and buffering standard-definition signals, and buffering stereo audio signals from the MPEG decoder of a digital receiver, Blu-ray or DVD player, or iDTV plug-in.

The STV6430 embeds buffers and low-pass filters (7-MHz, SD filters) and a dual audio amplifier that operates with either differential or single-ended inputs.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • I2C bus control
  • Video section:
  • 7-MHz, low-pass filters on four encoder video outputs
  • DC-coupled inputs
  • Each output is capable of driving an AC- or DC-coupled, 150-Ω video load at 3 V pp and CVBS output can drive a dual, 75-Ω video load
  • Selectable gain of 6 or 12 dB for each channel
  • Selective video output muting
  • Audio section:
  • Stereo sound capability
  • Differential or single-ended audio inputs
  • Audio outputs drive 2-kΩ loads at 3 V RMS
  • Selectable audio gain of 0 to 28 dB
  • Audio output muting
  • 9 V to 12 V single supply operation
  • Click-noise suppression management
  • Pop-noise suppression management
  • Low power mode
  • Audio/video standby function
  • Applications
  • Set-top boxes (IP, cable, satellite, terrestrial)
  • Integrated digital TV plug-in
  • Blu-ray and DVD players

Design Resources


Technical Documentation

Product Specifications

Description Version Size
DB1320: Audio/video buffer for single SCART
1.0 95 KB

Sample & Buy

Part Number Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STV6430AGActiveLQFP 48 7x7x1.4Tray-No availability reported, please contact our Sales officeEcopack2PDF
STV6430AGTActiveLQFP 48 7x7x1.4Tape And Reel-No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback