ST Life.augmented

STi7100

Low cost HDTV set-top box decoder for H.264/AVC and MPEG-2
  • NRND NRND

The STi7100 is a new generation, high-definition set-top box decoder chip, and provides very high performance for low-cost HD systems. With enhanced performances over the STi7710, it includes an H.264/AVC decoder for new low-bitrate applications, as well as dual-decode MPEG-2 capability.

Based on the Omega2 (STBus) architecture, this system on chip is a full back-end processing solution for digital terrestrial, satellite and cable high-definition set-top boxes compliant with ATSC, DVB, DIRECTV, DCII, OpenCable and ARIB BS4 specifications.

The STi7100 demultiplexes, decrypts and decodes a single HD or SD video stream with associated multichannel audio. Video is output to two independently formatted displays: a full resolution display intended for a TV monitor, and a downsampled display intended for a VCR, or alternatively a second SD TV. Connection to a TV or display panel can be via an analog component interface or a copy protected DVI/HDMI interface. Composite outputs are provided for connection to the VCR with Macrovision protection. Audio is output with optional PCM mixing to an S/PDIF interface, PCM interface or via integrated stereo audio DACs.

Digitized analog programs can also be input to the STi7100 for reformatting and display.

The STi7100 includes a graphics rendering and display capability with a 2D graphics accelerator, two graphics planes and a cursor plane. A dual display compositor provides mixing of graphics and video with independent composition for each of the TV and VCR outputs.

The STi7100 includes a stream merger to allow five different transport streams from different sources to be merged and processed concurrently. Applications include DVR time shifted viewing of a terrestrial program while acquiring an EPG/data stream from a satellite or cable front end.

The flexible descrambling engine is compatible with required standards including DVB, DES, AES and Multi2.

The STi7100 embeds a 266 MHz ST40 CPU for applications and device control. A dual DDR1 SDRAM memory interface is used for higher performance, to allow the video decoder the required memory bandwidth for HD H.264 decoding and sufficient bandwidth for the CPU and the rest of the system. A second memory bus is also provided for flash memory storing resident software and for connection of peripherals.

A hard-disk drive (HDD) can be connected either to the serial ATA interface or as an expansion drive via the USB 2.0 port. The USB port can also be used to connect to a DOCSIS 2.0 CM gateway for interactive cable applications.

The STi7100 is supported by STMicroelectronics’ STAPI software, and is compatible with several other related devices such as the STi7109.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • The STi7100 is a single-chip, high-definition STB decoder including:ST40 CPU core, 266 MHz dual ST231 CPU cores for audio and video decoding, both 400 MHztransport filtering and descramblingvideo decoder: H.264/AVC and MPEG-2graphics engine and dual display: high-definition (HD) and standard definition (SD) audio decoder
  • The STi7100 also Features the following embedded interfaces:USB 2.0DVI/HDMI outputdigital audio and video auxiliary inputmodem serial ATA

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0150: Low cost HDTV set-top box decoder for H.264/AVC and MPEG-2
2.2 193 KB

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionDemodulation integratedCoreMemory TechnologyVideo output formatConnectivity supported
STI7100EWCNRNDLow cost HDTV set-top box decoder for H.264/AVC and MPEG-2NoneST40DDR1-DRAMSD;HD
STI7100HWCNRNDLow cost HDTV set-top box decoder for H.264/AVC and MPEG-2NoneST40DDR1-DRAMSD;HD
STI7100NWCNRNDLow cost HDTV set-top box decoder for H.264/AVC and MPEG-2NoneST40DDR1-DRAMSD;HD
STI7100PWCNRNDLow cost HDTV set-top box decoder for H.264/AVC and MPEG-2NoneST40DDR1-DRAMSD;HD
STI7100YWCNRNDLow cost HDTV set-top box decoder for H.264/AVC and MPEG-2NoneST40DDR1-DRAMSD;HD

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback