ST Life.augmented

STi7167

Advanced STB decoder with integrated DVB-T/DVB-C demodulator
  • active Active

The STi7167 uses state-of-the-art process technology to provide a fully-featured HD AVC, DVB-C, and DVB-T demodulator/decoder IC.

It is a highly integrated system-on-chip, suitable for STB markets across cable, terrestrial, and terrestrial/IP hybrid networks worldwide.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Integrated DVB-C or DVB-T demodulator
  • User-selectable mode
  • Compatible with low to high IF tuners
  • Flexible clock management
  • ADC for RF signal strength indicator
  • Advanced high-definition video decoding (H264/VC-1/MPEG2)
  • Advanced standard-definition video decoding (H264/VC-1/MPEG2/AVS)
  • Advanced multichannel audio decoding (MPEG 1, 2, MP3, DD/DD+, AAC/AAC+, WMA9/WMA9Pro)
  • Linux, Windows CE and OS21 compatible ST40 applications CPU
  • 32-bit DDR1/DDR2 compatible local memory interface
  • Multi-stream, DVR capable transport stream processing
  • Extensive connectivity (dual USB hosts, e-SATA, Ethernet MAC/MII/RMII and PCI)
  • Advanced security and DRM support including SVP, MS-DRM and DTCP-IP

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0835: Advanced STB decoder with integrated DVB-T/DVB-C demodulator
3.0 65 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STWORKBENCH STWORKBENCH integrated development tool
STLINUX STLinux operating system
ST40-TOOLSET ST40-TOOLSET software

Publications and Collaterals

Flyer

Description Version Size
pdf
Decoders for hybrid DTT/cable/IPTV platforms
2.0.0 490 KB

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionDemodulation integratedCoreMemory TechnologyVideo output formatConnectivity supported
STI7167-BUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7167-CUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7167-DUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7167-EUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7167-GUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7167-HUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7167-IUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7167-KUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7167-MUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7167-NUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7167-OUDNRNDAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7167-SUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7167-UUDNRNDAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7167BFUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7167BIUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7167BLUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7167BRUDNRNDAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7167BSUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7167BVUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7167ZUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback