ST Life.augmented

STi5206

Low-cost SD advanced decoder SoC for set-top boxes
  • NRND NRND

The STi5206 advanced SD decoder for set-top box applications is a highly integrated solution, suitable for DVB-S satellite/x-DSL/IP STB markets worldwide.

The STi5206 uses ST’s state-of-the-art process technology to provide a low-cost, fully featured, SD set-top box decoder.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Advanced standard-definition video decoding (H264/VC-1/MPEG2/AVS)
  • Advanced multi-channel audio decoding (MPEG 1, MPEG 2, MP3, DD/DD+, AAC/AAC+, WMA9/WMA9Pro)
  • Linux, Windows CE®and OS21 compatible ST40 applications CPU
  • 16-bit DDR1/DDR2 compatible local memory interface
  • Multi-stream, DVR capable transport stream processing
  • Extensive connectivity (dual USB controller, Ethernet MAC/MII/RMII/TMII, PCI and SD-MMC/SDIO)

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0901: Advanced SD decoder for set-top box applications
2.1 83 KB

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionDemodulation integratedCoreMemory TechnologyVideo output formatConnectivity supported
STI5206-AYBNRNDLow-cost SD advanced decoder SoC for set-top boxesNoneST40DDR1-DRAM;DDR2-DRAMSD
STI5206-CYBNRNDLow-cost SD advanced decoder SoC for set-top boxesNoneST40DDR1-DRAM;DDR2-DRAMSD

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback