ST Life.augmented

STi5262

Advanced SD STB decoder with integrated DVB-T/DVB-C demodulator
  • active Active

The STi5262 uses state-of-the-art process technology to provide a fully featured SD AVC, DVB-C, and DVB-T demodulator/decoder IC.

It is a highly integrated system-on-chip, suitable for STB markets across cable, terrestrial, and terrestrial/IP hybrid networks worldwide.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Combined DVB-T/-C receiverCompatible with low to high IF tunersDVB-T demodulationDVB-C demodulationDVB-CI compliant outputI²C serial bus interface
  • Advanced standard-definition video decoding (H264/VC-1/MPEG2/AVS)
  • Advanced multi-channel audio decoding (MPEG 1, 2, MP 3, DD/DD+, AAC/AAC+, and WMA9/WMA9pro)
  • Linux, Windows CE, and OS21 compatible ST40 applications CPU
  • 16-bit DDR1/DDR2 compatible local memory interface
  • Multi-stream, DVR capable transport stream processing
  • Connectivity through dual USB 2.0 hosts and optionally through Ethernet MAC/MII/RMII

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0984: Advanced SD STB decoder with integrated DVB-T/DVB-C demodulator
1.1 81 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STWORKBENCH STWORKBENCH integrated development tool
STLINUX STLinux operating system
ST40-TOOLSET ST40-TOOLSET software

Publications and Collaterals

Flyer

Description Version Size
pdf
Decoders for hybrid DTT/cable/IPTV platforms
2.0.0 490 KB

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionDemodulation integratedCoreMemory TechnologyVideo output formatConnectivity supported
STI5262-DUDActiveAdvanced SD STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMSD
STI5262CBUDActiveAdvanced SD STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMSD
STI5262CDUDActiveAdvanced SD STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMSD
STI5262ZUDActiveAdvanced SD STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMSD

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback