ST Life.augmented

STi7162

Advanced STB decoder with integrated DVB-T/DVB-C demodulator
  • active Active

The STi7162 uses state-of-the-art process technology to provide a fully featured HD AVC, DVB-C, and DVB-T demodulator/decoder IC.

It is a highly integrated system-on-chip, suitable for STB markets across cable, terrestrial, and terrestrial/IP hybrid networks worldwide.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Integrated DVB-C or DVB-T demodulatorUser-selectable modeCompatible with low to high IF tunersFlexible clock managementADC for RF signal strength indicator
  • Advanced high-definition video decoding (H264/VC-1/MPEG2)
  • Advanced standard-definition video decoding (H264/VC-1/MPEG2/AVS)
  • Advanced multi-channel audio decoding (MPEG 1, 2, MP3, DD/DD+, AAC/AAC+, WMA9/WMA9Pro)
  • Linux, Windows CE and OS21 compatible ST40 applications CPU
  • 32-bit DDR1/DDR2 compatible local memory interface
  • Multi-stream, DVR capable transport stream processing
  • Connectivity through dual USB 2.0 hosts and optionally through Ethernet MAC/MII/RMII

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0951: Advanced STB decoder with integrated DVB-T/DVB-C demodulator
1.3 71 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STWORKBENCH STWORKBENCH integrated development tool
STLINUX STLinux operating system
ST40-TOOLSET ST40-TOOLSET software

Publications and Collaterals

Flyer

Description Version Size
pdf
Decoders for hybrid DTT/cable/IPTV platforms
2.0.0 490 KB

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionDemodulation integratedCoreMemory TechnologyVideo output formatConnectivity supported
STI7162-BUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7162-DUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7162-VUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7162-YUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7162BBUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7162BDUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD
STI7162ZUDActiveAdvanced STB decoder with integrated DVB-T/DVB-C demodulatorDVB-C;DVB-TST40DDR1-DRAM;DDR2-DRAMHD

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback