STiH239
Dual HD satellite STB processor with integrated demodulators and low power standby controller-
Active
The STiH239 uses the latest process technology to provide a cost-effective, feature rich, highly integrated SoC for set-top boxes (STBs). It is targeted at the advanced decoding STB market across satellite networks, and is suitable for operator markets (with advanced security) and retail markets worldwide.
The STiH239 provides a solution for operators and manufacturers to specify a range of cost-effective, high performance, interactive STBs, and DVR STBs, with content delivery possible using broadcast or broadband networks, or both (hybrid STBs).
The STiH239 integrates a high performance dual stream satellite receiver, supporting DVB compliant reception, channel demodulation, and forward error correction (FEC). The dual stream demodulators are compatible with DVB-S2 (QPSK/8PSK), DVB-S (QPSK) and legacy DirecTVTMtransmission standards.
Key Features
- ST40 applications CPU with 256 KB L2 cache
- 32-bit LMI supporting DDR2/DDR3
- Decoding of H264, MPEG2, VC-1 and AVS HD video streams
- Decoding of 1080p60 AVC, dual HD AVC and MVC SHP video streams
- 3DTV decoding and display compatible with HDMI 1.4a
- Extensive connectivity (2 × USB 2.0 ports; Ethernet MII/RMII/TMII port; SD/MMC card port; eSATA port; PCIe)
- Secure boot from SLC NAND Flash or Serial NOR Flash; eMMC booting option
- Low-power process and architecture
- Integrated low power standby controller
- High-quality video resizing and de-interlacing
- Integrated Ethernet PHY
- Integrates DVB-S/DVB-S2 dual stream demodulation and FEC
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1569: Dual HD satellite STB processor with integrated demodulators and low power standby controller
|
1.0 | 84 KB |
Related Tools and Software
Related Tools and Software
| Part Number | Description |
|---|---|
| ST40-TOOLSET | ST40-TOOLSET software |
| STLINUX | STLinux operating system |
| STWORKBENCH | STWORKBENCH integrated development tool |
Publications and Collaterals
Brochure
| Description | Version | Size |
|---|---|---|
|
STLinux software development environment
|
4,631 KB |
Sample & Buy
Top| Part Number | Marketing Status | Package | Packing Type | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STIH239-1KB | Preview | FPBGA761 | Tray | - | No data reported, please contact our Distributors | Ecopack2 | PDF XML | |||||
| STIH239-9KB | Preview | FPBGA761 | Tray | - | No data reported, please contact our Distributors | Ecopack2 | PDF XML | |||||
| STIH239-BKB | Active | FPBGA761 | Tray | - | No data reported, please contact our Distributors | Ecopack2 | PDF XML | |||||
| STIH239-IKB | Preview | FPBGA761 | Tray | - | No data reported, please contact our Distributors | Ecopack2 | - | |||||
| STIH239-MKB | Active | FPBGA761 | Tray | - | No data reported, please contact our Distributors | Ecopack2 | PDF XML | |||||
| STIH239-SKB | Preview | FPBGA761 | Tray | - | No data reported, please contact our Distributors | Ecopack2 | - | |||||
| STIH239BVKB | Active | FPBGA761 | Tray | - | No data reported, please contact our Distributors | Ecopack2 | PDF XML | |||||
| STIH239ZKB | Preview | FPBGA761 | Tray | - | No data reported, please contact our Distributors | Ecopack2 | PDF XML | |||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||