ST Life.augmented

STiH273

HD cable/terrestrial STB processor with integrated demodulators and low power standby controller
  • Preview Preview

The STiH273 uses the latest process technology to provide a cost-effective, feature rich, highly integrated SoC for set-top boxes (STBs). It is targeted at the advanced decoding STB market across cable and terrestrial networks, and is suitable for operator markets (with advanced security) and retail markets worldwide.

The STiH273 provides a solution for operators and manufacturers to specify a range of cost-effective, high performance STBs, including basic zappers, interactive STBs, and DVR STBs with content delivery possible using broadcast or broadband networks or both (hybrid STBs).

The STiH273 integrates a high performance dual mode, cable/terrestrial receiver, supporting DVB-C or DVB-T reception, channel demodulation, and forward error correction (FEC). The DVB-C receiver is compliant with ITU-T J.83 Annex A/C, and the DVB-T receiver is compliant with ETSI EN-300744 v1.5.1, Nordig Unified (v2.2.1) and DTG 7.2.

pdf Download Datasheet

Key Features

  • ST40 applications CPU with 256 KB L2 cache
  • 16-bit LMI supporting DDR2/DDR3
  • Decoding of H264, MPEG2, VC-1 and AVS HD video streams
  • 3DTV decoding and display compatible with HDMI 1.4a
  • Extensive connectivity (2 × USB 2.0 ports; Ethernet MII/RMII/TMII port; SD/MMC card port; eSATA port; PCI-e)
  • Secure boot from SLC NAND Flash or Serial NOR Flash; eMMC booting option
  • Low-power process and architecture
  • Integrated low power standby controller
  • High-quality video resizing and de-interlacing
  • Integrated Ethernet PHY
  • Targets two layer PCBs for cost-effective zapper STB applications
  • Integrates dual mode DVB-T/DVB-C demodulation and FEC

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1571: HD cable/terrestrial STB processor with integrated demodulators and low power standby controller
2.0 75 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
STLinux software development environment
4,631 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STIH273-BKBActiveFPBGA761Tray-No data reported, please contact our DistributorsEcopack2PDF
XML
STIH273-CKBPreviewFPBGA761Tray-No data reported, please contact our DistributorsEcopack2PDF
XML
STIH273-DKBActiveFPBGA761Tray-No data reported, please contact our DistributorsEcopack2PDF
XML
STIH273-GKBActiveFPBGA761Tray-No data reported, please contact our DistributorsEcopack2-
STIH273-IKBPreviewFPBGA761Tray-No data reported, please contact our DistributorsEcopack2-
STIH273-JKBPreviewFPBGA761Tray-No data reported, please contact our DistributorsEcopack2-
STIH273-LKBPreviewFPBGA761Tray-No data reported, please contact our DistributorsEcopack2-
STIH273-MKBActiveFPBGA761Tray-No data reported, please contact our DistributorsEcopack2PDF
XML
STIH273-NKBPreviewFPBGA761Tray-No data reported, please contact our DistributorsEcopack2-
STIH273-SKBPreviewFPBGA761Tray-No data reported, please contact our DistributorsEcopack2-
STIH273BGKBPreviewFPBGA761Tray-No data reported, please contact our DistributorsEcopack2-
STIH273BSKBPreviewFPBGA761Tray-No data reported, please contact our DistributorsEcopack2-
STIH273ZKAPreviewFPBGA761Tray-No data reported, please contact our DistributorsEcopack2-
STIH273ZKBPreviewFPBGA761Tray-No data reported, please contact our DistributorsEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback