ST Life.augmented

STM32F103CB

Mainstream Performance line, ARM Cortex-M3 MCU with 128 Kbytes Flash, 72 MHz CPU, motor control, USB and CAN
  • active Active

The STM32F103xx medium-density performance line family incorporates the high-performance ARM®Cortex®-M3 32-bit RISC core operating at a 72 MHz frequency, high-speed embedded memories (Flash memory up to 128 Kbytes and SRAM up to 20 Kbytes), and an extensive range of enhanced I/Os and peripherals connected to two APB buses. All devices offer two 12-bit ADCs, three general purpose 16-bit timers plus one PWM timer, as well as standard and advanced communication interfaces: up to two I2Cs and SPIs, three USARTs, an USB and a CAN.

The devices operate from a 2.0 to 3.6 V power supply. They are available in both the –40 to +85 °C temperature range and the –40 to +105 °C extended temperature range. A comprehensive set of power-saving mode allows the design of low-power applications.

The STM32F103xx medium-density performance line family includes devices in six different package types: from 36 pins to 100 pins. Depending on the device chosen, different sets of peripherals are included, the description below gives an overview of the complete range of peripherals proposed in this family.

These features make the STM32F103xx medium-density performance line microcontroller family suitable for a wide range of applications such as motor drives, application control, medical and handheld equipment, PC and gaming peripherals, GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms, and HVACs.

pdf Download
Datasheet

Key Features

  • ARM®32-bit Cortex®-M3 CPU Core
  • 72 MHz maximum frequency,1.25 DMIPS/MHz (Dhrystone 2.1) performance at 0 wait state memory access
  • Single-cycle multiplication and hardware division
  • Memories
  • 64 or 128 Kbytes of Flash memory
  • 20 Kbytes of SRAM
  • Clock, reset and supply management
  • 2.0 to 3.6 V application supply and I/Os
  • POR, PDR, and programmable voltage detector (PVD)
  • 4-to-16 MHz crystal oscillator
  • Internal 8 MHz factory-trimmed RC
  • Internal 40 kHz RC
  • PLL for CPU clock
  • 32 kHz oscillator for RTC with calibration
  • Low-power
  • Sleep, Stop and Standby modes
  • VBAT supply for RTC and backup registers
  • 2 x 12-bit, 1 μs A/D converters (up to 16 channels)
  • Conversion range: 0 to 3.6 V
  • Dual-sample and hold capability
  • Temperature sensor
  • DMA
  • 7-channel DMA controller
  • Peripherals supported: timers, ADC, SPIs, I2Cs and USARTs
  • Up to 80 fast I/O ports
  • 26/37/51/80 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
  • Debug mode
  • Serial wire debug (SWD) & JTAG interfaces
  • 7 timers
  • Three 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
  • 16-bit, motor control PWM timer with dead-time generation and emergency stop
  • 2 watchdog timers (Independent and Window)
  • SysTick timer 24-bit downcounter
  • Up to 9 communication interfaces
  • Up to 2 x I2C interfaces (SMBus/PMBus)
  • Up to 3 USARTs (ISO 7816 interface, LIN, IrDA capability, modem control)
  • Up to 2 SPIs (18 Mbit/s)
  • CAN interface (2.0B Active)
  • USB 2.0 full-speed interface
  • CRC calculation unit, 96-bit unique ID
  • Packages are ECOPACK®

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS5319: Medium-density performance line ARM®-based 32-bit MCU with 64 or 128 KB Flash, USB, CAN, 7 timers, 2 ADCs, 9 com. interfaces
17.0 1,959 KB

Application Notes

Description Version Size
pdf
AN1709: EMC design guide for ST microcontrollers
2.0 843 KB
pdf
AN2586: Getting started with STM32F10xxx hardware development
7.0 416 KB
pdf
AN2606: STM32 microcontroller system memory boot mode
25.0 2,861 KB
pdf
AN2776: How to migrate from STM32F10xxx FWLib V1.0 to V2.0
1.2 163 KB
pdf
AN2834: How to get the best ADC accuracy in STM32Fx Series and STM32L1 Series devices
2.0 846 KB
pdf
AN2867: Oscillator design guide for STM8S, STM8A and STM32 microcontrollers
10.0 2,877 KB
pdf
AN2945: STM8S and STM32™ MCUs: a consistent 8/32-bit product line for painless migration
1.2 213 KB
pdf
AN3070: Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32™’s USART
1.2 191 KB
pdf
AN3095: STEVAL-ISV002V1, STEVAL-ISV002V2 3 kW grid-connected PV system, based on the STM32F103xx
3.0 3,676 KB
pdf
AN3108: STLM75 firmware library for the STM32F10x
1.2 786 KB
pdf
AN3126: Audio and waveform generation using the DAC in STM32 microcontrollers
2.0 830 KB
pdf
AN3128: STM32 embedded graphic objects/touchscreen library
5.1 4,400 KB
pdf
AN3155: USART protocol used in the STM32 bootloader
6.0 1,157 KB
pdf
AN3307: Guidelines for obtaining IEC 60335 Class B certification for any STM32 application
4.0 431 KB
pdf
AN3364: Migration and compatibility guidelines for STM32 microcontroller applications
3.0 128 KB
pdf
AN3422: Migration of microcontroller applications from STM32F1 to STM32L1 series
2.0 312 KB
pdf
AN3427: Migrating a microcontroller application from STM32F1 to STM32F2 series
1.1 376 KB
pdf
AN3429: STM32 proprietary code protection overview
1.1 60 KB
pdf
AN3970: PLM smartplug V2 getting started
2.0 631 KB
pdf
AN4013: STM32F0, STM32F1, STM32F2, STM32F4, STM32L1 series, STM32F30x, STM32F3x8, STM32F373 timer overview
4.0 514 KB
pdf
AN4068: ST7580 power line communication system-on-chip design guide
2.0 6,023 KB
pdf
AN4070: 250 W grid connected microinverter
1.0 4,851 KB
pdf
AN4076: Two or three shunt resistor based current sensing circuit design in 3-phase inverters
1.6 1,198 KB
pdf
AN4088: Migrating between STM32F1 and STM32F0 series microcontrollers
3.0 1,255 KB
pdf
AN4221: I2C protocol used in the STM32 bootloader
3.0 683 KB
pdf
AN4228: Migrating from STM32F1 to STM32F3 microcontrollers
5.0 836 KB
pdf
AN4229: How to implement a vocoder solution using STM32 microcontrollers
1.0 467 KB
pdf
AN4566: Extending the DAC performance of STM32 microcontrollers
2.0 365 KB
pdf
AN4649: Migration of microcontroller applications from STM32F1 to STM32L4 series
2.0 572 KB
pdf
AN4655: Virtually increasing the number of serial communication peripherals in STM32 applications
1.1 339 KB
pdf
AN4724: STM32Cube firmware examples for STM32F1 Series
1.0 293 KB
pdf
AN4750: Handling of soft errors in STM32 applications
2.1 411 KB

Technical Notes & Articles

Description Version Size
pdf
TN0067: STM32F101xx and STM32F103xx medium-density devices: upgrading your toolchain to V5.20 of IAR EWARM
2.0 51 KB
pdf
TN0516: Overview of the STM32F0x/F100xx/F103xx and STM32F2xx/F30x/F4xx MCUs PMSM single/dual FOC SDK V4.0
4.0 286 KB
pdf
TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions
1.1 97 KB
pdf
TN1163: Description of WLCSP for microcontrollers and recommendations for its use
3.0 1,095 KB
pdf
TN1204: Tape and reel shipping media for STM32 microcontrollers in BGA packages
2.1 746 KB
pdf
TN1205: Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages
3.0 753 KB
pdf
TN1206: Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages
3.0 831 KB
pdf
TN1207: Tape and reel shipping media for STM8 and STM32 microcontrollers in SO packages
1.0 755 KB
pdf
TN1208: Tape and reel shipping media for STM8 and STM32 microcontrollers in TSSOP and SSOP packages
1.0 743 KB

User Manual

Description Version Size
pdf
UM1478: STEVAL-IFN003V1: DC PMSM FOC motor drive based on the L6230 and STM32
1.0 1,176 KB
pdf
UM1561: STEVAL-ISV003V1: firmware user manual
1.0 967 KB
pdf
UM1573: ST7540 power line modem firmware stack
1.1 769 KB

Reference Manual

Description Version Size
pdf
RM0008: STM32F101xx, STM32F102xx, STM32F103xx, STM32F105xx and STM32F107xx advanced ARM®-based 32-bit MCUs
16.0 13,028 KB

Programming Manual

Description Version Size
pdf
PM0056: STM32F10xxx/20xxx/21xxx/L1xxxx Cortex-M3 programming manual
5.0 4,101 KB
pdf
PM0075: STM32F10xxx Flash memory microcontrollers
2.0 297 KB

Errata Sheet

Description Version Size
pdf
ES096: STM32F101x8/B, STM32F102x8/B and STM32F103x8/B medium-density device limitations
13.0 639 KB

Device Option List

Description Version Size
zip
STM32F103 128 Kbytes - option list
1 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
STM32 Boundary Scan Description Language (BSDL) files
3.0.0 195 KB
zip
STM32 F1 series IBIS models
309 KB
zip
STM32F1 Boundary Scan Description Language (BSDL) files
2.0 157 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
STM32 Embedded Software overview
2.1.1 736 KB
pdf
STM32 and STM8 embedded software solutions
2.0 2,415 KB
pdf
STM32ファミリ開発環境のご紹介
1.0 2,272 KB

Related Tools and Software

Related Tools and Software

Part Number Description
ST-LINK In-circuit debugger and programmer for STM8 and STM32 MCUs; with IAR EWARM and Keil RVMDK and ST toolset
ST-LINK/V2 ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32
STM-STUDIO Adapt title depending on RPN as shown in column B
STM3210E-EVAL Evaluation board with STM32F103Zx MCU
STM3210B-MCKIT Motor control starter kit for STM32 (128KB flash) Performance and Access Line microcontrollers
STM3210B-PFSTICK Hitex Performance Stick for STM32 (128KB Flash) Performance and Access Line MCUs
STM32-SK/RAIS Raisonance REva starter kit for STM32 MCUs, includes RLink
STM32-SK/HIT Hitex starter kit for STM32 F1 series Performance and Access Line microcontrollers
STM3210E-SK/IAR IAR starter kit for STM32 F1 series Performance and Access Line microcontrollers (STM32F103ZE MCU)
STX-PRO/RAIS Unlimited in-circuit debugging/programming tool for STM32, STR7 and STR9
STM32-D/RAIS STM32 MCU daughter board for use with Raisonance REva starter kits
STEVAL-IFN003V1 DC PMSM FOC motor drive
STSW-STM32012 STM32F101xx and STM32F103xx low-power modes (AN2629)
STSW-STM32011 Smartcard interface with the STM32F10x and STM32L1xx microcontrollers (AN2598)
STSW-STM32010 EEPROM emulation in STM32F101xx and STM32F103xx microcontrollers (AN2594)
STEVAL-ILL035V1 Multi-channel LED driver with integrated boost controller for medium, large LCD panel backlight based on LED7708 and STM32F103C6T6A
STEVAL-IHP002V2 Smartplug system to measure and control AC loads based on the STM32, ST7540 PLM and STPM01
STEVAL-PCC009V2 IBU Motor Control & IPS universal interface
STSW-STM32018 Driving bipolar stepper motors using a medium-density STM32F103xx microcontroller (AN2820)
STSW-STM32015 How to use the high-density STM32F103xx microcontroller to play audio files with an external I2S audio codec (AN2739)
STSW-STM32014 Improving STM32F1x and STM32L1x ADC resolution by oversampling (AN2668)
STM3210G-SK/KEI Keil starter kit for STM32F103 line (with STM32F103ZG MCU)
STM32-EMBPI/14 Arduino and Raspberry Pi compliant STM32 Embedded Pi board
STEVAL-MKI109V2 eMotion: ST MEMS adapters motherboard based on STM32F103, compatible with all ST MEMS adapter boards
STEVAL-ILL015V1 High brightness RGB LED array with LED error detection based on the STP24DP05 and STM32
STEVAL-IHP005V1 General purpose power line modem module based on the ST7540 PLM and STM32 microcontroller
STEVAL-PCC009V4 Universal USB to serial bridge demonstration board for motor control applications
STEVAL-ISV013V1 250 W DC-DC solar module demonstration board for distributed photovoltaic architecture
STEVAL-IPP002V1 IEC 61334-5-1 compliant smart meter system for AMI application based on STM32, ST7570 PLM and STPMC1/STPMS1 chipset
STEVAL-IHM022V1 High density dual motor control demonstration board based on the STM32F103ZE microcontroller
STEVAL-IPE023V1 USB interface tool for STPMxx family of energy meter ICs
NUCLEO-F103RB STM32 Nucleo development board with STM32F103RBT6 MCU, supports Arduino
STSW-STM32086 CEC (consumer electronic control) C library using the STM32F101xx, STM32F102xx and STM32F103xx microcontrollers (UM0685)
STSW-STM32009 How to achieve 32-bit timer resolution using the link system in STM32F101xx and STM32F103xx microcontrollers (AN2592)
STSW-STM32007 Using the STM32F1x and STM32L1x DMA controller (AN2548)
STSW-STM32022 The ADPCM algorithm in STM32F1xx and STM32L1xx microcontrollers
STSW-STM32021 STM32F10xxx internal RC oscillator (HSI) calibration (AN2868)
STSW-STM32019 Clock/calendar implementation on the STM32F10xxx microcontroller RTC (AN2821)
STSW-STM32016 TFT LCD interfacing with the high-density STM32F10xxx FSMC (AN2790)
STSW-STM32121 STM32F10x, STM32L1xx and STM32F3xx USB full speed device library (UM0424)
STSW-STM32AN4187 Using CRC peripheral in STM32 family (AN4187)
STSW-STM32056 STM32F1xx motor control firmware for easySPIN L6474
STSW-STM32020 STM32F101xx and STM32F103xx medium- and high-density devices: advanced I2C examples (AN2824)
STSW-STM32127 STM32F10xx, STM32F2xx, STM32F4xx and STM32L1xx I2C Communication peripheral application library (CPAL) (UM1029)
STMPRIMER EvoPrimer components to build your own EvoPrimer for easy evaluation and development with STM32 and STM8 MCUs
STSW-STM32006 ISO/IEC 14443 demonstration project for STM3210B-EVAL board (AN3955)
STSW-STM32008 STM32F10xxx in-application programming using the USART (AN2557)
STSW-STM32080 DfuSe USB device firmware upgrade STMicroelectronics extension: contains the demo GUI, debugging GUI, all sources files and the protocol layer (UM0412)
STSW-STM32093 STM32 TFT-LCD direct drive demonstration firmware (AN3241)
STemWin Professional graphical stack library enabling the building up of Graphical User Interfaces (GUIs) (AN4323)
STSW-DALI001 STM32F1 DALI slave library
STM32-SafeSIL Functional safety package to achieve IEC 61508 Safety Integrity Level (SIL2/3) certification with STM32
STSW-STM32047 Implementing receivers for infrared remote control protocols using STM32F1 microcontrollers (AN3174)
STSW-STM32023 How to migrate from the STM32F10xxx firmware library V2.0.3 to the STM32F10xxx standard peripheral library V3.0.0 (AN2953)
STSW-STM32054 STM32F10x standard peripheral library
STSW-STM32024 Getting started with uClinux for STM32F10x high-density devices (AN3012)
STSW-STM32033 STM32F1xx motor control firmware library for the L6470 dSPIN IC
STM32CubeF1 Embedded software for STM32 F1 series (HAL low level drivers, USB, TCP/IP, File system, RTOS, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
STSW-STM32027 Communication peripheral FIFO emulation with DMA and DMA timeout in STM32F10x microcontrollers (AN3109)
STM32-WMA/DEC Audio Engine WMA Decoder and Utilities
STVP ST Visual Programmer for programming ST7, STM8 and STM32
STSW-STM32102 STM32 Virtual COM Port Driver
SW4STM32 AC6 free multi-OS software development environment for STM32 MCUs
MULTI GreenHills integrated development and debug environment for embedded applications using C and C++
mikroBasicPRO MikroElektronika full-featured Basic compiler which makes STM32 development suitable for everyone
TrueSTUDIO The premier C/C++ development tool for STM32 development, with its unrivalled feature set and unprecedented integration
STSW-STM32100 STM32 PMSM FOC Software Development Kit - MC library (UM1052)
STSW-STM32099 STM32 secure firmware upgrade (SFU) (AN4024)
ALTIA-GUI Altia DeepScreen for STM32: Graphical user interface (GUI)
WITT-RTOS Wittenstein OpenRTOS, commercial flavor of open source FreeRTOS
EXP-RTOS Express Logic ThreadX Real time operating system (RTOS)
TrueINSPECTOR A tool that detects potential coding issues at an early stage. The product performs static source code inspection and generates software metrics and code complexity measurements
TASKINGVX TASKING VX-toolset for ARM based on Altium's Viper C compiler technology
CoIDE CooCox CoIDE, a free and highly-integrated software development environment for ARM Cortex MCUs
STM32-PRIMER/LAB Raisonance complete EvoPrimer ready-to-use for STM32 standalone programmer & application monitor
EXP-TRACE Express Logic TraceX Graphical finetuning tool
STSW-STM32013 STM32F10xxx LCD glass driver firmware (AN2656)
STX-RLINK In-circuit debugger/programmer for STM8, ST7, STM32, STR7 and STR9 microcontrollers
WITT-RTOS-SAFE Wittenstein SafeRTOS, safety-certified flavor of open source FreeRTOS
MDK-ARM MDK-ARM software development environment for Cortex-M and Cortex-R based mcus
WEI-KNX Weinzierl KNX standard communication protocols for the STM32 ARM Cortex-M Microcontrollers families (KNX Stack)
STSW-STM32094 STM32 in-application programming over the I2C bus (AN3078)
IAR-EWARM IAR Integrated development environment and optimizing C/C++ compiler for ARM Cortex-M
iSYS-winIDEA iSYSTEM's complete software development and test solution for the STM32 and STM8 families
X-CUBE-IAP-USART STM32Cube in-application programming using the USART embedded software (AN4657)
X-CUBE-nRF51DRV STM32Cube nRF51 Bluetooth Low Energy (BLE) embedded software
iSYS-winIDEAOpen iSYSTEM's free unlimited software development platform for all STM32 Cortex-M based devices
STSW-STM32149 STM32 nRF51 Bluetooth Low Energy (BLE) embedded software
VisualTFT A standalone application used for rapid development of graphical user interfaces for TFT displays. Software generates code for STM32 MCUs. Code is fully compatible with mikroElektronika compilers mikroC, mikroBasic and mikroPascal
STSW-STM32028 STM32's ADC modes and their applications (AN3116)
STSW-STM32025 Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32 USART
mikroPascalPRO MikroElektronika full-featured Pascal compiler for STM32 devices. It has an intuitive IDE with docking support, rich with features, advanced text editor, many available tools, libraries and examples
mikroCPRO MikroElektronika full-featured ANSI C compiler for STM32 devices. It features an intuitive IDE, powerful compiler with advanced optimizations
CrossWorks Rowley Associates CrossWorks, integrated development environment with JTAG Flash download and debug
EXP-TCP Express Logic NetX and NetX Duo TCP/IP stacks
EXP-USB Express Logic USBX USB stack
RIDE Raisonance branded integrated development environment for MCUs
EXP-FILE Express Logic FileX file system
TrueANALYSER A tool that performs advanced test quality measurements. The product performs dynamic execution flow analysis and provides rigorous code coverage measurements.
FREE-RTOS FreeRTOS Real Time Operating System for STM32 ARM Cortex-M Microcontrollers families
TrueVERIFIER Tool for advanced test automation. The product performs source code analysis and auto-generate unit tests that exercise an extensive set of different execution paths
X-CUBE-SMBUS STM32Cube SMBus/PMBus embedded software (AN4502)
ORYX-SSL Oryx CycloneSSL lightweight SSL/TLS implementation
ORYX-TCP Oryx CycloneTCP TCP/IP stack (IPv4, IPv6)
WITT-MW Wittenstein Middleware components (USB, File System, TCP/IP, ...)
Hitop5 Universal user interface, IDE and debugger for all Hitex development tools
emtas-CANopen CANopen Protocol Stack for STM32
STSW-STM32103 STM32 Serial Wire Viewer (SWV) and Embedded Trace Macrocell (ETM)capabilities. Examples and technical note.
TAP-KNX-KAIStack KNX home automation for STM8 and STM32, from Tapko Technologies GMBH

Publications and Collaterals

Flyer

Description Version Size
pdf
STM32 Nucleo boards
16.01 891 KB
pdf
STM32 for makers Releasing your creativity
15.10 1,128 KB

Brochure

Description Version Size
pdf
STM32 32-bit MCU family - Leading supplier of ARM® Cortex®-M microcontrollers
16.02 1,184 KB

White Paper

Description Version Size
pdf
STM32 More Than a Core - Circuit Cellar, Tom Cantrell
1.0 355 KB

Quality & Reliability

Product Certification

Description Version Size
pdf
STM32 CAN conformance test authentication sheet
183 KB
pdf
VDE Certification for STM32 Class B
1.0 1,310 KB
pdf
VDE Certification for STM32 Class B
1.0 1,302 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Order From STUnit Price (US$)*
@ 10000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32F103CBT6ActiveLQFP 48 7x7x1.4Tray-4085Free Samples2.416Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA75151500
Newark Element14Order NowAMERICA1000
ARROWOrder NowEUROPE176030
Farnell Element14Order NowEUROPE6731
RS COMPONENTSOrder NowEUROPE5161
DIGIKEYOrder NowWORLDWIDE33561
MOUSEROrder NowWORLDWIDE25001
Ecopack2PDF
XML
STM32F103CBT6TRActiveLQFP 48 7x7x1.4Tape And Reel-4085-2.416Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA62802400
AVNETOrder NowAMERICA24000
ARROWOrder NowEUROPE408020
MOUSEROrder NowWORLDWIDE18701
Ecopack2PDF
XML
STM32F103CBT7ActiveLQFP 48 7x7x1.4Tray-40105-2.585Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA3451500
AVNETOrder NowAMERICA8800
ARROWOrder NowEUROPE1800
Farnell Element14Order NowEUROPE1851
RS COMPONENTSOrder NowEUROPE10121
DIGIKEYOrder NowWORLDWIDE8031
MOUSEROrder NowWORLDWIDE10381
Ecopack2PDF
XML
STM32F103CBT7TRActiveLQFP 48 7x7x1.4Tape And Reel-40105-2.585No availability reported, please contact our Sales officeEcopack2PDF
XML
STM32F103CBU6ActiveUFQFPN 48 7x7x0.55Tray-4085-2.416Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA1661560
P&SOrder NowASIA/PACIFIC861
ARROWOrder NowEUROPE2590
Farnell Element14Order NowEUROPE281
RS COMPONENTSOrder NowEUROPE4521
RUTRONIKOrder NowEUROPE520260
MOUSEROrder NowWORLDWIDE2381
Ecopack2PDF
XML
STM32F103CBU6TRActiveUFQFPN 48 7x7x0.55Tape And Reel-4085-2.416No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback