ST Life.augmented

STM32F100R4

Mainstream Value line, ARM Cortex-M3 MCU with 16 Kbytes Flash, 24 MHz CPU, motor control and CEC functions
  • active Active

The STM32F100x4, STM32F100x6, STM32F100x8 and STM32F100xB microcontrollers incorporate the high-performance ARM®Cortex®-M3 32-bit RISC core operating at a 24 MHz frequency, high-speed embedded memories (Flash memory up to 128 Kbytes and SRAM up to 8 Kbytes), and an extensive range of enhanced peripherals and I/Os connected to two APB buses. All devices offer standard communication interfaces (up to two I2Cs, two SPIs, one HDMI CEC, and up to three USARTs), one 12-bit ADC, two 12-bit DACs, up to six general-purpose 16-bit timers and an advanced-control PWM timer.

The STM32F100xx low- and medium-density devices operate in the – 40 to + 85 °C and – 40 to + 105 °C temperature ranges, from a 2.0 to 3.6 V power supply.

A comprehensive set of power-saving mode allows the design of low-power applications.

These microcontrollers include devices in three different packages ranging from 48 pins to 100 pins. Depending on the device chosen, different sets of peripherals are included.

These features make these microcontrollers suitable for a wide range of applications such as application control and user interfaces, medical and hand-held equipment, PC and gaming peripherals, GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms, and HVACs.

pdf Download
Datasheet

Key Features

  • Core: ARM®32-bit Cortex®-M3 CPU
  • 24 MHz maximum frequency,1.25 DMIPS/MHz (Dhrystone 2.1) performance
  • Single-cycle multiplication and hardware division
  • Memories
  • 16 to 128 Kbytes of Flash memory
  • 4 to 8 Kbytes of SRAM
  • Clock, reset and supply management
  • 2.0 to 3.6 V application supply and I/Os
  • POR, PDR and programmable voltage detector (PVD)
  • 4-to-24 MHz crystal oscillator
  • Internal 8 MHz factory-trimmed RC
  • Internal 40 kHz RC
  • PLL for CPU clock
  • 32 kHz oscillator for RTC with calibration
  • Low power
  • Sleep, Stop and Standby modes
  • VBATsupply for RTC and backup registers
  • Debug mode
  • Serial wire debug (SWD) and JTAG interfaces
  • DMA
  • 7-channel DMA controller
  • Peripherals supported: timers, ADC, SPIs, I2Cs, USARTs and DACs
  • 1 × 12-bit, 1.2 μs A/D converter (up to 16 channels)
  • Conversion range: 0 to 3.6 V
  • Temperature sensor
  • 2 × 12-bit D/A converters
  • Up to 80 fast I/O ports
  • 37/51/80 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
  • Up to 12 timers
  • Up to three 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter
  • 16-bit, 6-channel advanced-control timer: up to 6 channels for PWM output, dead time generation and emergency stop
  • One 16-bit timer, with 2 IC/OC, 1 OCN/PWM, dead-time generation and emergency stop
  • Two 16-bit timers, each with IC/OC/OCN/PWM, dead-time generation and emergency stop
  • 2 watchdog timers (Independent and Window)
  • SysTick timer: 24-bit downcounter
  • Two 16-bit basic timers to drive the DAC
  • Up to 8 communications interfaces
  • Up to two I2C interfaces (SMBus/PMBus)
  • Up to 3 USARTs (ISO 7816 interface, LIN, IrDA capability, modem control)
  • Up to 2 SPIs (12 Mbit/s)
  • Consumer electronics control (CEC) interface
  • CRC calculation unit, 96-bit unique ID
  • ECOPACK®packages

Circuit Diagram

STM32F100x4 block diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6517: Low & medium-density value line, advanced ARM®-based 32-bit MCU with 16 to 128 KB Flash, 12 timers, ADC, DAC & 8 comm interfaces
8.0 1,547 KB

Application Notes

Description Version Size
pdf
AN1709: EMC design guide for ST microcontrollers
2.0 843 KB
pdf
AN2586: Getting started with STM32F10xxx hardware development
7.0 416 KB
pdf
AN2606: STM32 microcontroller system memory boot mode
25.0 2,861 KB
pdf
AN2834: How to get the best ADC accuracy in STM32Fx Series and STM32L1 Series devices
2.0 846 KB
pdf
AN2867: Oscillator design guide for STM8S, STM8A and STM32 microcontrollers
10.0 2,877 KB
pdf
AN2945: STM8S and STM32™ MCUs: a consistent 8/32-bit product line for painless migration
1.2 213 KB
pdf
AN3070: Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32™’s USART
1.2 191 KB
pdf
AN3108: STLM75 firmware library for the STM32F10x
1.2 786 KB
pdf
AN3126: Audio and waveform generation using the DAC in STM32 microcontrollers
2.0 830 KB
pdf
AN3128: STM32 embedded graphic objects/touchscreen library
5.1 4,400 KB
pdf
AN3155: USART protocol used in the STM32 bootloader
6.0 1,157 KB
pdf
AN3307: Guidelines for obtaining IEC 60335 Class B certification for any STM32 application
4.0 431 KB
pdf
AN3364: Migration and compatibility guidelines for STM32 microcontroller applications
3.0 128 KB
pdf
AN3422: Migration of microcontroller applications from STM32F1 to STM32L1 series
2.0 312 KB
pdf
AN3427: Migrating a microcontroller application from STM32F1 to STM32F2 series
1.1 376 KB
pdf
AN3429: STM32 proprietary code protection overview
1.1 60 KB
pdf
AN4013: STM32F0, STM32F1, STM32F2, STM32F4, STM32L1 series, STM32F30x, STM32F3x8, STM32F373 timer overview
4.0 514 KB
pdf
AN4076: Two or three shunt resistor based current sensing circuit design in 3-phase inverters
1.6 1,198 KB
pdf
AN4088: Migrating between STM32F1 and STM32F0 series microcontrollers
3.0 1,255 KB
pdf
AN4221: I2C protocol used in the STM32 bootloader
3.0 683 KB
pdf
AN4228: Migrating from STM32F1 to STM32F3 microcontrollers
5.0 836 KB
pdf
AN4229: How to implement a vocoder solution using STM32 microcontrollers
1.0 467 KB
pdf
AN4566: Extending the DAC performance of STM32 microcontrollers
2.0 365 KB
pdf
AN4649: Migration of microcontroller applications from STM32F1 to STM32L4 series
2.0 572 KB
pdf
AN4655: Virtually increasing the number of serial communication peripherals in STM32 applications
1.1 339 KB
pdf
AN4724: STM32Cube firmware examples for STM32F1 Series
1.0 293 KB
pdf
AN4750: Handling of soft errors in STM32 applications
2.1 411 KB

Technical Notes & Articles

Description Version Size
pdf
TN0516: Overview of the STM32F0x/F100xx/F103xx and STM32F2xx/F30x/F4xx MCUs PMSM single/dual FOC SDK V4.0
4.0 286 KB
pdf
TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions
1.1 97 KB
pdf
TN1163: Description of WLCSP for microcontrollers and recommendations for its use
3.0 1,095 KB
pdf
TN1204: Tape and reel shipping media for STM32 microcontrollers in BGA packages
2.1 746 KB
pdf
TN1205: Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages
3.0 753 KB
pdf
TN1206: Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages
3.0 831 KB
pdf
TN1207: Tape and reel shipping media for STM8 and STM32 microcontrollers in SO packages
1.0 755 KB
pdf
TN1208: Tape and reel shipping media for STM8 and STM32 microcontrollers in TSSOP and SSOP packages
1.0 743 KB

User Manual

Description Version Size
pdf
UM1561: STEVAL-ISV003V1: firmware user manual
1.0 967 KB

Reference Manual

Description Version Size
pdf
RM0041: STM32F100xx advanced ARM-based 32-bit MCUs
4.1 6,420 KB

Programming Manual

Description Version Size
pdf
PM0056: STM32F10xxx/20xxx/21xxx/L1xxxx Cortex-M3 programming manual
5.0 4,101 KB
pdf
PM0063: STM32F100xx value line Flash programming
2.1 361 KB

Errata Sheet

Description Version Size
pdf
ES093: STM32F100x4, STM32F100x6, STM32F100x8 and STM32F100xB low and medium-density value line device limitations
6.0 485 KB

Device Option List

Description Version Size
zip
STM32F100 Value line 16 Kbytes - option list
1 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
STM32 Boundary Scan Description Language (BSDL) files
3.0.0 195 KB
zip
STM32 F1 series IBIS models
309 KB
zip
STM32F1 Boundary Scan Description Language (BSDL) files
2.0 157 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
STM32 Embedded Software overview
2.1.1 736 KB
pdf
STM32 and STM8 embedded software solutions
2.0 2,415 KB
pdf
STM32ファミリ開発環境のご紹介
1.0 2,272 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STX-PRO/RAIS Unlimited in-circuit debugging/programming tool for STM32, STR7 and STR9
ST-LINK In-circuit debugger and programmer for STM8 and STM32 MCUs; with IAR EWARM and Keil RVMDK and ST toolset
STM-STUDIO Adapt title depending on RPN as shown in column B
ST-LINK/V2 ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32
STM32100B-MCKIT Motor control starter kit for STM32F100 (128KB Flash) Value Line MCUs
STEVAL-IHM040V1 BLDC/PMSM driver demonstration board based on STM32 and the SLLIMM nano™
STM3210G-SK/KEI Keil starter kit for STM32F103 line (with STM32F103ZG MCU)
STM32-EMBPI/14 Arduino and Raspberry Pi compliant STM32 Embedded Pi board
STSW-STM32014 Improving STM32F1x and STM32L1x ADC resolution by oversampling (AN2668)
STEVAL-IHM036V1 Low power motor control board featuring the SLLIMM™ STGIPN3H60 and MCU STM32F100C6T6B
STM32100E-EVAL Evaluation board with STM32F100ZE MCU
STM32VLDISCOVERY Discovery kit with STM32F100RB MCU
STM32-SK/HIT Hitex starter kit for STM32 F1 series Performance and Access Line microcontrollers
STEVAL-IHM033V1 Control stage based on the STM32F100CB microcontroller for motor control with serial communication user interface
NUCLEO-F103RB STM32 Nucleo development board with STM32F103RBT6 MCU, supports Arduino
STM3210E-SK/IAR IAR starter kit for STM32 F1 series Performance and Access Line microcontrollers (STM32F103ZE MCU)
STSW-STM32029 CEC networking using STM32F100xx value line microcontrollers (AN3127)
STM3210B-PFSTICK Hitex Performance Stick for STM32 (128KB Flash) Performance and Access Line MCUs
STSW-STM32022 The ADPCM algorithm in STM32F1xx and STM32L1xx microcontrollers
STSW-STM32021 STM32F10xxx internal RC oscillator (HSI) calibration (AN2868)
STSW-STM32019 Clock/calendar implementation on the STM32F10xxx microcontroller RTC (AN2821)
STSW-STM32016 TFT LCD interfacing with the high-density STM32F10xxx FSMC (AN2790)
STSW-STM32121 STM32F10x, STM32L1xx and STM32F3xx USB full speed device library (UM0424)
STSW-STM32AN4187 Using CRC peripheral in STM32 family (AN4187)
STSW-STM32056 STM32F1xx motor control firmware for easySPIN L6474
STSW-STM32020 STM32F101xx and STM32F103xx medium- and high-density devices: advanced I2C examples (AN2824)
STSW-STM32127 STM32F10xx, STM32F2xx, STM32F4xx and STM32L1xx I2C Communication peripheral application library (CPAL) (UM1029)
STMPRIMER EvoPrimer components to build your own EvoPrimer for easy evaluation and development with STM32 and STM8 MCUs
STSW-STM32006 ISO/IEC 14443 demonstration project for STM3210B-EVAL board (AN3955)
STSW-STM32008 STM32F10xxx in-application programming using the USART (AN2557)
STSW-STM32080 DfuSe USB device firmware upgrade STMicroelectronics extension: contains the demo GUI, debugging GUI, all sources files and the protocol layer (UM0412)
STSW-STM32093 STM32 TFT-LCD direct drive demonstration firmware (AN3241)
STM32-SK/RAIS Raisonance REva starter kit for STM32 MCUs, includes RLink
STemWin Professional graphical stack library enabling the building up of Graphical User Interfaces (GUIs) (AN4323)
STM32-D/RAIS STM32 MCU daughter board for use with Raisonance REva starter kits
STSW-DALI001 STM32F1 DALI slave library
STM32-SafeSIL Functional safety package to achieve IEC 61508 Safety Integrity Level (SIL2/3) certification with STM32
STSW-STM32047 Implementing receivers for infrared remote control protocols using STM32F1 microcontrollers (AN3174)
STSW-STM32023 How to migrate from the STM32F10xxx firmware library V2.0.3 to the STM32F10xxx standard peripheral library V3.0.0 (AN2953)
STSW-STM32054 STM32F10x standard peripheral library
STSW-STM32024 Getting started with uClinux for STM32F10x high-density devices (AN3012)
STSW-STM32033 STM32F1xx motor control firmware library for the L6470 dSPIN IC
STM32CubeF1 Embedded software for STM32 F1 series (HAL low level drivers, USB, TCP/IP, File system, RTOS, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
STSW-STM32027 Communication peripheral FIFO emulation with DMA and DMA timeout in STM32F10x microcontrollers (AN3109)
STM32-WMA/DEC Audio Engine WMA Decoder and Utilities
STVP ST Visual Programmer for programming ST7, STM8 and STM32
STSW-STM32102 STM32 Virtual COM Port Driver
SW4STM32 AC6 free multi-OS software development environment for STM32 MCUs
MULTI GreenHills integrated development and debug environment for embedded applications using C and C++
mikroBasicPRO MikroElektronika full-featured Basic compiler which makes STM32 development suitable for everyone
TrueSTUDIO The premier C/C++ development tool for STM32 development, with its unrivalled feature set and unprecedented integration
STSW-STM32100 STM32 PMSM FOC Software Development Kit - MC library (UM1052)
STSW-STM32099 STM32 secure firmware upgrade (SFU) (AN4024)
ALTIA-GUI Altia DeepScreen for STM32: Graphical user interface (GUI)
WITT-RTOS Wittenstein OpenRTOS, commercial flavor of open source FreeRTOS
EXP-RTOS Express Logic ThreadX Real time operating system (RTOS)
TrueINSPECTOR A tool that detects potential coding issues at an early stage. The product performs static source code inspection and generates software metrics and code complexity measurements
TASKINGVX TASKING VX-toolset for ARM based on Altium's Viper C compiler technology
CoIDE CooCox CoIDE, a free and highly-integrated software development environment for ARM Cortex MCUs
STM32-PRIMER/LAB Raisonance complete EvoPrimer ready-to-use for STM32 standalone programmer & application monitor
EXP-TRACE Express Logic TraceX Graphical finetuning tool
STSW-STM32013 STM32F10xxx LCD glass driver firmware (AN2656)
STX-RLINK In-circuit debugger/programmer for STM8, ST7, STM32, STR7 and STR9 microcontrollers
WITT-RTOS-SAFE Wittenstein SafeRTOS, safety-certified flavor of open source FreeRTOS
MDK-ARM MDK-ARM software development environment for Cortex-M and Cortex-R based mcus
WEI-KNX Weinzierl KNX standard communication protocols for the STM32 ARM Cortex-M Microcontrollers families (KNX Stack)
STSW-STM32094 STM32 in-application programming over the I2C bus (AN3078)
IAR-EWARM IAR Integrated development environment and optimizing C/C++ compiler for ARM Cortex-M
iSYS-winIDEA iSYSTEM's complete software development and test solution for the STM32 and STM8 families
X-CUBE-IAP-USART STM32Cube in-application programming using the USART embedded software (AN4657)
X-CUBE-nRF51DRV STM32Cube nRF51 Bluetooth Low Energy (BLE) embedded software
iSYS-winIDEAOpen iSYSTEM's free unlimited software development platform for all STM32 Cortex-M based devices
STSW-STM32149 STM32 nRF51 Bluetooth Low Energy (BLE) embedded software
VisualTFT A standalone application used for rapid development of graphical user interfaces for TFT displays. Software generates code for STM32 MCUs. Code is fully compatible with mikroElektronika compilers mikroC, mikroBasic and mikroPascal
STSW-STM32028 STM32's ADC modes and their applications (AN3116)
STSW-STM32025 Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32 USART
mikroPascalPRO MikroElektronika full-featured Pascal compiler for STM32 devices. It has an intuitive IDE with docking support, rich with features, advanced text editor, many available tools, libraries and examples
mikroCPRO MikroElektronika full-featured ANSI C compiler for STM32 devices. It features an intuitive IDE, powerful compiler with advanced optimizations
CrossWorks Rowley Associates CrossWorks, integrated development environment with JTAG Flash download and debug
EXP-TCP Express Logic NetX and NetX Duo TCP/IP stacks
EXP-USB Express Logic USBX USB stack
RIDE Raisonance branded integrated development environment for MCUs
EXP-FILE Express Logic FileX file system
TrueANALYSER A tool that performs advanced test quality measurements. The product performs dynamic execution flow analysis and provides rigorous code coverage measurements.
FREE-RTOS FreeRTOS Real Time Operating System for STM32 ARM Cortex-M Microcontrollers families
TrueVERIFIER Tool for advanced test automation. The product performs source code analysis and auto-generate unit tests that exercise an extensive set of different execution paths
X-CUBE-SMBUS STM32Cube SMBus/PMBus embedded software (AN4502)
ORYX-SSL Oryx CycloneSSL lightweight SSL/TLS implementation
ORYX-TCP Oryx CycloneTCP TCP/IP stack (IPv4, IPv6)
WITT-MW Wittenstein Middleware components (USB, File System, TCP/IP, ...)
Hitop5 Universal user interface, IDE and debugger for all Hitex development tools
emtas-CANopen CANopen Protocol Stack for STM32
STSW-STM32103 STM32 Serial Wire Viewer (SWV) and Embedded Trace Macrocell (ETM)capabilities. Examples and technical note.
TAP-KNX-KAIStack KNX home automation for STM8 and STM32, from Tapko Technologies GMBH

Publications and Collaterals

Flyer

Description Version Size
pdf
STM32 Nucleo boards
16.01 891 KB
pdf
STM32 for makers Releasing your creativity
15.10 1,128 KB

Brochure

Description Version Size
pdf
STM32 32-bit MCU family - Leading supplier of ARM® Cortex®-M microcontrollers
16.02 1,184 KB
pdf
STM32 F1 Value line
1,191 KB

White Paper

Description Version Size
pdf
STM32 More Than a Core - Circuit Cellar, Tom Cantrell
1.0 355 KB

Quality & Reliability

Product Certification

Description Version Size
pdf
STM32 CAN conformance test authentication sheet
183 KB
pdf
VDE Certification for STM32 Class B
1.0 1,310 KB
pdf
VDE Certification for STM32 Class B
1.0 1,302 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Order From STUnit Price (US$)*
@ 10000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32F100R4H6BActiveTFBGA 64 5x5x1.2Tray-40-1.553Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA6400
ARROWOrder NowEUROPE89580
Farnell Element14Order NowEUROPE98541
Ecopack2-
STM32F100R4T6BActiveLQFP 64 10x10x1.4Tray-4085-1.553Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA227300
ANGLIA LiveOrder NowEUROPE79831
ARROWOrder NowEUROPE6400
Farnell Element14Order NowEUROPE1801
RS COMPONENTSOrder NowEUROPE371
RUTRONIKOrder NowEUROPE6240160
DIGIKEYOrder NowWORLDWIDE12131
FUTUREOrder NowWORLDWIDE1920160
MOUSEROrder NowWORLDWIDE5411
Ecopack2PDF
XML
STM32F100R4T6BTRActiveLQFP 64 10x10x1.4Tape And Reel-4085-1.553No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback