ST Life.augmented

STM32L151CC

Ultra-low-power ARM Cortex-M3 MCU with 256 Kbytes Flash, 32 MHz CPU, USB, 2xOp-amp
  • active Active

The ultra-low-power STM32L151xC and STM32L152xC devices incorporate the connectivity power of the universal serial bus (USB) with the high-performance ARM®Cortex®-M3 32-bit RISC core operating at a frequency of 32 MHz (33.3 DMIPS), a memory protection unit (MPU), high-speed embedded memories (Flash memory up to 256 Kbytes and RAM up to 32 Kbytes) and an extensive range of enhanced I/Os and peripherals connected to two APB buses.

The STM32L151xC and STM32L152xC devices offer two operational amplifiers, one 12-bit ADC, two DACs, two ultra-low-power comparators, one general-purpose 32-bit timer, six general-purpose 16-bit timers and two basic timers, which can be used as time bases.

Moreover, the STM32L151xC and STM32L152xC devices contain standard and advanced communication interfaces: up to two I2Cs, three SPIs, two I2S, three USARTs and an USB. The STM32L151xC and STM32L152xC devices offer up to 23 capacitive sensing channels to simply add a touch sensing functionality to any application.

They also include a real-time clock and a set of backup registers that remain powered in Standby mode.

Finally, the integrated LCD controller (except STM32L151xC devices) has a built-in LCD voltage generator that allows to drive up to 8 multiplexed LCDs with the contrast independent of the supply voltage.

The ultra-low-power STM32L151xC and STM32L152xC devices operate from a 1.8 to 3.6 V power supply (down to 1.65 V at power down) with BOR and from a 1.65 to 3.6 V power supply without BOR option. They are available in the -40 to +85 °C and -40 to +105 °C temperature ranges. A comprehensive set of power-saving modes allows the design of low-power applications.

pdf Download
Datasheet

Key Features

  • Ultra-low-power platform
  • 1.65 V to 3.6 V power supply
  • -40 °C to 105 °C temperature range
  • 0.29μA Standby mode (3 wakeup pins)
  • 1.15 μA Standby mode + RTC
  • 0.44 μA Stop mode (16 wakeup lines)
  • 1.4 μA Stop mode + RTC
  • 8.6 μA Low-power run mode
  • 185 μA/MHz Run mode
  • 10 nA ultra-low I/O leakage
  • 8 μs wakeup time
  • Core: ARM®Cortex®-M3 32-bit CPU
  • From 32 kHz up to 32 MHz max
  • 1.25 DMIPS/MHz (Dhrystone 2.1)
  • Memory protection unit
  • Reset and supply management
  • Low-power, ultrasafe BOR (brownout reset) with 5 selectable thresholds
  • Ultra-low-power POR/PDR
  • Programmable voltage detector (PVD)
  • Clock sources
  • 1 to 24 MHz crystal oscillator
  • 32 kHz oscillator for RTC with calibration
  • High Speed Internal 16 MHz factory-trimmed RC (+/- 1%)
  • Internal Low-power 37 kHz RC
  • Internal multispeed low-power 65 kHz to 4.2 MHz PLL for CPU clock and USB (48 MHz)
  • Pre-programmed bootloader
  • USB and USART supported
  • Development support
  • Serial wire debug supported
  • JTAG and trace supported
  • Up to 83 fast I/Os (70 I/Os 5V tolerant), all mappable on 16 external interrupt vectors
  • Memories
  • 256 KB Flash memory with ECC
  • 32 KB RAM
  • 8 KB of true EEPROM with ECC
  • 128 Byte backup register
  • LCD Driver (except STM32L151xC devices) up to 8x40 segments, contrast adjustment, blinking mode, step-up converter
  • Rich analog peripherals (down to 1.8 V)
  • 2x operational amplifiers
  • 12-bit ADC 1Msps up to 25 channels
  • 12-bit DAC 2 channels with output buffers
  • 2x ultra-low-power-comparators(window mode and wake up capability)
  • DMA controller 12x channels
  • 9x peripheral communication interfaces
  • 1x USB 2.0 (internal 48 MHz PLL)
  • 3x USART
  • 3x SPI 16 Mbits/s (2x SPI with I2S)
  • 2x I2C (SMBus/PMBus)
  • 11x timers: 1x 32-bit, 6x 16-bit with up to 4 IC/OC/PWM channels, 2x 16-bit basic timers, 2x watchdog timers (independent and window)
  • Up to 23 capacitive sensing channels
  • CRC calculation unit, 96-bit unique ID

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS8890: Ultra-low-power 32-bit MCU ARM®-based Cortex®-M3, 256KB Flash, 32KB SRAM, 8KB EEPROM, LCD, USB, ADC, DAC
11.0 2,027 KB

Application Notes

Description Version Size
pdf
AN1709: EMC design guide for ST microcontrollers
2.0 843 KB
pdf
AN2606: STM32 microcontroller system memory boot mode
25.0 2,861 KB
pdf
AN2834: How to get the best ADC accuracy in STM32Fx Series and STM32L1 Series devices
2.0 846 KB
pdf
AN2867: Oscillator design guide for STM8S, STM8A and STM32 microcontrollers
10.0 2,877 KB
pdf
AN2869: Guidelines for designing touch sensing applications
6.1 977 KB
pdf
AN3126: Audio and waveform generation using the DAC in STM32 microcontrollers
2.0 830 KB
pdf
AN3155: USART protocol used in the STM32 bootloader
6.0 1,157 KB
pdf
AN3156: USB DFU protocol used in the STM32 bootloader
4.0 395 KB
pdf
AN3193: STM32L1xx ultralow power features overview
2.0 234 KB
pdf
AN3216: Getting started with STM32L1xxx hardware development
7.0 674 KB
pdf
AN3236: Guidelines to increase the number of touch sensing touchkeys
4.0 300 KB
pdf
AN3248: Using STM32L1 analog comparators in application cases
3.0 318 KB
pdf
AN3307: Guidelines for obtaining IEC 60335 Class B certification for any STM32 application
4.0 431 KB
pdf
AN3364: Migration and compatibility guidelines for STM32 microcontroller applications
3.0 128 KB
pdf
AN3371: Using the hardware real-time clock (RTC) in STM32 F0, F2, F3, F4 and L1 series of MCUs
5.0 422 KB
pdf
AN3413: STM32L1x current consumption measurement and touch sensing demonstration firmware
2.0 319 KB
pdf
AN3422: Migration of microcontroller applications from STM32F1 to STM32L1 series
2.0 312 KB
pdf
AN3998: PDM audio software decoding on STM32 microcontrollers
1.2 91 KB
pdf
AN4013: STM32F0, STM32F1, STM32F2, STM32F4, STM32L1 series, STM32F30x, STM32F3x8, STM32F373 timer overview
4.0 514 KB
pdf
AN4221: I2C protocol used in the STM32 bootloader
3.0 683 KB
pdf
AN4229: How to implement a vocoder solution using STM32 microcontrollers
1.0 467 KB
pdf
AN4246: Proprietary Code Read Out Protection on STM32L1 microcontrollers
1.0 285 KB
pdf
AN4310: Sampling capacitor selection guide for MCU based touch sensing applications
3.0 209 KB
pdf
AN4312: Guidelines for designing touch sensing applications with surface sensors
1.0 973 KB
pdf
AN4316: Tuning a STMTouch-based application
3.0 784 KB
pdf
AN4566: Extending the DAC performance of STM32 microcontrollers
2.0 365 KB
pdf
AN4612: Migrating from STM32L1 series to STM32L4 series microcontrollers
2.0 652 KB
pdf
AN4654: Migrating between STM32L1 and STM32L0 series microcontrollers
1.0 640 KB
pdf
AN4655: Virtually increasing the number of serial communication peripherals in STM32 applications
1.1 339 KB
pdf
AN4706: STM32Cube firmware examples for STM32L1 Series
1.0 268 KB
pdf
AN4718: How to design a VBAT system based on STM32L0/L1 series (with external components)
1.0 294 KB
pdf
AN4750: Handling of soft errors in STM32 applications
2.1 411 KB
pdf
AN4777: Implications of memory interface configurations on STM32L1 and STM32L0 Series microcontrollers
1.0 360 KB

Technical Notes & Articles

Description Version Size
pdf
TA0340: STM32L Cortex-M3 microcontroller for usage in low-power healthcare applications
1.0 358 KB
pdf
TA0342: Accurate power consumption estimation for STM32L1 series of ultra-low-power microcontrollers
2.0 343 KB
pdf
TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions
1.1 97 KB
pdf
TN1163: Description of WLCSP for microcontrollers and recommendations for its use
3.0 1,095 KB
pdf
TN1204: Tape and reel shipping media for STM32 microcontrollers in BGA packages
2.1 746 KB
pdf
TN1205: Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages
3.0 753 KB
pdf
TN1206: Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages
3.0 831 KB
pdf
TN1207: Tape and reel shipping media for STM8 and STM32 microcontrollers in SO packages
1.0 755 KB
pdf
TN1208: Tape and reel shipping media for STM8 and STM32 microcontrollers in TSSOP and SSOP packages
1.0 743 KB

Reference Manual

Description Version Size
pdf
RM0038: STM32L100xx, STM32L151xx, STM32L152xx and STM32L162xx advanced ARM®-based 32-bit MCUs
13.0 13,779 KB

Programming Manual

Description Version Size
pdf
PM0056: STM32F10xxx/20xxx/21xxx/L1xxxx Cortex-M3 programming manual
5.0 4,101 KB

Errata Sheet

Description Version Size
pdf
ES0238: STM32L100RC and STM32L15xxC ultra-low-power device limitations
5.0 425 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
STM32 Boundary Scan Description Language (BSDL) files
3.0.0 195 KB
zip
STM32L1 Boundary Scan Description Language (BSDL) files
1.1 131 KB
zip
STM32L1 IBIS models
1.0 46,313 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Fire alarms and smoke detectors - Application guide
1.0.0 336 KB
pdf
STM32 Embedded Software overview
2.1.1 736 KB
pdf
STM32 and STM8 embedded software solutions
2.0 2,415 KB
pdf
STM32ファミリ開発環境のご紹介
1.0 2,272 KB

Related Tools and Software

Related Tools and Software

Part Number Description
NUCLEO-L152RE STM32 Nucleo development board with STM32L152RET6 MCU, supports Arduino
32L1-TOUCH-LIB STM32L1 STMTouch touch-sensing library
STM32L152D-EVAL Evaluation board with STM32L152ZD MCU
STSW-STM32007 Using the STM32F1x and STM32L1x DMA controller (AN2548)
STM32L152-SK/IAR IAR starter kit for STM32 L1 series - with STM32L152VB MCU
STSW-STM32072 STM32L1 Discovery firmware package (RN0079)
STSW-STM32014 Improving STM32F1x and STM32L1x ADC resolution by oversampling (AN2668)
32L152CDISCOVERY Discovery kit with STM32L152RC MCU
STSW-STM32011 Smartcard interface with the STM32F10x and STM32L1xx microcontrollers (AN2598)
STSW-STM32002 Clock configuration tool for STM32L1xx microcontrollers (AN3309)
STSW-DALI002 STM32L1 DALI slave library
STSW-STM32075 STM32L1xx in-application programming (IAP) using the USART (AN3310)
STM32-SafeSIL Functional safety package to achieve IEC 61508 Safety Integrity Level (SIL2/3) certification with STM32
STemWin Professional graphical stack library enabling the building up of Graphical User Interfaces (GUIs) (AN4323)
STM32-EXPERIMENT IAR Experiment! Kits for STM32 MCUs
STSW-STM32080 DfuSe USB device firmware upgrade STMicroelectronics extension: contains the demo GUI, debugging GUI, all sources files and the protocol layer (UM0412)
STSW-STM32077 STM32L1xx standard peripherals library
STSW-STM32076 STM32L1xx internal RC oscillators calibration (AN3300)
STMPRIMER EvoPrimer components to build your own EvoPrimer for easy evaluation and development with STM32 and STM8 MCUs
STSW-STM32127 STM32F10xx, STM32F2xx, STM32F4xx and STM32L1xx I2C Communication peripheral application library (CPAL) (UM1029)
STSW-STM32022 The ADPCM algorithm in STM32F1xx and STM32L1xx microcontrollers
STSW-STM32121 STM32F10x, STM32L1xx and STM32F3xx USB full speed device library (UM0424)
STSW-STM32135 Playing audio file interfacing STM32L1xx microcontroller with an external I2S audio codec (AN4309)
STSW-STM32AN4187 Using CRC peripheral in STM32 family (AN4187)
STM32CubeL1 Embedded software for STM32 L1 series (HAL low level drivers, USB, File system, RTOS, Touch Sensing, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
STM32-WMA/DEC Audio Engine WMA Decoder and Utilities
STVP ST Visual Programmer for programming ST7, STM8 and STM32
STSW-STM32102 STM32 Virtual COM Port Driver
SW4STM32 AC6 free multi-OS software development environment for STM32 MCUs
MULTI GreenHills integrated development and debug environment for embedded applications using C and C++
mikroBasicPRO MikroElektronika full-featured Basic compiler which makes STM32 development suitable for everyone
TrueSTUDIO The premier C/C++ development tool for STM32 development, with its unrivalled feature set and unprecedented integration
STSW-STM32100 STM32 PMSM FOC Software Development Kit - MC library (UM1052)
STSW-STM32099 STM32 secure firmware upgrade (SFU) (AN4024)
ALTIA-GUI Altia DeepScreen for STM32: Graphical user interface (GUI)
WITT-RTOS Wittenstein OpenRTOS, commercial flavor of open source FreeRTOS
EXP-RTOS Express Logic ThreadX Real time operating system (RTOS)
TrueINSPECTOR A tool that detects potential coding issues at an early stage. The product performs static source code inspection and generates software metrics and code complexity measurements
TASKINGVX TASKING VX-toolset for ARM based on Altium's Viper C compiler technology
CoIDE CooCox CoIDE, a free and highly-integrated software development environment for ARM Cortex MCUs
STM32-PRIMER/LAB Raisonance complete EvoPrimer ready-to-use for STM32 standalone programmer & application monitor
EXP-TRACE Express Logic TraceX Graphical finetuning tool
STSW-STM32013 STM32F10xxx LCD glass driver firmware (AN2656)
STX-RLINK In-circuit debugger/programmer for STM8, ST7, STM32, STR7 and STR9 microcontrollers
WITT-RTOS-SAFE Wittenstein SafeRTOS, safety-certified flavor of open source FreeRTOS
ST-LINK/V2 ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32
MDK-ARM MDK-ARM software development environment for Cortex-M and Cortex-R based mcus
WEI-KNX Weinzierl KNX standard communication protocols for the STM32 ARM Cortex-M Microcontrollers families (KNX Stack)
STSW-STM32094 STM32 in-application programming over the I2C bus (AN3078)
IAR-EWARM IAR Integrated development environment and optimizing C/C++ compiler for ARM Cortex-M
iSYS-winIDEA iSYSTEM's complete software development and test solution for the STM32 and STM8 families
X-CUBE-IAP-USART STM32Cube in-application programming using the USART embedded software (AN4657)
X-CUBE-nRF51DRV STM32Cube nRF51 Bluetooth Low Energy (BLE) embedded software
iSYS-winIDEAOpen iSYSTEM's free unlimited software development platform for all STM32 Cortex-M based devices
STSW-STM32149 STM32 nRF51 Bluetooth Low Energy (BLE) embedded software
VisualTFT A standalone application used for rapid development of graphical user interfaces for TFT displays. Software generates code for STM32 MCUs. Code is fully compatible with mikroElektronika compilers mikroC, mikroBasic and mikroPascal
STSW-STM32028 STM32's ADC modes and their applications (AN3116)
STSW-STM32025 Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32 USART
STSW-STM32047 Implementing receivers for infrared remote control protocols using STM32F1 microcontrollers (AN3174)
mikroPascalPRO MikroElektronika full-featured Pascal compiler for STM32 devices. It has an intuitive IDE with docking support, rich with features, advanced text editor, many available tools, libraries and examples
mikroCPRO MikroElektronika full-featured ANSI C compiler for STM32 devices. It features an intuitive IDE, powerful compiler with advanced optimizations
CrossWorks Rowley Associates CrossWorks, integrated development environment with JTAG Flash download and debug
STM-STUDIO Adapt title depending on RPN as shown in column B
EXP-TCP Express Logic NetX and NetX Duo TCP/IP stacks
EXP-USB Express Logic USBX USB stack
RIDE Raisonance branded integrated development environment for MCUs
EXP-FILE Express Logic FileX file system
TrueANALYSER A tool that performs advanced test quality measurements. The product performs dynamic execution flow analysis and provides rigorous code coverage measurements.
FREE-RTOS FreeRTOS Real Time Operating System for STM32 ARM Cortex-M Microcontrollers families
TrueVERIFIER Tool for advanced test automation. The product performs source code analysis and auto-generate unit tests that exercise an extensive set of different execution paths
X-CUBE-SMBUS STM32Cube SMBus/PMBus embedded software (AN4502)
STX-PRO/RAIS Unlimited in-circuit debugging/programming tool for STM32, STR7 and STR9
ORYX-SSL Oryx CycloneSSL lightweight SSL/TLS implementation
ORYX-TCP Oryx CycloneTCP TCP/IP stack (IPv4, IPv6)
WITT-MW Wittenstein Middleware components (USB, File System, TCP/IP, ...)
Hitop5 Universal user interface, IDE and debugger for all Hitex development tools
emtas-CANopen CANopen Protocol Stack for STM32
STSW-STM32103 STM32 Serial Wire Viewer (SWV) and Embedded Trace Macrocell (ETM)capabilities. Examples and technical note.
TAP-KNX-KAIStack KNX home automation for STM8 and STM32, from Tapko Technologies GMBH

Publications and Collaterals

Flyer

Description Version Size
pdf
STM32 Nucleo boards
16.01 891 KB
pdf
STM32 for makers Releasing your creativity
15.10 1,128 KB

Brochure

Description Version Size
pdf
STM32 32-bit MCU family - Leading supplier of ARM® Cortex®-M microcontrollers
16.02 1,184 KB
pdf
STM32L series - Ultra-low-power 32-bit MCUs
15.11 1,870 KB

White Paper

Description Version Size
pdf
STM32 More Than a Core - Circuit Cellar, Tom Cantrell
1.0 355 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Order From STUnit Price (US$)*
@ 10000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32L151CCT6ActiveLQFP 48 7x7x1.4Tray-4085-2.816Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA11921500
Newark Element14Order NowAMERICA5280
ARROWOrder NowEUROPE6470
Farnell Element14Order NowEUROPE13561
FUTUREOrder NowWORLDWIDE4250250
MOUSEROrder NowWORLDWIDE14251
Ecopack2-
STM32L151CCT6JActiveLQFP 48 7x7x1.4Tray-4085-3.379Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE1791
Ecopack2-
STM32L151CCT6TRActiveLQFP 48 7x7x1.4Tape And Reel-4085-2.816No availability reported, please contact our Sales officeEcopack2-
STM32L151CCU6ActiveUFQFPN 48 7x7x0.55Tray-4085-2.816Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA11241560
Farnell Element14Order NowEUROPE911
RUTRONIKOrder NowEUROPE52260
MOUSEROrder NowWORLDWIDE8011
Ecopack2-
STM32L151CCU6TRActiveUFQFPN 48 7x7x0.55Tape And Reel-4085-2.816Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA37412500
ARROWOrder NowEUROPE25000
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback