ST Life.augmented

STM32F217ZG

High-performance ARM Cortex-M3 MCU with 1 Mbyte Flash, 120 MHz CPU, ART Accelerator, Ethernet, HW crypto
  • active Active

The STM32F21x family is based on the high-performance ARM®Cortex®-M3 32-bit RISC core operating at a frequency of up to 120 MHz. The family incorporates high-speed embedded memories (Flash memory up to 1 Mbyte, up to 128 Kbytes of system SRAM), up to 4 Kbytes of backup SRAM, and an extensive range of enhanced I/Os and peripherals connected to two APB buses, three AHB buses and a 32-bit multi-AHB bus matrix.

The devices also feature an adaptive real-time memory accelerator (ART Accelerator™) which allows to achieve a performance equivalent to 0 wait state program execution from Flash memory at a CPU frequency up to 120 MHz. This performance has been validated using the CoreMark benchmark.

All devices offer three 12-bit ADCs, two DACs, a low-power RTC, twelve general-purpose 16-bit timers including two PWM timers for motor control, two general-purpose 32-bit timers. a true number random generator (RNG). They also feature standard and advanced communication interfaces. New advanced peripherals include an SDIO, an enhanced flexible static memory control (FSMC) interface (for devices offered in packages of 100 pins and more), a cryptographic acceleration cell, and a camera interface for CMOS sensors. The devices also feature standard peripherals.

pdf Download
Datasheet

Key Features

  • Core: ARM® 32-bit Cortex®-M3 CPU (120 MHz max) with Adaptive real-time accelerator (ART Accelerator™ allowing 0-wait state execution performance from Flash memory, MPU, 150 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1)
  • Memories
  • Up to 1 Mbyte of Flash memory
  • 512 bytes of OTP memory
  • Up to 128 + 4 Kbytes of SRAM
  • Flexible static memory controller that supports Compact Flash, SRAM, PSRAM, NOR and NAND memories
  • LCD parallel interface, 8080/6800 modes
  • Clock, reset and supply management
  • From 1.8 to 3.6 V application supply+I/Os
  • POR, PDR, PVD and BOR
  • 4 to 26 MHz crystal oscillator
  • Internal 16 MHz factory-trimmed RC
  • 32 kHz oscillator for RTC with calibration
  • Internal 32 kHz RC with calibration
  • Low-power modes
  • Sleep, Stop and Standby modes
  • VBATsupply for RTC, 20 × 32 bit backup registers, and optional 4 KB backup SRAM
  • 3 × 12-bit, 0.5 μs ADCs with up to 24 channels and up to 6 MSPS in triple interleaved mode
  • 2 × 12-bit D/A converters
  • General-purpose DMA: 16-stream controller with centralized FIFOs and burst support
  • Up to 17 timers
  • Up to twelve 16-bit and two 32-bit timers, up to 120 MHz, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
  • Debug mode: Serial wire debug (SWD), JTAG, and Cortex-M3 Embedded Trace Macrocell™
  • Up to 140 I/O ports with interrupt capability:
  • Up to 136 fast I/Os up to 60 MHz
  • Up to 138 5 V-tolerant I/Os
  • Up to 15 communication interfaces
  • Up to 3 × I2C interfaces (SMBus/PMBus)
  • Up to 4 USARTs and 2 UARTs (7.5 Mbit/s, ISO 7816 interface, LIN, IrDA, modem ctrl)
  • Up to 3 SPIs (30 Mbit/s), 2 with muxed I2S to achieve audio class accuracy via audio PLL or external PLL
  • 2 × CAN interfaces (2.0B Active)
  • SDIO interface
  • Advanced connectivity
  • USB 2.0 full-speed device/host/OTG controller with on-chip PHY
  • USB 2.0 high-speed/full-speed device/host/OTG controller with dedicated DMA, on-chip full-speed PHY and ULPI
  • 10/100 Ethernet MAC with dedicated DMA: supports IEEE 1588v2 hardware, MII/RMII
  • 8- to 14-bit parallel camera interface (48 Mbyte/s max.)
  • Cryptographic acceleration
  • Hardware acceleration for AES 128, 192, 256, Triple DES, HASH (MD5, SHA-1)
  • Analog true random number generator
  • CRC calculation unit
  • 96-bit unique ID

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6697: ARM®-based 32-bit MCU, 150DMIPs, up to 1MB Flash/128+4KB RAM, crypto, USB OTG HS/FS, Ethernet, 17 TIMs, 3 ADCs, 15 comm. interfaces & camera
11.0 2,531 KB

Application Notes

Description Version Size
pdf
AN1709: EMC design guide for ST microcontrollers
2.0 843 KB
pdf
AN2606: STM32 microcontroller system memory boot mode
26.0 2,955 KB
pdf
AN2834: How to get the best ADC accuracy in STM32Fx Series and STM32L1 Series devices
2.0 846 KB
pdf
AN2867: Oscillator design guide for STM8S, STM8A and STM32 microcontrollers
10.0 2,877 KB
pdf
AN2945: STM8S and STM32™ MCUs: a consistent 8/32-bit product line for painless migration
1.2 213 KB
pdf
AN3070: Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32™’s USART
1.2 191 KB
pdf
AN3126: Audio and waveform generation using the DAC in STM32 microcontrollers
2.0 830 KB
pdf
AN3154: CAN protocol used in the STM32 bootloader
5.0 632 KB
pdf
AN3155: USART protocol used in the STM32 bootloader
6.0 1,157 KB
pdf
AN3156: USB DFU protocol used in the STM32 bootloader
4.0 395 KB
pdf
AN3320: Getting started with STM32F20xxx/21xxx MCU hardware development
2.2 377 KB
pdf
AN3364: Migration and compatibility guidelines for STM32 microcontroller applications
3.0 128 KB
pdf
AN3371: Using the hardware real-time clock (RTC) in STM32 F0, F2, F3, F4 and L1 series of MCUs
5.0 422 KB
pdf
AN3427: Migrating a microcontroller application from STM32F1 to STM32F2 series
1.1 376 KB
pdf
AN3429: STM32 proprietary code protection overview
1.1 60 KB
pdf
AN3998: PDM audio software decoding on STM32 microcontrollers
1.2 91 KB
pdf
AN4013: STM32 cross-series timer overview
5.0 553 KB
pdf
AN4031: Using the STM32F2 and STM32F4 DMA controller
2.0 1,423 KB
pdf
AN4073: How to improve ADC accuracy when using STM32F2xx and STM32F4xx microcontrollers
5.0 522 KB
pdf
AN4076: Two or three shunt resistor based current sensing circuit design in 3-phase inverters
1.6 1,198 KB
pdf
AN4221: I2C protocol used in the STM32 bootloader
3.0 683 KB
pdf
AN4229: How to implement a vocoder solution using STM32 microcontrollers
1.0 467 KB
pdf
AN4230: STM32F2xx, STM32F4xx random number generation validation using NIST statistical test suite
1.1 700 KB
pdf
AN4566: Extending the DAC performance of STM32 microcontrollers
2.0 365 KB
pdf
AN4655: Virtually increasing the number of serial communication peripherals in STM32 applications
1.1 339 KB
pdf
AN4733: STM32Cube firmware examples for STM32F2 Series
1.0 254 KB
pdf
AN4750: Handling of soft errors in STM32 applications
2.1 411 KB
pdf
AN4775: Basics and low-cost solution proposals to move from legacy USB2.0 connector to USB Type-C™ connector with STM32 devices
1.0 443 KB
pdf
AN4838: Managing memory protection unit (MPU) in STM32 MCUs
1.0 284 KB

Technical Notes & Articles

Description Version Size
pdf
TN0516: Overview of the STM32F0x/F100xx/F103xx and STM32F2xx/F30x/F4xx MCUs PMSM single/dual FOC SDK V4.0
4.0 286 KB
pdf
TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions
1.1 97 KB
pdf
TN1163: Description of WLCSP for microcontrollers and recommendations for its use
3.0 1,095 KB
pdf
TN1204: Tape and reel shipping media for STM32 microcontrollers in BGA packages
2.1 746 KB
pdf
TN1205: Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages
3.0 753 KB
pdf
TN1206: Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages
3.0 831 KB
pdf
TN1207: Tape and reel shipping media for STM8 and STM32 microcontrollers in SO packages
1.0 755 KB
pdf
TN1208: Tape and reel shipping media for STM8 and STM32 microcontrollers in TSSOP and SSOP packages
1.0 743 KB

User Manual

Description Version Size
pdf
UM1653: STM32 Advanced NAND Flash Driver for SLC NAND
1.1 1,423 KB

Reference Manual

Description Version Size
pdf
RM0033: STM32F205xx, STM32F207xx, STM32F215xx and STM32F217xx advanced ARM-based 32-bit MCUs
7.0 17,747 KB

Programming Manual

Description Version Size
pdf
PM0056: STM32F10xxx/20xxx/21xxx/L1xxxx Cortex-M3 programming manual
5.0 4,101 KB
pdf
PM0059: STM32F205/215, STM32F207/217 Flash programming manual
5.0 376 KB

Errata Sheet

Description Version Size
pdf
ES0005: STM32F205/207xx and STM32F215/217xx device limitations
7.0 479 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
STM32 Boundary Scan Description Language (BSDL) files
3.0.0 195 KB
zip
STM32 F2 series IBIS models
1.0 11,468 KB
zip
STM32F2 Boundary Scan Description Language (BSDL) files
1.2 37 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
STM32 Embedded Software overview
2.1.1 736 KB
pdf
STM32 and STM8 Functional Safety Packages
1.0 1,576 KB
pdf
STM32 and STM8 embedded software solutions
2.0 2,415 KB
pdf
STM32ファミリ開発環境のご紹介
1.0 2,272 KB

Related Tools and Software

Related Tools and Software

Part Number Description
ST-LINK In-circuit debugger and programmer for STM8 and STM32 MCUs; with IAR EWARM and Keil RVMDK and ST toolset
STX-PRO/RAIS Unlimited in-circuit debugging/programming tool for STM32, STR7 and STR9
ST-LINK/V2 ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32
STSW-STM32057 Secure socket layer (SSL) for STM32F217 microcontroller (AN3365) based on LwIP TCP/IP stack, FreeRTOS and PolarSSL. It provides 2 examples; SSL Client and Server, with preconfigured projects for 5 different IDEs (AN3365)
STM3220G-SK/KEI Keil starter kit for STM32 F2 series microcontrollers (STM32F207IG MCU)
STM3220G-SK/IAR IAR starter kit for STM32 F2 series microcontrollers (STM32F207ZG MCU)
STM3221G-EVAL Evaluation board with STM32F217IG MCU
STM-STUDIO Adapt title depending on RPN as shown in column B
STSW-STM32060 LwIP TCP/IP stack demonstration for STM32F2x7 microcontrollers based on LwIP TCP/IP stack and FreeRTOS (AN3384)
STSW-STM32059 STM32F2x7 in-application programming (IAP) over Ethernet based on LwIP TCP/IP stack (AN3376)
STM3220G-EVAL Evaluation board with STM32F207IG MCU
STSW-STM32093 STM32 TFT-LCD direct drive demonstration firmware (AN3241)
STM32CubeF2 Embedded software for STM32 F2 series (HAL low level drivers, USB, TCP/IP, File system, RTOS, Graphic - coming with examples running on ST boards)
STSW-STM32129 STM32F2xx, STM32F4xx random number generation validation using NIST statistical test suite (AN4230)
STSW-STM32063 STM32F2xx in-application programming using the USART (AN3374)
STSW-STM32106 STM32F2 and STM32F4 demonstration builder platform
STSW-STM32062 STM32F2xx standard peripherals library (UM1061)
STSW-STM32061 EEPROM emulation in STM32F2xx microcontrollers (AN3390)
STSW-STM32127 STM32F10xx, STM32F2xx, STM32F4xx and STM32L1xx I2C Communication peripheral application library (CPAL) (UM1029)
STSW-STM32016 TFT LCD interfacing with the high-density STM32F10xxx FSMC (AN2790)
STSW-STM32AN4187 Using CRC peripheral in STM32 family (AN4187)
STSW-STM32046 STM32F105/7, STM32F2 and STM32F4 USB on-the-go Host and device library (UM1021)
STSW-STM32058 How to achieve the lowest current consumption with STM32F2 (AN3430)
STM32-SafeSIL Functional safety package to achieve IEC 61508 Safety Integrity Level (SIL2/3) certification with STM32
STSW-STM32090 Clock configuration tool for STM32F2xx microcontrollers (AN3362)
STemWin Professional graphical stack library enabling the building up of Graphical User Interfaces (GUIs) (AN4323)
STSW-STM32080 DfuSe USB device firmware upgrade STMicroelectronics extension: contains the demo GUI, debugging GUI, all sources files and the protocol layer (UM0412)
STM32-WMA/DEC Audio Engine WMA Decoder and Utilities
STVP ST Visual Programmer for programming ST7, STM8 and STM32
STSW-STM32102 STM32 Virtual COM Port Driver
SW4STM32 AC6 free multi-OS software development environment for STM32 MCUs
MULTI GreenHills integrated development and debug environment for embedded applications using C and C++
mikroBasicPRO MikroElektronika full-featured Basic compiler which makes STM32 development suitable for everyone
TrueSTUDIO The premier C/C++ development tool for STM32 development, with its unrivalled feature set and unprecedented integration
STSW-STM32100 STM32 PMSM FOC Software Development Kit - MC library (UM1052)
STSW-STM32099 STM32 secure firmware upgrade (SFU) (AN4024)
ALTIA-GUI Altia DeepScreen for STM32: Graphical user interface (GUI)
WITT-RTOS Wittenstein OpenRTOS, commercial flavor of open source FreeRTOS
EXP-RTOS Express Logic ThreadX Real time operating system (RTOS)
TrueINSPECTOR A tool that detects potential coding issues at an early stage. The product performs static source code inspection and generates software metrics and code complexity measurements
TASKINGVX TASKING VX-toolset for ARM based on Altium's Viper C compiler technology
CoIDE CooCox CoIDE, a free and highly-integrated software development environment for ARM Cortex MCUs
STM32-PRIMER/LAB Raisonance complete EvoPrimer ready-to-use for STM32 standalone programmer & application monitor
EXP-TRACE Express Logic TraceX Graphical finetuning tool
STSW-STM32013 STM32F10xxx LCD glass driver firmware (AN2656)
STX-RLINK In-circuit debugger/programmer for STM8, ST7, STM32, STR7 and STR9 microcontrollers
WITT-RTOS-SAFE Wittenstein SafeRTOS, safety-certified flavor of open source FreeRTOS
MDK-ARM MDK-ARM software development environment for Cortex-M and Cortex-R based mcus
WEI-KNX Weinzierl KNX standard communication protocols for the STM32 ARM Cortex-M Microcontrollers families (KNX Stack)
STSW-STM32094 STM32 in-application programming over the I2C bus (AN3078)
IAR-EWARM IAR Integrated development environment and optimizing C/C++ compiler for ARM Cortex-M
iSYS-winIDEA iSYSTEM's complete software development and test solution for the STM32 and STM8 families
X-CUBE-IAP-USART STM32Cube in-application programming using the USART embedded software (AN4657)
iSYS-winIDEAOpen iSYSTEM's free unlimited software development platform for all STM32 Cortex-M based devices
STSW-STM32149 STM32 nRF51 Bluetooth Low Energy (BLE) embedded software
VisualTFT A standalone application used for rapid development of graphical user interfaces for TFT displays. Software generates code for STM32 MCUs. Code is fully compatible with mikroElektronika compilers mikroC, mikroBasic and mikroPascal
STSW-STM32028 STM32's ADC modes and their applications (AN3116)
STSW-STM32025 Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32 USART
STSW-STM32047 Implementing receivers for infrared remote control protocols using STM32F1 microcontrollers (AN3174)
mikroPascalPRO MikroElektronika full-featured Pascal compiler for STM32 devices. It has an intuitive IDE with docking support, rich with features, advanced text editor, many available tools, libraries and examples
mikroCPRO MikroElektronika full-featured ANSI C compiler for STM32 devices. It features an intuitive IDE, powerful compiler with advanced optimizations
CrossWorks Rowley Associates CrossWorks, integrated development environment with JTAG Flash download and debug
EXP-TCP Express Logic NetX and NetX Duo TCP/IP stacks
EXP-USB Express Logic USBX USB stack
RIDE Raisonance branded integrated development environment for MCUs
EXP-FILE Express Logic FileX file system
TrueANALYSER A tool that performs advanced test quality measurements. The product performs dynamic execution flow analysis and provides rigorous code coverage measurements.
FREE-RTOS FreeRTOS Real Time Operating System for STM32 ARM Cortex-M Microcontrollers families
TrueVERIFIER Tool for advanced test automation. The product performs source code analysis and auto-generate unit tests that exercise an extensive set of different execution paths
X-CUBE-SMBUS STM32Cube SMBus/PMBus embedded software (AN4502)
ORYX-SSL Oryx CycloneSSL lightweight SSL/TLS implementation
ORYX-TCP Oryx CycloneTCP TCP/IP stack (IPv4, IPv6)
WITT-MW Wittenstein Middleware components (USB, File System, TCP/IP, ...)
Hitop5 Universal user interface, IDE and debugger for all Hitex development tools
emtas-CANopen CANopen Protocol Stack for STM32
STSW-STM32103 STM32 Serial Wire Viewer (SWV) and Embedded Trace Macrocell (ETM)capabilities. Examples and technical note.
TAP-KNX-KAIStack KNX home automation for STM8 and STM32, from Tapko Technologies GMBH

Publications and Collaterals

Flyer

Description Version Size
pdf
STM32 Nucleo boards
16.01 893 KB
pdf
STM32 for makers Releasing your creativity
15.10 1,128 KB

Brochure

Description Version Size
pdf
STM32 32-bit MCU family - Leading supplier of ARM® Cortex®-M microcontrollers
16.02 1,184 KB
pdf
STM32 F2 series - High-performance Cortex-M3 MCUs
1.0 702 KB

White Paper

Description Version Size
pdf
STM32 More Than a Core - Circuit Cellar, Tom Cantrell
1.0 355 KB

Quality & Reliability

Product Certification

Description Version Size
pdf
STM32 CAN conformance test authentication sheet
183 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Order From STUnit Price (US$)*
@ 10000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32F217ZGT6ActiveLQFP 144 20x20x1.4Tray-40105-7.105Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE1200
Farnell Element14Order NowEUROPE2441
DIGIKEYOrder NowWORLDWIDE3551
FUTUREOrder NowWORLDWIDE360360
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.