ST Life.augmented

STM32W108HB

High-performance, IEEE 802.15.4 wireless system-on-chip with 128-Kbyte Flash, QFN40
  • active Active

The STM32W108 is a fully integrated System-on-Chip that integrates a 2.4 GHz, IEEE 802.15.4-compliant transceiver, 32-bit ARM® Cortex™-M3 microprocessor, Flash and RAM memory, and peripherals of use to designers of 802.15.4-based systems.

The transceiver utilizes an efficient architecture that exceeds the dynamic range requirements imposed by the IEEE 802.15.4-2003 standard by over 15 dB. The integrated receive channel filtering allows for robust co-existence with other communication standards in the 2.4 GHz spectrum, such as IEEE 802.11 and Bluetooth. The integrated regulator, VCO, loop filter, and power amplifier keep the external component count low. An optional high performance radio mode (boost mode) is software-selectable to boost dynamic range.

The integrated 32-bit ARM® Cortex™-M3 microprocessor is highly optimized for high performance, low power consumption, and efficient memory utilization. Including an integrated MPU, it supports two different modes of operation: Privileged mode and Unprivileged mode. This architecture could be used to separate the networking stack from the application code and prevent unwanted modification of restricted areas of memory and registers resulting in increased stability and reliability of deployed solutions.

The STM32W108 has 128/192/256 Kbytes of embedded Flash memory and 8/12/16 Kbytes of integrated RAM for data and program storage. The STM32W108 HAL software employs an effective wear-leveling algorithm that optimizes the lifetime of the embedded Flash.

To maintain the strict timing requirements imposed by the ZigBee and IEEE 802.15.4-2003 standards, the STM32W108 integrates a number of MAC functions into the hardware. The MAC hardware handles automatic ACK transmission and reception, automatic backoff delay, and clear channel assessment for transmission, as well as automatic filtering of received packets. A packet trace interface is also integrated with the MAC, allowing complete, non-intrusive capture of all packets to and from the STM32W108.

The STM32W108 offers a number of advanced power management features that enable long battery life. A high-frequency internal RC oscillator allows the processor core to begin code execution quickly upon waking. Various deep sleep modes are available with less than 1 μA power consumption while retaining RAM contents. To support user-defined applications, on-chip peripherals include UART, SPI, I2C, ADC and general-purpose timers, as well as up to 24 GPIOs. Additionally, an integrated voltage regulator, power-on-reset circuit, and sleep timer are available.

pdf Download Datasheet

Key Features

  • Complete system-on-chip32-bit ARM® Cortex™-M3 processor2.4 GHz IEEE 802.15.4 transceiver & lower MAC128/192/256-Kbyte Flash, 8/12/16-Kbyte RAM memoryAES128 encryption acceleratorFlexible ADC, SPI/UART/I2C serial communications, and general-purpose timers24 highly configurable GPIOs with Schmitt trigger inputs
  • Industry-leading ARM® Cortex™-M3 processorLeading 32-bit processing performanceHighly efficient Thumb®-2 instruction setOperation at 6, 12 or 24 MHzFlexible nested vectored interrupt controller
  • Low power consumption, advanced managementReceive current (w/ CPU): 27 mATransmit current (w/ CPU, +3 dBm TX): 31 mALow deep sleep current, with retained RAM and GPIO: 400 nA/800 nA with/without sleep timerLow-frequency internal RC oscillator for low-power sleep timingHigh-frequency internal RC oscillator for fast (100 μs) processor start-up from sleep
  • Exceptional RF performanceNormal mode link budget up to 102 dB; configurable up to 107 dB-99 dBm normal RX sensitivity; configurable to -100 dBm (1% PER, 20 byte packet)+3 dB normal mode output power; configurable up to +8 dBmRobust WiFi and Bluetooth coexistence
  • Innovative network and processor debugNon-intrusive hardware packet traceSerial wire/JTAG interfaceStandard ARM debug capabilities: Flash patch & breakpoint; data watchpoint & trace; instrumentation trace macrocell
  • Application flexibilitySingle voltage operation: 2.1-3.6 V with internal 1.8 V and 1.25 V regulatorsOptional 32.768 kHz crystal for higher timer accuracyLow external component count with single 24 MHz crystalSupport for external power amplifierSmall 7x7 mm 48-pin VFQFPN package or 6x6 mm 40-pin VFQFPN package

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6473: High-performance, IEEE 802.15.4 wireless system-on-chip with up to 256 Kbytes of embedded Flash memory
14.0 8,027 KB
pdf
DB0837: High-performance, 802.15.4 wireless system-on-chip
1.2 296 KB

Application Notes

Description Version Size
pdf
AN1015: Software techniques for improving microcontroller EMC performance
1.7 104 KB
pdf
AN1181: Electrostatic discharge sensitivity measurement
1.4 59 KB
pdf
AN1709: EMC design guide for ST microcontrollers
1.7 657 KB
pdf
AN2639: Soldering recommendations and package information for Lead-free ECOPACK microcontrollers
3.2 448 KB
pdf
AN3206: PCB design guidelines for the STM32W108 platform
3.3 281 KB
pdf
AN3218: Adjacent channel rejection measurements for the STM32W108 platform
2.3 96 KB
pdf
AN3262: Using the over-the-air bootloader with STM32W108 devices
2.2 1,318 KB
pdf
AN3307: Guidelines for obtaining IEC 60335 Class B certification for any STM32 application
4.0 431 KB
pdf
AN3359: Low cost PCB antenna for 2.4GHz radio: Meander design
1.3 959 KB
pdf
AN3406: Using an STM32W108-based board and Wireshark for IEEE 802.15.4 packet analysis
1.3 252 KB
pdf
AN4018: Data link communication protocol for the ST7580 power line networking SoC
3.0 834 KB
pdf
AN4141: Migration and compatibility guidelines for STM32W108xx microcontroller applications based on the HAL
2.0 1,226 KB
pdf
AN4142: STM32W108xx datasheet bit and register naming migration
1.0 284 KB
pdf
AN4243: The L6230 DMOS driver for three-phase brushless DC motor
1.0 933 KB

Technical Notes & Articles

Description Version Size
pdf
TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions
1.1 97 KB

User Manual

Description Version Size
pdf
UM0894: STM32W-SK and STM32W-EXT starter and extension kits for STM32W108xx microcontrollers
6.0 1,049 KB
pdf
UM0978: Using the Simple MAC nodetest application
3.0 192 KB
pdf
UM1576: Description of STM32W108xx Standard Peripheral Library
1.0 3,001 KB

Programming Manual

Description Version Size
pdf
PM0073: STM32Wxxx Flash memory microcontrollers
5.0 247 KB

Release Notes

Description Version Size
pdf
RN0046: SimpleMAC library for STM32W108xx kits
10.0 109 KB
pdf
RN0047: STM32W108xx ZigBee® RF4CE library
4.0 86 KB

Errata Sheet

Description Version Size
pdf
ES0003: STM32W108xx device limitations
1.0 110 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
ST products and solutions for solar energy
1.0.0 2,135 KB
pdf
STM32 - 32-bit ARM Cortex-M MCUs marketing presentation
1.2 2,282 KB
pdf
STM32 and STM8 embedded software solutions
1,771 KB
pdf
STM32W - an open architecture for wireless sensor networks
1.0.0 527 KB
pdf
Smart street lighting solutions
1.0.0 1,597 KB

Related Tools and Software

Related Tools and Software

Part Number Description
AsIDE Includes the SlickEditor, project management, build capability and pre-packaged adaptation for most popular third-party tools
CMX-CANopen CANopen Industrial Automation for STM32, from CMX Systems Inc
CMX-FFS Flash File System for STM32, from CMX Systems Inc
CMX-INet TCP/IP v4 or v6 stack for STM32, from CMX Systems Inc
CMX-MicroNet TCP/IP v4 with small footprint for STM32, from CMX Systems Inc
CMX-RTX Real Time OS for STM32, from CMX Systems Inc
CMX-TCP/IP TCP/IP v4 stack for STM32, from CMX Systems Inc
CMX-Tiny Real Time OS with small footprint for STM32, from CMX Systems Inc
CMX-USBDevice USB Device stack for STM32, from CMX Systems Inc
CMX-USBHost USB Host stack for STM32, from CMX Systems Inc
CoIDE A free and highly-integrated software development environment for ARM Cortex MCUs
CoSmart An intelligent code generation tool, which can detect pin setting conflicts, generate complete source code, IDE projects, chip package figure, pin configuration report and module configuration report through graphical pins configuration
CrossWorks Based on CrossStudio integrated development environment with JTAG Flash download and debug
EmbestIDE Includes project manager, source-code editor, compiler, debugger, ARM instruction set simulator
HCC-Bootloaders Storage, USB or Serial Bootloader for STM32, from HCC Embedded
HCC-FFS All Flashs File Systems with fail-safe mechanisms for STM32, from HCC Embedded
HCC-MISRA-TCP/IP TCP/IP v4 or v6 stack for STM32, from HCC Embedded
HCC-USB USB Host & Device stacks for STM32, from HCC Embedded
Hitop5 Universal user interface, IDE and debugger for all Hitex development tools
MDK-ARM MDK-ARM is the complete software development environment for Cortex-M, ARM7, and ARM9 devices
MULTI Integrated development and debug environment for embedded applications using C and C++.
Men-Nucleus-SF Nucleus SmartFit for STM32
RIDE Raisonance IDE that drives the RLink and Signum JTAGjet in-circuit emulators.
ST-LINK In-circuit debugger and programmer for STM8 and STM32 MCUs; with IAR EWARM and Keil RVMDK and ST toolset
ST-LINK/V2 ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32
STM-STUDIO STM Studio run-time variables monitoring and visualization tool
STM32-WMA/DEC Audio Engine WMA Decoder and Utilities
STM32W-EXT Extension boards for evaluation kit for STM32 Wireless devices
STM32W-RFCKIT STM32W Low-cost RF control kit
STM32W-SK Evaluation kit for STM32 Wireless devices
STSW-MCU005 STM32 and STM8 Flash loader demonstrator (UM0462)
STSW-STM32025 Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32 USART
STSW-STM32028 STM32's ADC modes and their applications (AN3116)
STSW-STM32038 STM32W108xx ZigBee RF4CE library (UM0909)
STSW-STM32039 STM32W108xx SimpleMAC library (UM0893)
STSW-STM32047 Implementing receivers for infrared remote control protocols using STM32F1 microcontrollers (AN3174)
STSW-STM32079 SW application to interface Wireshark packet capture tool (AN3406)
STSW-STM32094 STM32 in-application programming over the I2C bus (AN3078)
STSW-STM32095 MicroXplorer Eclipse plugin, graphical tool to configure STM32 microcontrollers
STSW-STM32098 STM32 embedded GUI library (AN3128)
STSW-STM32100 STM32 PMSM FOC SDK motor control firmware library (UM1052)
STSW-STM32102 STM32 Virtual COM Port Driver
STSW-STM32103 STM32 Serial Wire Viewer (SWV) and Embedded Trace Macrocell (ETM)capabilities. Examples and technical note.
STSW-STM32110 STM32W108 standard library firmware
STVP ST Visual Programmer for programming ST7, STM8 and STM32
STX-PRO/RAIS Unlimited in-circuit debugging/programming tool for STM32, STR7 and STR9
STX-RLINK In-circuit debugger/programmer for STM8, ST7, STM32, STR7 and STR9 microcontrollers
TASKINGVX TASKING VX-toolset for ARM based on Altium's Viper C compiler technology
TrueANALYSER A tool that performs advanced test quality measurements. The product performs dynamic execution flow analysis and provides rigorous code coverage measurements.
TrueINSPECTOR A tool that detects potential coding issues at an early stage. The product performs static source code inspection and generates software metrics and code complexity measurements
TrueSTUDIO The premier C/C++ development tool for STM32 development, with its unrivalled feature set and unprecedented integration
TrueVERIFIER Tool for advanced test automation. The product performs source code analysis and auto-generate unit tests that exercise an extensive set of different execution paths
VisualTFT A standalone application used for rapid development of graphical user interfaces for TFT displays. Software generates code for STM32 MCUs. Code is fully compatible with mikroElektronika compilers mikroC, mikroBasic and mikroPascal
eCC-CAN CANopen Industrial Automation for STM32, from eCosCentric
eCC-CEE-J Embedded Java virtual machine for STM32, from eCosCentric
eCC-RedBoot Standard bootstrap firmware for STM32, from eCosCentric
eCC-SecureShell Secure Shell daemon SSH-2 for STM32, from eCosCentric
eCC-USB USB Host & Device stacks for STM32, from eCosCentric
eCC-YAFFS NAND Flash File System for STM32, from eCosCentric
eCC-eXtremeDB Embedded in-memory database for STM32, from eCosCentric
mikroBasicPRO A full-featured Basic compiler which makes STM32 development suitable for everyone
mikroCPRO A full-featured ANSI C compiler for STM32 devices. It features an intuitive IDE, powerful compiler with advanced optimizations
mikroPascalPRO A full-featured Pascal compiler for STM32 devices. It has an intuitive IDE with docking support, rich with features, advanced text editor, many available tools, libraries and examples

Publications and Collaterals

Flyer

Description Version Size
pdf
STM32 32-bit MCU family
900 KB
pdf
STM32W 32-bit ARM Cortex-M3 IEEE 802.15.4 SoCs
1.0.0 378 KB

Brochure

Description Version Size
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB
pdf
Smart grid distribution and smart meters - Energy-efficient solutions
1.0 2,118 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32W108HBU6ActiveVFQFPN 40 6x6x1.0Tray-4085_-No data reported, please contact our DistributorsEcopack2PDF
XML
STM32W108HBU63ActiveVFQFPN 40 6x6x1.0Tray-4085_-No data reported, please contact our DistributorsEcopack2PDF
XML
STM32W108HBU63TRActiveVFQFPN 40 6x6x1.0Tape And Reel-4085_-1.946Distributor reported inventory date: 2013-06-17
Distributor NameRegionStockMin. order
RUTRONIKOrder NowEUROPE53000
DIGIKEYOrder NowWORLDWIDE24131
Ecopack2PDF
XML
STM32W108HBU64TRActiveVFQFPN 40 6x6x1.0Tape And Reel-4085_-1.888No data reported, please contact our DistributorsEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback