ST Life.augmented

STM8T143

Single-channel capacitive sensor for touch and proximity detection
  • NRND NRND

The STM8T143 is a single channel, fully integrated, touch sensing capacitive sensor. It uses a ProxSense™ charge transfer capacitive acquisition method that is capable of near range proximity detection. The STM8T143 offers a state of the art capacitive sensing engine with an embedded sampling capacitor and voltage regulator allowing the overall solution cost to be reduced and improving system immunity in noisy environments. It can target a detection range up to 20 cm thanks to the electrode parasitic capacitance compensation (EPCC) feature. The EPCC automatically compensates ground parasitic capacitance sources (such as ground planes, printed circuit board tacks, and large metal objects) which significantly reduce the proximity detection range.

The application fields or typical functions with proximity features are various and include: on/off switches, replacement/enhancement, home buttons, backlighting feature on proximity for user interfaces, wakeup or control function on proximity, find-in-the-dark for lighting equipment, and companion device for battery saving in portable equipment.

The device has been designed to be used in applications where proximity is required and touch conditions can prevail for an extended period of time which may result in uncompensated drift in conventional capacitive sensors. Therefore, a process called DYCAL is implemented.

The STM8T143 is an ideal alternative, cost-effective, and extremely low power solution to replace conventional infrared optical proximity sensors. Capacitive sensing technology is not sensitive to sunlight or artificial light effects. The STM8T143 offers a much lower consumption (12 μA range versus 100 μA range) and a small form factor (DFN8 2*3*0.65 mm). Lastly, there is no need for a clear opening on the bezel to let light pass through.

The STM8T143 is offered in 8-pin packages and features both touch and proximity sensing outputs.

The STM8T143 touch pad can sense through almost any dielectric and thereby allows the electronics to be contained in a sealed enclosure.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Touch and short range proximity detection
  • Internal sampling capacitor
  • On-chip integrated voltage regulator
  • Automatic electrode tuning (AET)
  • Electrode parasitic capacitance compensation (EPCC)
  • Dynamic calibration (DYCAL™)
  • Environment control system (ECS)
  • User programmable options include:
  • Configurable output modes
  • Configurable sensitivity levels
  • Data streaming mode
  • Low power management
  • Operating supply voltage: 2.3 V to 5.5 V
  • Supported interface:
  • Individual key state output
  • Single wire data interface
  • Operating temperature: -40 to +85 °C
  • ECOPACK®2 8-pin SO and 8-pin UFDFPN packages

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7058: Single-channel capacitive sensor for touch and proximity detection
7.0 1,111 KB

Application Notes

Description Version Size
pdf
AN1181: Electrostatic discharge sensitivity measurement
1.4 59 KB
pdf
AN1709: EMC design guide for ST microcontrollers
1.7 657 KB
pdf
AN2658: Using the analog to digital converter of the STM8S microcontroller
2.3 183 KB
pdf
AN2719: Precision improvement techniques for the A/D converter of the STM8 microcontroller
2.5 237 KB
pdf
AN2869: Guidelines for designing touch sensing applications
6.1 977 KB
pdf
AN2927: RC acquisition principle for touch sensing applications
2.4 156 KB
pdf
AN2970: STM8T14x ProxSense™ charge transfer capacitive sensing technology
2.0 373 KB
pdf
AN3150: Guidelines to optimize proximity detection with STM8T141 and STM8T143 capacitive sensors
3.0 861 KB
pdf
AN3181: Guidelines for obtaining IEC 60335 Class B certification in an STM8 application
2.0 428 KB
pdf
AN3431: How to design a PresSense pressure touch button
1.2 347 KB
pdf
AN3960: ESD considerations for touch sensing applications
1.1 634 KB

Technical Notes & Articles

Description Version Size
pdf
TN0900: Interfacing STM8T143 output in open-drain mode
1.0 62 KB

User Manual

Description Version Size
pdf
UM0470: STM8 SWIM communication protocol and debug module
3.4 532 KB

Programming Manual

Description Version Size
pdf
PM0083: How to program STM8T143 OTP options
3.0 406 KB

Errata Sheet

Description Version Size
pdf
ES0008: STM8T143 device limitations
3.2 194 KB

Device Option List

Description Version Size
zip
STM8T143 option list
5.0.0 1 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
STM32 and STM8 embedded software solutions
3.0 1,771 KB

Related Tools and Software

Related Tools and Software

Part Number Description
EWSTM8 IAR Embedded Workbench with its optimizing C compiler provides full support for devices in the STM8A, STM8L, and STM8S series and generates very compact and efficient code. 8kB KickStart edition free of charge, limited to 8K bytes of code.
IAR-EWSTM8 IAR Integrated development environment and optimizing C compiler for STM8
IDEA Cosmic's toolchain for the STM8 family is part of a complete and uniform product line incorporating over 20 years of innovative design and development. Cosmic tools for STM8, 32K Special Edition limited to 32K bytes of code, one year free license available at Cosmic.
RIDE Raisonance IDE that drives the RLink and Signum JTAGjet in-circuit emulators.
ST-LINK In-circuit debugger and programmer for STM8 and STM32 MCUs; with IAR EWARM and Keil RVMDK and ST toolset
ST-TSLINK In-circuit debugger and programmer for STM8T devices
STM-STUDIO STM Studio run-time variables monitoring and visualization tool for STM8 and STM32 microcontrollers
STM8T143-EVAL Evaluation board for STM8T143 Touch sensing devices
STM8T14X-SB Socket board to enable programming of STM8T141/142 devices in SO8 or DFN8 packages
STSW-MCU005 STM32 and STM8 Flash loader demonstrator (UM0462)
STSW-STM8004 STM8 optimized I2C examples (AN3281)
STSW-STM8006 Example of implementation of user bootloader (AN2659)
STSW-STM8049 Basic in-application programming example using the STM8 I2C and SPI peripherals (AN2737)
STSW-STM8062 STM8 in-application programming (IAP) using a customized bootloader (AN2659)
STSW-STM8064 Setup screensaver STM8 1024x768
STSW-STM8065 Setup screensaver STM8 1280x1024
STSW-STM8075 Guidelines for obtaining IEC 60335 Class B certification in an STM8 application (AN3181)
STVD ST Visual develop IDE for developing ST7 and STM8 applications
STVP ST Visual Programmer for programming ST7, STM8 and STM32
TAP-KNX-KAIStack KNX home automation for STM8 and STM32, from Tapko Technologies GMBH

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM8T143AM62TNRNDSO-8Tube-4085_-Distributor reported inventory date: 2015-01-30
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE19501
Ecopack2-
STM8T143AU62TTRNRNDUFDFPN 8 2x3x0.6Tape And Reel-4085_-Distributor reported inventory date: 2015-01-30
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC26511
MOUSEROrder NowWORLDWIDE38231
Ecopack2PDF
XML
STM8T143AUMEI2TRNRNDUFDFPN 8 2x3x0.6Tape And Reel-4085_-No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback