ST Life.augmented

STM32L152RB

Ultra-low-power ARM Cortex-M3 MCU with 128 Kbytes Flash, 32 MHz CPU, LCD, USB
  • NRND NRND

The ultra-low-power STM32L151x6/8/B and STM32L152x6/8/B devices incorporate the connectivity power of the universal serial bus (USB) with the high-performance ARM®Cortex®-M3 32-bit RISC core operating at 32 MHz frequency (33.3 DMIPS), a memory protection unit (MPU), high-speed embedded memories (Flash memory up to 128 Kbytes and RAM up to 16 Kbytes) and an extensive range of enhanced I/Os and peripherals connected to two APB buses.

All devices offer a 12-bit ADC, 2 DACs and 2 ultra-low-power comparators, six general-purpose 16-bit timers and two basic timers, which can be used as time bases.

Moreover, the STM32L151x6/8/B and STM32L152x6/8/B devices contain standard and advanced communication interfaces: up to two I2Cs and SPIs, three USARTs and a USB. The STM32L151x6/8/B and STM32L152x6/8/B devices offer up to 20 capacitive sensing channels to simply add touch sensing functionality to any application.

They also include a real-time clock and a set of backup registers that remain powered in Standby mode.

Finally, the integrated LCD controller (except STM32L151x6/8/B devices) has a built-in LCD voltage generator that allows you to drive up to 8 multiplexed LCDs with contrast independent of the supply voltage.

The ultra-low-power STM32L151x6/8/B and STM32L152x6/8/B devices operate from a 1.8 to 3.6 V power supply (down to 1.65 V at power down) with BOR and from a 1.65 to 3.6 V power supply without BOR option. It is available in the -40 to +85 °C temperature range, extended to 105°C in low power dissipation state. A comprehensive set of power-saving modes allows the design of low-power applications.

pdf Download
Datasheet

Key Features

  • Ultra-low-power platform
  • 1.65 V to 3.6 V power supply
  • -40°C to 85°C/105°C temperature range
  • 0.3 μA Standby mode (3 wakeup pins)
  • 0.9 μA Standby mode + RTC
  • 0.57 μA Stop mode (16 wakeup lines)
  • 1.2 μA Stop mode + RTC
  • 9 μA Low-power run mode
  • 214 μA/MHz Run mode
  • 10 nA ultra-low I/O leakage
  • < 8 μs wakeup time
  • Core: ARM®Cortex®-M3 32-bit CPU
  • From 32 kHz up to 32 MHz max
  • 1.25 DMIPS/MHz (Dhrystone 2.1)
  • Memory protection unit
  • Reset and supply management
  • Ultra-safe, low-power BOR (brownout reset) with 5 selectable thresholds
  • Ultra-low-power POR/PDR
  • Programmable voltage detector (PVD)
  • Clock sources
  • 1 to 24 MHz crystal oscillator
  • 32 kHz oscillator for RTC with calibration
  • High Speed Internal 16 MHz factory-trimmed RC (+/- 1%)
  • Internal low-power 37 kHz RC
  • Internal multispeed low-power 65 kHz to 4.2 MHz
  • PLL for CPU clock and USB (48 MHz)
  • Pre-programmed bootloader
  • USART supported
  • Development support
  • Serial wire debug supported
  • JTAG and trace supported
  • Up to 83 fast I/Os (73 I/Os 5V tolerant), all mappable on 16 external interrupt vectors
  • Memories
  • Up to 128 KB Flash with ECC
  • Up to 16 KB RAM
  • Up to 4 KB of true EEPROM with ECC
  • 80 Byte backup register
  • LCD Driver (except STM32L151x/6/8/B devices) for up to 8x40 segments
  • Support contrast adjustment
  • Support blinking mode
  • Step-up converter on board
  • Rich analog peripherals (down to 1.8 V)
  • 12-bit ADC 1 Msps up to 24 channels
  • 12-bit DAC 2 channels with output buffers
  • 2x ultra-low-power-comparators(window mode and wake up capability)
  • DMA controller 7x channels
  • 8x peripherals communication interface
  • 1x USB 2.0 (internal 48 MHz PLL)
  • 3x USART (ISO 7816, IrDA)
  • 2x SPI 16 Mbits/s
  • 2x I2C (SMBus/PMBus)
  • 10x timers: 6x 16-bit with up to 4 IC/OC/PWM channels, 2x 16-bit basic timers, 2x watchdog timers (independent and window)
  • Up to 20 capacitive sensing channels supporting touchkey, linear and rotary touch sensors
  • CRC calculation unit, 96-bit unique ID

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6876: Ultra-low-power 32-bit MCU ARM®-based Cortex®-M3, 128KB Flash, 16KB SRAM, 4KB EEPROM, LCD, USB, ADC, DAC
11.0 2,064 KB

Application Notes

Description Version Size
pdf
AN1709: EMC design guide for ST microcontrollers
2.0 843 KB
pdf
AN2606: STM32 microcontroller system memory boot mode
25.0 2,861 KB
pdf
AN2869: Guidelines for designing touch sensing applications
6.1 977 KB
pdf
AN3193: STM32L1xx ultralow power features overview
2.0 234 KB
pdf
AN3236: Guidelines to increase the number of touch sensing touchkeys
4.0 300 KB
pdf
AN3248: Using STM32L1 analog comparators in application cases
3.0 318 KB
pdf
AN3364: Migration and compatibility guidelines for STM32 microcontroller applications
3.0 128 KB
pdf
AN3371: Using the hardware real-time clock (RTC) in STM32 F0, F2, F3, F4 and L1 series of MCUs
5.0 422 KB
pdf
AN3422: Migration of microcontroller applications from STM32F1 to STM32L1 series
2.0 312 KB
pdf
AN3429: STM32 proprietary code protection overview
1.1 60 KB
pdf
AN3998: PDM audio software decoding on STM32 microcontrollers
1.2 91 KB
pdf
AN4221: I2C protocol used in the STM32 bootloader
3.0 683 KB
pdf
AN4310: Sampling capacitor selection guide for MCU based touch sensing applications
3.0 209 KB
pdf
AN4316: Tuning a STMTouch-based application
3.0 784 KB
pdf
AN4566: Extending the DAC performance of STM32 microcontrollers
2.0 365 KB
pdf
AN4612: Migrating from STM32L1 series to STM32L4 series microcontrollers
2.0 652 KB
pdf
AN4777: Implications of memory interface configurations on STM32L1 and STM32L0 Series microcontrollers
1.0 360 KB

Technical Notes & Articles

Description Version Size
pdf
TA0340: STM32L Cortex-M3 microcontroller for usage in low-power healthcare applications
1.0 358 KB
pdf
TA0342: Accurate power consumption estimation for STM32L1 series of ultra-low-power microcontrollers
2.0 343 KB
pdf
TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions
1.1 97 KB
pdf
TN1163: Description of WLCSP for microcontrollers and recommendations for its use
3.0 1,095 KB
pdf
TN1176: Migrating from STM32L15xx6/8/B to STM32L15xx6/8/B-A and from STM32L100x6/8/B to STM32L100x6/8/B-A
1.0 265 KB

Reference Manual

Description Version Size
pdf
RM0038: STM32L100xx, STM32L151xx, STM32L152xx and STM32L162xx advanced ARM®-based 32-bit MCUs
13.0 13,779 KB

Errata Sheet

Description Version Size
pdf
ES0125: STM32L100x6/8/B, STM32L151x6/8/B and STM32L152x6/8/B ultra-low-power device limitations
13.0 429 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
STM32 Boundary Scan Description Language (BSDL) files
3.0.0 195 KB
zip
STM32L1 Boundary Scan Description Language (BSDL) files
1.1 131 KB
zip
STM32L1 IBIS models
1.0 46,313 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Fire alarms and smoke detectors - Application guide
1.0.0 336 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STM-STUDIO Run-time variables monitoring and visualization tool for STM8 and STM32 microcontrollers
STM32L152-SK/IAR IAR starter kit for STM32 L1 series - with STM32L152VB MCU
ST-LINK/V2 ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32
STX-PRO/RAIS Unlimited in-circuit debugging/programming tool for STM32, STR7 and STR9
NUCLEO-L152RE STM32 Nucleo-64 development board with STM32L152RET6 MCU, supports Arduino and ST morpho connectivity
32L1-TOUCH-LIB STM32L1 STMTouch touch-sensing library
STM32L152D-EVAL Evaluation board with STM32L152ZD MCU
STSW-STM32007 Using the STM32F1x and STM32L1x DMA controller (AN2548)
STSW-STM32072 STM32L1 Discovery firmware package (RN0079)
STSW-STM32014 Improving STM32F1x and STM32L1x ADC resolution by oversampling (AN2668)
32L152CDISCOVERY Discovery kit with STM32L152RC MCU
STSW-STM32011 Smartcard interface with the STM32F10x and STM32L1xx microcontrollers (AN2598)
STemWin Professional graphical stack library enabling the building up of Graphical User Interfaces (GUIs) (AN4323)
STSW-STM32135 Playing audio file interfacing STM32L1xx microcontroller with an external I2S audio codec (AN4309)
STSW-STM32AN4187 Using CRC peripheral in STM32 family (AN4187)
STSW-STM32127 STM32F10xx, STM32F2xx, STM32F4xx and STM32L1xx I2C Communication peripheral application library (CPAL) (UM1029)
STSW-STM32121 STM32F10x, STM32L1xx and STM32F3xx USB full speed device library (UM0424)
STSW-STM32100 STM32 PMSM FOC Software Development Kit - MC library (UM1052)
STSW-STM32099 STM32 secure firmware upgrade (SFU) (AN4024)
STSW-STM32094 STM32 in-application programming over the I2C bus (AN3078)
STSW-STM32080 DfuSe USB device firmware upgrade STMicroelectronics extension: contains the demo GUI, debugging GUI, all sources files and the protocol layer (UM0412)
STSW-STM32077 STM32L1xx standard peripherals library
STSW-STM32076 STM32L1xx internal RC oscillators calibration (AN3300)
STSW-STM32075 STM32L1xx in-application programming (IAP) using the USART (AN3310)
STSW-STM32047 Implementing receivers for infrared remote control protocols using STM32F1 microcontrollers (AN3174)
STSW-STM32028 STM32's ADC modes and their applications (AN3116)
STSW-STM32025 Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32 USART
STSW-STM32022 The ADPCM algorithm in STM32F1xx and STM32L1xx microcontrollers
STSW-STM32013 STM32F10xxx LCD glass driver firmware (AN2656)
STSW-STM32002 Clock configuration tool for STM32L1xx microcontrollers (AN3309)
STM32-MP3NL/COD Audio Engine MP3 Codec and Utilities
STM32-MP3NL/DEC Audio Engine MP3 Decoder and Utilities
STMPRIMER EvoPrimer components to build your own EvoPrimer for easy evaluation and development with STM32 and STM8 MCUs
X-CUBE-CRYPTOLIB STM32 cryptographic firmware library software expansion for STM32Cube (UM1924)
STM32-SafeSIL Functional safety package to achieve IEC 61508 Safety Integrity Level (SIL2/3) certification with STM32
STSW-DALI002 STM32L1 DALI slave library
STM32CubeL1 Embedded software for STM32 L1 series (HAL low level drivers, USB, File system, RTOS, Touch Sensing, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
STSW-STM32149 STM32 nRF51 Bluetooth Low Energy (BLE) embedded software
STM32-CRYP-LIB STM32 cryptographic library (UM0586)
STM32-EXPERIMENT IAR Experiment! Kits for STM32 MCUs
CoIDE CooCox CoIDE, a free and highly-integrated software development environment for ARM Cortex MCUs
TrueINSPECTOR A tool that detects potential coding issues at an early stage. The product performs static source code inspection and generates software metrics and code complexity measurements
TrueSTUDIO The premier C/C++ development tool for STM32 development, with its unrivalled feature set and unprecedented integration
CrossWorks Rowley Associates CrossWorks, integrated development environment with JTAG Flash download and debug
RIDE Raisonance branded integrated development environment for MCUs
MDK-ARM MDK-ARM software development environment for Cortex-M and Cortex-R based mcus
Hitop5 Universal user interface, IDE and debugger for all Hitex development tools
MULTI GreenHills integrated development and debug environment for embedded applications using C and C++
TASKINGVX TASKING VX-toolset for ARM based on Altium's Viper C compiler technology
STM32-WMA/DEC Audio Engine WMA Decoder and Utilities
STVP ST Visual Programmer for programming ST7, STM8 and STM32
STX-RLINK In-circuit debugger/programmer for STM8, ST7, STM32, STR7 and STR9 microcontrollers
TrueVERIFIER Tool for advanced test automation. The product performs source code analysis and auto-generate unit tests that exercise an extensive set of different execution paths
TrueANALYSER A tool that performs advanced test quality measurements. The product performs dynamic execution flow analysis and provides rigorous code coverage measurements.
mikroCPRO MikroElektronika full-featured ANSI C compiler for STM32 devices. It features an intuitive IDE, powerful compiler with advanced optimizations
mikroPascalPRO MikroElektronika full-featured Pascal compiler for STM32 devices. It has an intuitive IDE with docking support, rich with features, advanced text editor, many available tools, libraries and examples
mikroBasicPRO MikroElektronika full-featured Basic compiler which makes STM32 development suitable for everyone
VisualTFT A standalone application used for rapid development of graphical user interfaces for TFT displays. Software generates code for STM32 MCUs. Code is fully compatible with mikroElektronika compilers mikroC, mikroBasic and mikroPascal
STSW-STM32102 STM32 Virtual COM Port Driver
NUCLEO-F207ZG STM32 Nucleo-144 development board with STM32F207ZGT6 MCU, supports Arduino, ST Zio and Morpho
NUCLEO-F303ZE STM32 Nucleo-144 development board with STM32F303ZET6 MCU, supports Arduino, ST Zio and Morpho
NUCLEO-F429ZI STM32 Nucleo-144 development board with STM32F429ZIT6 MCU, supports Arduino, ST Zio and Morpho
NUCLEO-F446ZE STM32 Nucleo-144 development board with STM32F446ZET6 MCU, supports Arduino, ST Zio and Morpho
NUCLEO-F746ZG STM32 Nucleo-144 development board with STM32F746ZGT6 MCU, supports Arduino, ST Zio and Morpho
NUCLEO-L031K6 STM32 Nucleo-32 development board with STM32L031K6T6 MCU, supports Arduino connectivity
NUCLEO-F303K8 STM32 Nucleo-32 development board with STM32F303K8T6 MCU, supports Arduino connectivity
X-CUBE-IAP-USART STM32Cube in-application programming using the USART embedded software (AN4657)
iSYS-winIDEA iSYSTEM's complete software development and test solution for the STM32 and STM8 families
iSYS-winIDEAOpen iSYSTEM's free unlimited software development platform for all STM32 Cortex-M based devices
SW4STM32 AC6 free multi-OS software development environment for STM32 MCUs
X-CUBE-SMBUS STM32Cube SMBus/PMBus embedded software (AN4502)
X-CUBE-nRF51DRV STM32Cube nRF51 Bluetooth Low Energy (BLE) embedded software
FREE-RTOS FreeRTOS Real Time Operating System for STM32 ARM Cortex-M Microcontrollers families
IAR-EWARM IAR Integrated development environment and optimizing C/C++ compiler for ARM Cortex-M
WEI-KNX Weinzierl KNX standard communication protocols for the STM32 ARM Cortex-M Microcontrollers families (KNX Stack)
emtas-CANopen CANopen Protocol Stack for STM32
EXP-TRACE Express Logic TraceX Graphical finetuning tool
EXP-FILE Express Logic FileX file system
EXP-USB Express Logic USBX USB stack
EXP-TCP Express Logic NetX and NetX Duo TCP/IP stacks
EXP-RTOS Express Logic ThreadX Real time operating system (RTOS)
ORYX-SSL Oryx CycloneSSL lightweight SSL/TLS implementation
ORYX-TCP Oryx CycloneTCP TCP/IP stack (IPv4, IPv6)
WITT-MW Wittenstein Middleware components (USB, File System, TCP/IP, ...)
WITT-RTOS-SAFE Wittenstein SafeRTOS, safety-certified flavor of open source FreeRTOS
WITT-RTOS Wittenstein OpenRTOS, commercial flavor of open source FreeRTOS
ALTIA-GUI Altia DeepScreen for STM32: Graphical user interface (GUI)
STM32-PRIMER/LAB Raisonance complete EvoPrimer ready-to-use for STM32 standalone programmer & application monitor
TAP-KNX-KAIStack KNX home automation for STM8 and STM32, from Tapko Technologies GMBH
STSW-STM32103 STM32 Serial Wire Viewer (SWV) and Embedded Trace Macrocell (ETM)capabilities. Examples and technical note.

Publications and Collaterals

Brochure

Description Version Size
pdf
STM32L series - Ultra-low-power 32-bit MCUs
15.11 1,870 KB
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Order From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32L152RBH6NRNDTFBGA 64 5x5x1.2Tray-4085-Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA35473840
Farnell Element14Order NowEUROPE61
RS COMPONENTSOrder NowEUROPE37001
DIGIKEYOrder NowWORLDWIDE61
Ecopack2-
STM32L152RBT6NRNDLQFP 64 10x10x1.4Tray-4085-Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA260960
ARROWOrder NowEUROPE5700
RS COMPONENTSOrder NowEUROPE591
DIGIKEYOrder NowWORLDWIDE8671
MOUSEROrder NowWORLDWIDE16441
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback